您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
ACTUATED BALL VALVES SERIES RV-FLUID - 2-WAYS BRASS ACTUATED BALL VALVES - DOUBLE ACTING
Metalwork
Valves
Process valves multiple fluids
ACTUATED VALVES SERIES RV-FLUID
2-WAYS BRASS ACTUATED BALL VALVES
Powered by
CAD模型選擇
{metalwork/valves/process_valves_multiple_fluids/actuated_valves_series_rv_fluid/2_ways_brass_ball_valves/2_ways_brass_ball_valves_da_asmtab.prj},{NB=W0900300105},{AT=Double-acting},{ATX=1},{DN=25},{G=1},{A=60.5},{B=113.5},{C=160},{D=137.5},{E=27},{F=84.5},{H=1/8},{L=48},{KV=70},{MP=40},{RAB=42},{WEIGHT=1408},{PPATH=2_ways_brass_ball_valves_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
AT
Actuator type
ⁿ/ₐ
DN
nominal diameter
[mm]
G
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
Thread
ⁿ/ₐ
L
[mm]
KV
Kv factor
[m^3/h]
MP
Max. pressure
[bar]
RAB
Rotary actuator bore
[mm]
WEIGHT
Weight
[g]
W0900300101
W0900300101
Double-acting
10
1/4"
49
103
117
120
23.5
75
1/8"
33
5.9
40
32
832
W0900300102
W0900300102
Double-acting
10
3/8"
49
103
117
120
23.5
75
1/8"
33
9.4
40
32
810
W0900300103
W0900300103
Double-acting
15
1/2"
49
94.5
117
110.5
23.5
61
1/8"
32
17
40
32
637
W0900300104
W0900300104
Double-acting
20
3/4"
49
98
117
117.5
23.5
69.5
1/8"
39
41
40
32
735
W0900300105
W0900300105
Double-acting
25
1"
60.5
113.5
160
137.5
27
84.5
1/8"
48
70
40
42
1408
W0900300106
W0900300106
Double-acting
32
1 1/4"
75
135.5
139
165
33.5
98.5
1/8"
60
121
40
50
1940
W0900300107
W0900300107
Double-acting
40
1 1/2"
86
156.5
152
191.5
38
110
1/4"
70
200
25
63
2759
W0900300108
W0900300108
Double-acting
50
2"
86
167.5
152
210.5
38
130
1/4"
86
292
25
63
3590
W0900300109
W0900300109
Double-acting
65
2 1/2"
86
186.5
152
239.5
38
161
1/4"
106.5
535
25
63
5206
W0900300110
W0900300110
Double-acting
80
3"
94
214.5
205
281.5
42.5
183
1/4"
134
850
25
63
8820
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表