您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: FUJI HENSOKUKI
Created: 30.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FUJI HENSOKUKI
0.2kW
FUJI HENSOKUKI
Parallel axis(VX series)
Three-phase Geared Motor
Standard Geared Motor
Flange mount type, without Brake (VX-MF)
Powered by
CAD模型選擇
{fuji_hensokuki/vc_series_standard_type/three_phase_geared_motor/standard_geared_motor/flange_mount_type_without_brake/vf_series_asmtab_0_2.prj},{NB=VX02-080MF},{IDNR=},{MO=0.2},{RR=1/80},{TB=S},{PTB=S},{POTB=S},{V=},{CE=},{S=VX},{OS=28-A},{C=ND-0405022D},{DS=ND-0210023E},{CO=0},{M=0.2 kW},{VER=1},{VERBRAKE=1},{VER2=MF},{MO1=0.20},{VERROT=0},{VERROTBOX=180},{PPATH=../../../../vx_series_standard_type/three_phase_geared_motor/parts/vf_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
MO
Motor output
[kW]
RR
Reduction ratio
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
VX02-003MF
0.2
1/3
VX02-003MF
VX02-005MF
0.2
1/5
VX02-005MF
VX02-010MF
0.2
1/10
VX02-010MF
VX02-015MF
0.2
1/15
VX02-015MF
VX02-020MF
0.2
1/20
VX02-020MF
VX02-025MF
0.2
1/25
VX02-025MF
VX02-030MF
0.2
1/30
VX02-030MF
VX02-040MF
0.2
1/40
VX02-040MF
VX02-045MF
0.2
1/45
VX02-045MF
VX02-050MF
0.2
1/50
VX02-050MF
VX02-060MF
0.2
1/60
VX02-060MF
VX02-080MF
0.2
1/80
VX02-080MF
VX02-100MF
0.2
1/100
VX02-100MF
VX02-120MF
0.2
1/120
VX02-120MF
VX02-160MF
0.2
1/160
VX02-160MF
VX02-200MF
0.2
1/200
VX02-200MF
VX02-240MF
0.2
1/240
VX02-240MF
VX02-300MF
0.2
1/300
VX02-300MF
VX02-400MF
0.2
1/400
VX02-400MF
VX02-500MF
0.2
1/500
VX02-500MF
VX02-600MF
0.2
1/600
VX02-600MF
VX02-800MF
0.2
1/800
VX02-800MF
VX02-K00MF
0.2
1/1000
VX02-K00MF
VX02-K20MF
0.2
1/1200
VX02-K20MF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表