您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
VSP - Double acting hydraulic cylinders series VSP, Plug and Play with CNOMO Cylinders, Working pressure : 250 Bar, Bores Ø25 ... 125 mm
HPS International
CYLINDERS
HYDRAULIC BLOCK CYLINDERS
Powered by
CAD模型選擇
{hp_systems/cylinders/block_cylinders/vsp.prj},{NB=VSP 50 SF ET N L1 S 5 1/1_0},{BORE=50},{MM=28},{A=30},{C=25},{LM=30},{N=0.2},{NBB=22.4},{NC=14.0},{NDNE=10.0},{R=0.5},{S=8.0},{T=22},{B=56},{BA=12},{E=75},{TE=56.0},{V=28},{W=40},{EF=80.0},{LH=42.5},{LJ=44.5},{SB=11.0},{SC=12},{SF=6},{SJ=40},{TS=95},{US=115},{XS=22.000},{ZR=36.000},{ZS=12},{CD=20},{EW=25},{FB=11.0},{L=30},{RMR=20},{RB=50.0},{TF=95},{UF=115},{WF=16},{XD=150},{VM=500},{RT1=10},{RT2=1.500},{SW1=1.000},{SW2=13.157},{SCU=14.000},{SCU1=21.000},{UD=32},{UD2=30.000},{PDF=Open PDF},{MS=0.5},{RO=Single rod},{C1=[5:500/5]},{KK=M20x1,5},{NF=M16x1,5},{EE=1/4 G},{RT=M10x1,5},{PPATH=vsp/vsp_asmtpl.prj},{CT=SF},{RE=ET},{SQ=N},{STROKE=5},{POS=0},{PH=1},{PB=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference number
ⁿ/ₐ
BORE
Ø Bore
[mm]
MS
Maximum speed
[m/s]
RO
Rod option
ⁿ/ₐ
MM
Ø Rod
ⁿ/ₐ
A
[mm]
C
Ø
ⁿ/ₐ
KK
Ø
ⁿ/ₐ
LM
[mm]
N
[mm]
NBB
Ø
[mm]
NC
Ø
[mm]
NDNE
[mm]
NF
Ø
ⁿ/ₐ
R
[mm]
S
[mm]
T
[mm]
B
Ø
[mm]
BA
[mm]
E
[mm]
EE
Ø
[Inch]
P
[mm]
RT
Ø
[mm]
TE
[mm]
V
[mm]
W
[mm]
Y
[mm]
ZB
[mm]
EF
[mm]
LH
[mm]
LJ
[mm]
SB
Ø
[mm]
SC
[mm]
SF
[mm]
SJ
[mm]
TS
[mm]
US
[mm]
XS
[mm]
ZR
[mm]
ZS
[mm]
CD
Ø
[mm]
EW
[mm]
FB
Ø
[mm]
L
[mm]
RMR
[mm]
RB
[mm]
TF
[mm]
UF
[mm]
WF
[mm]
XD
[mm]
VSP 25 SF ET N L1 S 5 1/1
VSP 25 SF ET N L1 S 5 1/1
25
0.5
Single rod
16
20
14
M12x1,25
20
0.2
14.0
8.0
6.0
M10x1,5
0.3
8.0
12
36
12
45
1/8 G
19
M6x1
34.0
16
28
48.0
85
47.5
25.0
30.0
6.6
12
4
32
56
70
18.500
28.500
12
12
16
6.6
27
14
34.0
56
70
16
112
VSP 32 SF ET N L1 S 5 1/1
VSP 32 SF ET N L1 S 5 1/1
32
0.5
Single rod
18
20
15
M12x1,25
20
0.2
15.0
9.0
6.0
M10x1,5
0.3
8.0
13
40
12
56
1/8 G
15
M8x1,25
42.0
20
32
55.5
95
59.0
31.0
32.0
9.0
12
4
32
71
86
21.000
31.000
12
12
16
9.0
27
14
36.0
71
86
16
122
VSP 40 SF ET N L1 S 5 1/1
VSP 40 SF ET N L1 S 5 1/1
40
0.5
Single rod
22
25
19
M16x1,5
25
0.2
18.0
11.2
8.0
M12x1,75
0.5
8.0
17
45
12
63
1/4 G
12
M10x1,5
45.0
25
40
65.0
110
67.5
36.0
45.0
11.0
12
6
36
80
100
24.500
36.500
15
16
20
11.0
30
16
45.0
80
100
20
140
VSP 50 SF ET N L1 S 5 1/1
VSP 50 SF ET N L1 S 5 1/1
50
0.5
Single rod
28
30
25
M20x1,5
30
0.2
22.4
14.0
10.0
M16x1,5
0.5
8.0
22
56
12
75
1/4 G
15
M10x1,5
56.0
28
40
69.0
120
80.0
42.5
44.5
11.0
12
6
40
95
115
22.000
36.000
12
20
25
11.0
30
20
50.0
95
115
16
150
VSP 63 SF ET N L1 S 5 1/1
VSP 63 SF ET N L1 S 5 1/1
63
0.5
Single rod
36
40
33
M27x2
40
0.3
28.0
18.0
12.5
M20x1,5
0.8
12.5
30
63
18
85
3/8 G
18
M12x1,75
65.0
28
45
79.0
145
87.5
45.0
57.0
14.0
16
6
45
104
124
29.500
44.000
17
25
32
14.0
32
25
65.0
104
124
21
177
VSP 80 SF ET N L1 S 5 1/1
VSP 80 SF ET N L1 S 5 1/1
80
0.5
Single rod
45
50
42
M33x2
50
0.3
35.5
22.4
16.0
M27x2
0.8
12.5
36
80
18
106
3/8 G
20
M16x2
80.0
32
50
89.0
162
109.0
56.0
60.0
18.0
16
6
50
132
160
33.000
50.000
18
32
40
18.0
30
32
80.0
132
160
22
192
VSP 100 SF ET N L1 S 5 1/...
VSP 100 SF ET N L1 S 5 1/...
100
0.5
Single rod
56
60
53
M42x2
60
0.5
45.0
28.0
20.0
M33x2
1.2
14.0
46
100
24
125
1/2 G
20
M18x2,5
97.5
38
58
99.0
170
129.5
67.0
70.0
20.0
16
6
56
155
185
37.000
57.000
20
40
50
20.0
63
40
97.5
155
185
24
233
VSP 125 SF ET N L1 S 5 1/...
VSP 125 SF ET N L1 S 5 1/...
125
0.5
Single rod
70
70
67
M56x2
70
0.5
56.0
35.5
25.0
M42x2
1.2
14.0
60
125
24
160
1/2 G
26
M20x2,5
125.0
40
63
114.0
190
162.0
82.0
82.0
22.0
20
6
63
195
230
41.500
63.000
23
50
63
22.0
71
50
125.0
195
230
27
261
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表