您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
VPH-3800 - Metal Hinged Pull Handles - Male Stud
Reid Supply
Knobs, Handles & Hand Wheels
Handles
Hinged & Folding Pull Handles
Male Stud Metal Hinged Pull Handles
Powered by
CAD模型選擇
{reidsupply/l1_n00000000/l2_n02000000/l3_n02050000/p131080/vph-3800.prj},{NB=VPH-918},{PN=VPH-918},{AMERSID=1088666},{APACID=-},{EMEAID=-},{MATERIAL=Aluminum - Black Anodized Finish},{A=0.37500000},{B=8.00000000},{C=1.85},{D=0.62500000},{E=0.50000000},{F=0.62500000},{G=3/8-24},{GSKETCH0=0.375},{PITCHHELIXSPIRAL=0.04167},{HIDDEN=No},{URL=https://www.reidsupply.com/en-us/p/rigged-folding-handles/vph-918}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
A
A Bar Diameter
[Inch]
B
B Length Center to Center
[Inch]
C
C Handle Height
[Inch]
D
D Stud Length
[Inch]
E
E Base Height
[Inch]
F
F Base Diameter
[Inch]
G
G Stud Thread Size
ⁿ/ₐ
VPH-3800
VPH-3800
1088659
-
-
Aluminum - Black Anodized...
1/4
3
1.46
9/16
5/16
7/16
1/4-28
VPH-3810
VPH-3810
1088660
-
-
Aluminum - Black Anodized...
1/4
4
1.46
9/16
5/16
7/16
1/4-28
VPH-3815
VPH-3815
1088661
-
-
Aluminum - Black Anodized...
1/4
5
1.46
9/16
5/16
7/16
1/4-28
VPH-910
VPH-910
1088662
-
-
Aluminum - Black Anodized...
3/8
4
1.85
5/8
1/2
5/8
3/8-24
VPH-912
VPH-912
1088663
-
-
Aluminum - Black Anodized...
3/8
4 1/2
1.85
5/8
1/2
5/8
3/8-24
VPH-915
VPH-915
1088664
-
-
Aluminum - Black Anodized...
3/8
5
1.85
5/8
1/2
5/8
3/8-24
VPH-916
VPH-916
1088665
-
-
Aluminum - Black Anodized...
3/8
6
1.85
5/8
1/2
5/8
3/8-24
VPH-918
VPH-918
1088666
-
-
Aluminum - Black Anodized...
3/8
8
1.85
5/8
1/2
5/8
3/8-24
VPH-3780
VPH-3780
1088653
-
-
303 Stainless Steel - Pas...
1/4
4 1/2
1.43
9/16
5/16
7/16
1/4-28
VPH-3785
VPH-3785
1105750
-
-
303 Stainless Steel - Pas...
1/4
5
1.43
9/16
5/16
7/16
1/4-28
VPH-930
VPH-930
1088654
-
-
303 Stainless Steel - Pas...
3/8
4
1.85
5/8
1/2
5/8
3/8-24
VPH-950
VPH-950
1088655
-
-
303 Stainless Steel - Pas...
3/8
4 1/2
1.85
5/8
1/2
5/8
3/8-24
VPH-960
VPH-960
1088656
-
-
303 Stainless Steel - Pas...
3/8
5
1.85
5/8
1/2
5/8
3/8-24
VPH-970
VPH-970
1088657
-
-
303 Stainless Steel - Pas...
3/8
6
1.85
5/8
1/2
5/8
3/8-24
VPH-980
VPH-980
1088658
-
-
303 Stainless Steel - Pas...
3/8
8
1.85
5/8
1/2
5/8
3/8-24
VPH-920
VPH-920
1105748
-
-
Brass - Zinc, Clear Chrom...
3/8
4
1.85
5/8
1/2
5/8
3/8-24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FDG - Passive guide axis
Festo
22.08.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表