您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
Türkçe
English
VL Ø 50 - Extra light load
Special Springs
Die springs
Die springs
Die springs to ISO 10243
Series VL
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/vl/vl_50.prj},{NB=VL50-127(0)},{CODE=VL50-127},{DH=50},{DD=25},{LO=127},{RG=42.2},{SX=0.0},{S1=38.100},{F1=1608},{S2=50.8},{F2=2144},{S3=57.2},{F3=2412},{SN=63.5},{FN=2680},{SB=73.8},{FB=3114},{MAT=Cr-Si},{BXH=10.5 x 4.1},{DE=49.3},{RG1=42.200},{DE1=49.300},{DDNUM=25.000},{B=10.500},{H=4.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[mm]
FX
Force
[N]
LX
Force
[N]
S1
Force
[N]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
Medium-low lasting deflection
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
VL50-064
VL50-064
50
25
64
86.3
0.000
64.000
19.200
1657
25.6
2209
28.8
2485
32
2762
35.1
10.5 x 4.1
VL50-076
VL50-076
50
25
76
70.6
0.000
76.000
22.800
1610
30.4
2146
34.2
2415
38
2683
42.2
10.5 x 4.1
VL50-089
VL50-089
50
25
89
59.8
0.000
89.000
26.700
1597
35.6
2129
40.1
2395
44.5
2661
50.3
10.5 x 4.1
VL50-102
VL50-102
50
25
102
52
0.000
102.000
30.600
1591
40.8
2122
45.9
2387
51
2652
58.4
10.5 x 4.1
VL50-115
VL50-115
50
25
115
46.1
0.000
115.000
34.500
1590
46
2121
51.8
2386
57.5
2651
66.1
10.5 x 4.1
VL50-127
VL50-127
50
25
127
42.2
0.000
127.000
38.100
1608
50.8
2144
57.2
2412
63.5
2680
73.8
10.5 x 4.1
VL50-139
VL50-139
50
25
139
38.2
0.000
139.000
41.700
1593
55.6
2124
62.6
2389
69.5
2655
80.9
10.5 x 4.1
VL50-152
VL50-152
50
25
152
34.3
0.000
152.000
45.600
1564
60.8
2085
68.4
2346
76
2607
89
10.5 x 4.1
VL50-178
VL50-178
50
25
178
29.4
0.000
178.000
53.400
1570
71.2
2093
80.1
2355
89
2617
105.3
10.5 x 4.1
VL50-203
VL50-203
50
25
203
25.5
0.000
203.000
60.900
1553
81.2
2071
91.4
2329
101.5
2588
120.6
10.5 x 4.1
VL50-254
VL50-254
50
25
254
20.6
0.000
254.000
76.200
1570
101.6
2093
114
2355
127
2616
152.2
10.5 x 4.1
VL50-305
VL50-305
50
25
305
17.2
0.000
305.000
91.500
1574
122
2098
137
2361
152.5
2623
183.7
10.5 x 4.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表