您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Series 4000 Image 1 to 3 - Tkn 3,25 Nm – 26,00 kNm
VULKAN Couplings
VULKARDAN E
Powered by
CAD模型選擇
{vulkan/vulkardan_e/vulk_e_4000.prj},{NB=VKE-23-1-1-4000-065-A-0-Y-L(0.7243H71P9112)},{ARTICLENUMBER=VKE-23-1-1-4000-065-A-0-Y-L},{TKN=0.72},{TKMAX1=0.83},{TKMAX2=1.98},{TMAX=0.82},{TKW=0.22},{PKV50=0.087},{NKMAX=6300},{DKA=MIN},{DKR=2.7},{CRDYN=0.52},{CTDYN=2.30},{PSI=1.00},{D1=182.0},{D2=MIN},{L1STANDARD=36.5},{D11=55.0},{D14=215.9},{D15=200.0},{D16=9.0},{T1=12.0},{L5=40.0},{L7=3.0},{L11=2.7},{D3MIN=0},{D3MAX=43.0},{L2=25.0},{J1BASIS=0.01},{J2BASIS=0.01},{J3BASIS=0.00},{J4BASIS=0.00},{M1BASIS=1.10},{M2BASIS=1.70},{M3BASIS=0.00},{M4BASIS=0.00},{S1BASIS=0.0},{S2BASIS=0.0},{S3BASIS=0.00},{INTERES=Bitte auswahlen},{AN= },{TN=0.72},{D3=43},{D3TOL=H7},{NSL2=1},{PFBTOL=P9},{PFBSB=1},{PFB=12},{PASSUNGSART=Fester Sitz},{D12TOL=H7}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTICLENUMBER
Product key
ⁿ/ₐ
CNSORDERNO
Size
ⁿ/ₐ
GR
Dimension Group
ⁿ/ₐ
TYP
Stiffness
ⁿ/ₐ
TKN
Norminal Torque
[kNm]
SN
Flywheel according to SAE J620
ⁿ/ₐ
L
Application factor
ⁿ/ₐ
M
Application factor
ⁿ/ₐ
C
Application factor
ⁿ/ₐ
TKMAX1
Max. Torque 1
[kNm]
TKMAX2
Max. Torque 2
[kNm]
TMAX
Max. Torque Range
[kNm]
TKW
Perm. Vibratory Torque
[kNm]
PKV50
Perm. Power Loss
[kW]
NKMAX
Perm. Rotational Speed
[1/min]
DKR
Permissible radial shaft offset
[mm]
CRDYN
Radial Stiffness
[kN/mm]
CTDYN
Dynamic Torsional Stiffness
[kNm/rad]
PSI
Relative Damping
ⁿ/ₐ
D1
Maximum diameter of the clutch (output side)
[mm]
L1
Installation Length of the Coupling
[mm]
L1STANDARD
Installation Length of the Coupling
[mm]
D11
Outside diameter hub (input side)
[mm]
D14
Centering on flywheel connection for the element
[mm]
D15
Bolt circle diameter for fixing screws to the flywheel
[mm]
D16
Bore diameter for D15
[mm]
T1
Hole pitch for pitch circle diameter D15 Customer Connection flywheel (input side)
[mm]
L5
Distance from the end surface of the hub to screw on the clamping ring (input side)
[mm]
L7
Clamping length of the element on the flywheel (input side)
[mm]
L11
Overhang of the coupling to the flywheel
[mm]
D3MIN
Diameter of the pilot hole in the hub (output side)
[mm]
D3MAX
Maximum swing the finished bore in the hub (output side)
[mm]
D3INFO
Note Bore (output side)
ⁿ/ₐ
L2
Length of hub (output side)
[mm]
L2INFO
Note Hub length (output side)
ⁿ/ₐ
PFH
Groove height for groove to DIN (output side)
[mm]
PFHTOL
Tolerance of the feather key height (output side)
[mm]
SINFO
Security Passport (output side)
ⁿ/ₐ
J1
Mass Moment of Inertia
[kgm^2]
J2
Mass Moment of Inertia
[kgm^2]
M1
Weight
[kg]
M2
Weight
[kg]
S1
Distance to center of gravity
[mm]
S2
Distance to center of gravity
[mm]
VKE-23-1-4-4000-065-A-0-Y...
VKE-23-1-4-4000-065-A-0-Y...
K 2314
K 2310
4
0.72
6 1/2
1
0
0
0.83
1.98
0.54
0.22
0.087
6300
2.7
0.40
1.75
0.75
182.0
42.7
36.5
55.0
215.9
200.0
9.0
12.0
40.0
3.0
2.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.01
0.01
1.10
1.70
0.00
0.00
VKE-23-1-4-4000-065-A-0-Y...
VKE-23-1-4-4000-065-A-0-Y...
K 2314
K 2310
4
0.72
6 1/2
0
0.89
0
0.83
1.98
0.54
0.22
0.087
6300
2.7
0.40
1.75
0.75
182.0
42.7
36.5
55.0
215.9
200.0
9.0
12.0
40.0
3.0
2.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.01
0.01
1.10
1.70
0.00
0.00
VKE-23-1-4-4000-065-A-0-Y...
VKE-23-1-4-4000-065-A-0-Y...
K 2314
K 2310
4
0.72
6 1/2
0
0
0.77
0.83
1.98
0.54
0.22
0.087
6300
2.7
0.40
1.75
0.75
182.0
42.7
36.5
55.0
215.9
200.0
9.0
12.0
40.0
3.0
2.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.01
0.01
1.10
1.70
0.00
0.00
VKE-23-1-4-4000-115-A-0-Y...
VKE-23-1-4-4000-115-A-0-Y...
K 2314
K 2310
4
0.72
11 1/2
1
0
0
0.83
1.98
0.54
0.22
0.087
6300
2.7
0.40
1.75
0.75
182.0
42.7
26.5
55.0
352.4
333.0
11.0
8.0
30.0
3.0
12.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.04
0.01
3.10
1.70
3.10
5.40
VKE-23-1-4-4000-115-A-0-Y...
VKE-23-1-4-4000-115-A-0-Y...
K 2314
K 2310
4
0.72
11 1/2
0
0.89
0
0.83
1.98
0.54
0.22
0.087
6300
2.7
0.40
1.75
0.75
182.0
42.7
26.5
55.0
352.4
333.0
11.0
8.0
30.0
3.0
12.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.04
0.01
3.10
1.70
3.10
5.40
VKE-23-1-4-4000-115-A-0-Y...
VKE-23-1-4-4000-115-A-0-Y...
K 2314
K 2310
4
0.72
11 1/2
0
0
0.77
0.83
1.98
0.54
0.22
0.087
6300
2.7
0.40
1.75
0.75
182.0
42.7
26.5
55.0
352.4
333.0
11.0
8.0
30.0
3.0
12.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.04
0.01
3.10
1.70
3.10
5.40
VKE-23-1-1-4000-065-A-0-Y...
VKE-23-1-1-4000-065-A-0-Y...
K 2311
K 2310
1
0.72
6 1/2
1
0
0
0.83
1.98
0.82
0.22
0.087
6300
2.7
0.52
2.30
1.00
182.0
42.7
36.5
55.0
215.9
200.0
9.0
12.0
40.0
3.0
2.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.01
0.01
1.10
1.70
0.00
0.00
VKE-23-1-1-4000-065-A-0-Y...
VKE-23-1-1-4000-065-A-0-Y...
K 2311
K 2310
1
0.72
6 1/2
0
0.89
0
0.83
1.98
0.82
0.22
0.087
6300
2.7
0.52
2.30
1.00
182.0
42.7
36.5
55.0
215.9
200.0
9.0
12.0
40.0
3.0
2.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.01
0.01
1.10
1.70
0.00
0.00
VKE-23-1-1-4000-065-A-0-Y...
VKE-23-1-1-4000-065-A-0-Y...
K 2311
K 2310
1
0.72
6 1/2
0
0
0.77
0.83
1.98
0.82
0.22
0.087
6300
2.7
0.52
2.30
1.00
182.0
42.7
36.5
55.0
215.9
200.0
9.0
12.0
40.0
3.0
2.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.01
0.01
1.10
1.70
0.00
0.00
VKE-23-1-1-4000-115-A-0-Y...
VKE-23-1-1-4000-115-A-0-Y...
K 2311
K 2310
1
0.72
11 1/2
1
0
0
0.83
1.98
0.82
0.22
0.087
6300
2.7
0.52
2.30
1.00
182.0
42.7
26.5
55.0
352.4
333.0
11.0
8.0
30.0
3.0
12.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.04
0.01
3.10
1.70
3.10
5.40
VKE-23-1-1-4000-115-A-0-Y...
VKE-23-1-1-4000-115-A-0-Y...
K 2311
K 2310
1
0.72
11 1/2
0
0.89
0
0.83
1.98
0.82
0.22
0.087
6300
2.7
0.52
2.30
1.00
182.0
42.7
26.5
55.0
352.4
333.0
11.0
8.0
30.0
3.0
12.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.04
0.01
3.10
1.70
3.10
5.40
VKE-23-1-1-4000-115-A-0-Y...
VKE-23-1-1-4000-115-A-0-Y...
K 2311
K 2310
1
0.72
11 1/2
0
0
0.77
0.83
1.98
0.82
0.22
0.087
6300
2.7
0.52
2.30
1.00
182.0
42.7
26.5
55.0
352.4
333.0
11.0
8.0
30.0
3.0
12.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.04
0.01
3.10
1.70
3.10
5.40
VKE-23-1-5-4000-065-A-0-Y...
VKE-23-1-5-4000-065-A-0-Y...
K 2315
K 2310
5
0.88
6 1/2
1
0
0
1.02
2.45
1.09
0.22
0.087
6300
1.4
1.02
4.50
1.13
182.0
42.7
36.5
55.0
215.9
200.0
9.0
12.0
40.0
3.0
2.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.01
0.01
1.10
1.70
0.00
0.00
VKE-23-1-5-4000-065-A-0-Y...
VKE-23-1-5-4000-065-A-0-Y...
K 2315
K 2310
5
0.88
6 1/2
0
0.89
0
1.02
2.45
1.09
0.22
0.087
6300
1.4
1.02
4.50
1.13
182.0
42.7
36.5
55.0
215.9
200.0
9.0
12.0
40.0
3.0
2.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.01
0.01
1.10
1.70
0.00
0.00
VKE-23-1-5-4000-065-A-0-Y...
VKE-23-1-5-4000-065-A-0-Y...
K 2315
K 2310
5
0.88
6 1/2
0
0
0.77
1.02
2.45
1.09
0.22
0.087
6300
1.4
1.02
4.50
1.13
182.0
42.7
36.5
55.0
215.9
200.0
9.0
12.0
40.0
3.0
2.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.01
0.01
1.10
1.70
0.00
0.00
VKE-23-1-5-4000-115-A-0-Y...
VKE-23-1-5-4000-115-A-0-Y...
K 2315
K 2310
5
0.88
11 1/2
1
0
0
1.02
2.45
1.09
0.22
0.087
6300
1.4
1.02
4.50
1.13
182.0
42.7
26.5
55.0
352.4
333.0
11.0
8.0
30.0
3.0
12.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.04
0.01
3.10
1.70
3.10
5.40
VKE-23-1-5-4000-115-A-0-Y...
VKE-23-1-5-4000-115-A-0-Y...
K 2315
K 2310
5
0.88
11 1/2
0
0.89
0
1.02
2.45
1.09
0.22
0.087
6300
1.4
1.02
4.50
1.13
182.0
42.7
26.5
55.0
352.4
333.0
11.0
8.0
30.0
3.0
12.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.04
0.01
3.10
1.70
3.10
5.40
VKE-23-1-5-4000-115-A-0-Y...
VKE-23-1-5-4000-115-A-0-Y...
K 2315
K 2310
5
0.88
11 1/2
0
0
0.77
1.02
2.45
1.09
0.22
0.087
6300
1.4
1.02
4.50
1.13
182.0
42.7
26.5
55.0
352.4
333.0
11.0
8.0
30.0
3.0
12.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.04
0.01
3.10
1.70
3.10
5.40
VKE-23-1-2-4000-065-A-0-Y...
VKE-23-1-2-4000-065-A-0-Y...
K 2312
K 2310
2
0.88
6 1/2
1
0
0
1.02
2.45
1.35
0.22
0.087
6300
1.0
1.41
6.20
1.13
182.0
42.7
36.5
55.0
215.9
200.0
9.0
12.0
40.0
3.0
2.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.01
0.01
1.10
1.70
0.00
0.00
VKE-23-1-2-4000-065-A-0-Y...
VKE-23-1-2-4000-065-A-0-Y...
K 2312
K 2310
2
0.88
6 1/2
0
0.89
0
1.02
2.45
1.35
0.22
0.087
6300
1.0
1.41
6.20
1.13
182.0
42.7
36.5
55.0
215.9
200.0
9.0
12.0
40.0
3.0
2.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.01
0.01
1.10
1.70
0.00
0.00
VKE-23-1-2-4000-065-A-0-Y...
VKE-23-1-2-4000-065-A-0-Y...
K 2312
K 2310
2
0.88
6 1/2
0
0
0.77
1.02
2.45
1.35
0.22
0.087
6300
1.0
1.41
6.20
1.13
182.0
42.7
36.5
55.0
215.9
200.0
9.0
12.0
40.0
3.0
2.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.01
0.01
1.10
1.70
0.00
0.00
VKE-23-1-2-4000-115-A-0-Y...
VKE-23-1-2-4000-115-A-0-Y...
K 2312
K 2310
2
0.88
11 1/2
1
0
0
1.02
2.45
1.35
0.22
0.087
6300
1.0
1.41
6.20
1.13
182.0
42.7
26.5
55.0
352.4
333.0
11.0
8.0
30.0
3.0
12.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.04
0.01
3.10
1.70
3.10
5.40
VKE-23-1-2-4000-115-A-0-Y...
VKE-23-1-2-4000-115-A-0-Y...
K 2312
K 2310
2
0.88
11 1/2
0
0.89
0
1.02
2.45
1.35
0.22
0.087
6300
1.0
1.41
6.20
1.13
182.0
42.7
26.5
55.0
352.4
333.0
11.0
8.0
30.0
3.0
12.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.04
0.01
3.10
1.70
3.10
5.40
VKE-23-1-2-4000-115-A-0-Y...
VKE-23-1-2-4000-115-A-0-Y...
K 2312
K 2310
2
0.88
11 1/2
0
0
0.77
1.02
2.45
1.35
0.22
0.087
6300
1.0
1.41
6.20
1.13
182.0
42.7
26.5
55.0
352.4
333.0
11.0
8.0
30.0
3.0
12.7
0
43.0
Attention! D3 must be gre...
25.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.04
0.01
3.10
1.70
3.10
5.40
VKE-24-1-4-4000-100-A-0-Y...
VKE-24-1-4-4000-100-A-0-Y...
K 2414
K 2410
4
0.82
10
1
0
0
0.95
2.27
0.62
0.25
0.124
6000
2.0
0.56
2.60
0.75
190.0
52.0
46.5
55.0
314.4
295.0
11.0
8.0
46.5
3.0
5.5
0
43.0
Attention! D3 must be gre...
44.0
Standard length of the hu...
3.3
0.2
Security of keyway connec...
0.03
0.01
2.50
2.10
4.30
18.30
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Series 4000 Image 1 to 3 - Tkn 3,25 Nm – 26,00 kNm
VULKAN Couplings
17.06.2022
Series 4400 Image 1 - Tkn 3,25 Nm – 26,00 kNm
VULKAN Couplings
17.06.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表