您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
Flange JIS-ASTM
SEKISUI
Pipe & Fittings
Sch80 PIPE System
Powered by
CAD模型選擇
{sekisui/pipe_fittings/sch80_pipe_system/flange_jis_astm.prj},{NB=VF50J},{A=50},{B=2},{L=45.0},{T=20.0},{AX=50J},{G=6.9},{D=155},{PCD=120},{N=4},{H=19},{M=VF},{VERS=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
A
Size
[mm]
B
Size
ⁿ/ₐ
L
[mm]
T
t
[mm]
G
[mm]
D
[mm]
PCD
[mm]
N
n
[mm]
H
h
[mm]
VF15J
VF15J
15
1/2
25.0
14.0
2.8
95
70
4
15
VF20J
VF20J
20
3/4
29.5
14.0
4.1
100
75
4
15
VF25J
VF25J
25
1
32.0
14.0
3.4
125
90
4
19
VF32J
VF32J
32
1 1/4
38.5
16.0
3.5
135
100
4
19
VF40J
VF40J
40
1 1/2
40.5
16.0
5.6
140
105
4
19
VF50J
VF50J
50
2
45.0
20.0
6.9
155
120
4
19
VF65J
VF65J
65
2 1/2
51.0
22.0
6.6
175
140
4
19
VF80J
VF80J
80
3
55.0
22.0
5.0
185
150
8
19
VF1HJ
VF1HJ
100
4
64.0
22.0
5.2
210
175
8
19
VF1QJ
VF1QJ
125
5
82.0
24.0
14.0
250
210
8
23
VF1FJ
VF1FJ
150
6
84.5
25.5
6.2
280
240
8
23
VF2HJ
VF2HJ
200
8
116.0
28.0
13.0
330
290
12
23
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Blind Flange
SEKISUI
07.10.2019
Vanstone Flange JIS-ASTM
SEKISUI
07.10.2019
Socket Cap
SEKISUI
07.10.2019
Coupling
SEKISUI
07.10.2019
Tee
SEKISUI
07.10.2019
YP BALL VALVE (TS)-JIS
SEKISUI
09.02.2021
BALL VALVE (TS)-DIN/ISO
SEKISUI
09.02.2021
Reducing Coupling
SEKISUI
07.10.2019
90°Elbow
SEKISUI
07.10.2019
Flange ANSI-ASTM
SEKISUI
07.10.2019
SJ type - JIS10K
SEKISUI
09.02.2021
Union
SEKISUI
07.10.2019
ESLON SADDLE BAND
SEKISUI
09.02.2021
Vanstone Flange ANSI-ASTM
SEKISUI
07.10.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表