您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
VDI - Hydraulic cylinder, double acting, VDI serie. Block cylinder with inductive sensors. Working pressure : 500 Bar, Bores Ø25 ... 100 mm
HPS International
CYLINDERS
HYDRAULIC BLOCK CYLINDERS
Powered by
CAD模型選擇
{hp_systems/cylinders/block_cylinders/vdi.prj},{NB=VDI 40 M1 ET N L1 S 15 NC=49_0},{BORE=40},{MM=22},{K=20},{LM=25},{MX=12},{MXP=1.750},{NB1=20},{NC=13},{ND=10},{NE=10},{NFX=12},{NFXP=1.750},{N=10},{R=1},{S=8.0},{A=85},{C=12},{D=10.5},{E=63},{F=40},{H=63},{I=30},{JX=13.157},{M1X=10},{M1XP=1.500},{MP=20},{A3=5.2},{B3=10.8},{C3=1.35},{D3=4.0},{E3=2.8},{R3=0.3},{PC=3},{Q1=5},{Q2=10},{U=35.0},{V=37},{W=50},{Y=10},{Z=31.5},{L=75.0},{A2=18},{B2=11},{C2=10.5},{P=200},{PDF=Open PDF},{ROD=Single rod},{M=M12X1.75},{NF=M12X1.75},{J=1/4G},{M1=M10x1.5},{O=R6},{Q=5x10},{PPATH=vdi/vdi_asmtpl.prj},{MT=M1},{RE=ET},{SEALS=N},{STROKE=15},{POS=0},{OP=},{NC1=49},{OPTION=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
ⁿ/ₐ
BORE
Ø Bore
[mm]
ROD
Rod
ⁿ/ₐ
MM
Ø Rod
[mm]
K
[mm]
LM
[mm]
M
Ø
ⁿ/ₐ
NB1
Ø
[mm]
NC
Ø
[mm]
ND
[mm]
NE
[mm]
NF
Ø
ⁿ/ₐ
N
[mm]
R
[mm]
S
[mm]
A
[mm]
B
B/B1
[mm]
C
[mm]
D
Ø D
[mm]
E
[mm]
F
[mm]
G
G/G1
[mm]
H
[mm]
I
[mm]
J
Ø
[Inch]
M1
ØM1
[mm]
MP
[mm]
N1
[mm]
NC1MIN
[mm]
NC1MAX
[mm]
O
Ø O-Ring
ⁿ/ₐ
PC
[mm]
Q
Ø
[mm]
T
Ø
[mm]
U
[mm]
V
[mm]
W
[mm]
Y
[mm]
Z
[mm]
L
[mm]
P
[mm]
VDI 25 M1 ET N L1 S 15 NC...
VDI 25 M1 ET N L1 S 15 NC...
25
Single rod
16
14
20
M10X1.5
14
8
6
6
M10X1.5
6
1
5.0
65
23
10
8.5
50
30
11
45
26
1/4G
M8x1.25
16
44
44
59
R6
2
3x6
0.0
37.0
29
50
7
22.5
66.5
110
VDI 32 M1 ET N L1 S 15 NC...
VDI 32 M1 ET N L1 S 15 NC...
32
Single rod
18
16
20
M12X1.75
16
10
8
8
M12X1.75
8
1
6.0
75
20
12
10.5
55
35
11
55
28
1/4G
M10x1.5
20
47
47
62
R6
3
3x6
0.0
36.0
33
50
10
27.5
70.0
140
VDI 40 M1 ET N L1 S 15 NC...
VDI 40 M1 ET N L1 S 15 NC...
40
Single rod
22
20
25
M12X1.75
20
13
10
10
M12X1.75
10
1
8.0
85
23
12
10.5
63
40
11
63
30
1/4G
M10x1.5
20
49
49
64
R6
3
5x10
0.0
35.0
37
50
10
31.5
75.0
200
VDI 50 M1 ET N L1 S 15 NC...
VDI 50 M1 ET N L1 S 15 NC...
50
Single rod
28
24
30
M16X2
25
16
13
13
M16X2
13
1
8.0
100
27
15
13.0
76
45
12
75
32
1/4G
M12x1.75
24
58
58
73
R7
5
6x10
0.0
32.0
44
50
10
37.5
89.0
190
VDI 63 M1 ET N L1 S 20 NC...
VDI 63 M1 ET N L1 S 20 NC...
63
Single rod
36
32
40
M20X2.5
33
22
16
16
M20X2.5
16
2
11.0
125
25
20
17.0
95
65
17
95
41
1/2G
M16x2
32
59
59
79
R7
5
8x10
0.0
26.0
55
50
14
47.5
94.0
220
VDI 80 M1 ET N L1 S 25 NC...
VDI 80 M1 ET N L1 S 25 NC...
80
Single rod
45
40
50
M27X3
42
30
20
20
M27X3
20
2
10.0
160
32
24
21.0
120
80
20
120
47
1/2G
M20x2.5
35
68
68
93
R7
7
10x10
0.0
29.0
70
60
14
60.0
105.0
210
VDI 100 M1 ET N L1 S 30 N...
VDI 100 M1 ET N L1 S 30 N...
100
Single rod
56
50
60
M36X4
53
36
30
30
M36X4
30
2
12.0
200
36
28
25.0
158
108
20
150
54
1/2G
M24x3
50
73
73
103
R9
7
10x15
0.0
19.0
90
80
15
75.0
111.0
210
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GVCN - Hydraulic cylinder, double acting, GVCN serie, ISO Seals. Hydraulic ...
HPS International
10.03.2021
VBM - Hydraulic compact cylinder with magnetic sensors. Feedings, fixation ...
HPS International
10.03.2021
VBL - Hydraulic cylinders, compact Several mounting and oil feeding
HPS International
10.03.2021
JA STANDARD - Floating Joint: Standard Type
SMC
28.09.2023
H160 C0 - Hydraulic cylinder, double acting, double rod, H160 Co serie. Tie...
HPS International
01.04.2021
round cylinder up to 100 bar - Z100
HEB
16.04.2024
CH2EW/CH2FW - JIS Standard Hydraulic Cylinder Double Acting Double Rod
SMC
28.09.2023
round cylinder up to 160 bar - Z160
HEB
16.04.2024
joints with spherical bearing and internal thread - EF
HEB
15.04.2024
CHQB/CHDQB - Compact Hydraulic Cylinder/Double Acting:Single Rod
SMC
26.09.2023
VSP - Double acting hydraulic cylinders series VSP, Plug and Play with CNOM...
HPS International
01.03.2023
H250 C0 - Hydraulic cylinder, double acting, H250 CO serie. Circular cylind...
HPS International
01.04.2021
HGY75_80 - Sealing strip closed cell foam type/electromagnetic shielding ty...
Yiheda 3D Electronic Gallery
09.05.2024
block cylinder with integrated proximitiy switches up to 400 bar - BLZNI400
HEB
16.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表