您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: HPS International
Created: 27.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
HPS International
VBM - Hydraulic compact cylinder with magnetic sensors. Feedings, fixation and several options fully configurable.
HPS International
CYLINDERS
HYDRAULIC BLOCK CYLINDERS
Powered by
CAD模型選擇
{hp_systems/cylinders/block_cylinders/vbm.prj},{NB=VBM 40 M1 F 1 15 P1_0},{PDF=Open PDF},{BORE=40},{M=M1},{RE=F},{SQ=1},{STROKE=15},{POS=0},{ORIOP=},{MS=P1},{MM=22},{A=85},{C=12},{D=10.5},{E=63},{H=63},{J=1/4G},{J1=13.157},{M1=M10x1.5},{M11=10},{M12=1.50},{MP=20},{PC=3},{W=50},{Y=10},{Z=31.5},{P1=200},{A2=18},{B2=11},{C2=10.5},{O=R6},{A3=5.2},{B3=10.8},{C3=1.35},{D3=4.0},{E3=2.8},{R3=0.3},{F=40},{U=31.5},{V=37},{Q=5x10},{Q1=5},{Q2=10},{X=10},{LM=25},{M21=12},{NF1=12},{NB1=20},{ND=10},{NE=10},{K=20},{S=8.0},{PPATH=vbm/vbm_asmtpl.prj},{G1=11},{G2=23},{G3=10},{G4=27},{I1=27},{I2=40},{L1=71},{L2=88},{SM1=15},{SM2=15},{KEYWORDS=cylinder, hydraulic cylinder, bloc cylinder, double acting cylinder, Sensor}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Reference number
ⁿ/ₐ
BORE
Ø Bore
[mm]
MM
Ø Rod
[mm]
A
[mm]
B
[mm]
C
[mm]
D
Ø D
[mm]
E
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[Inch]
LS
L + Stroke
[mm]
M1
ØM1
[mm]
MP
[mm]
PC
[mm]
W
[mm]
Y
[mm]
Z
[mm]
P1
ⁿ/ₐ
L
[mm]
O
O-Ring
ⁿ/ₐ
LM
[mm]
M21
[mm]
NF1
[mm]
K
[mm]
S
[mm]
G1
for other mounting <=P
ⁿ/ₐ
G2
for other mounting >P
ⁿ/ₐ
G3
for M3 and M12 mounting <=P
ⁿ/ₐ
G4
for M3 and M12 mounting >P
ⁿ/ₐ
I1
[mm]
I2
[mm]
L1
[mm]
L2
[mm]
SM1
[mm]
SM2
[mm]
VBM 25 M1 F 1 15 P1
VBM 25 M1 F 1 15 P1
25
16
65
17
10
8.5
50
11
45
26
1/4G
67
M8x1.25
16
2
50
7
22.5
110
52
R6
20
10
10
14
5.0
11
17
8
21
26
33
52
64
15
15
VBM 32 M1 F 1 15 P1
VBM 32 M1 F 1 15 P1
32
18
75
20
12
10.5
55
11
55
27
1/4G
80
M10x1.5
20
3
50
10
27.5
140
65
R6
20
12
12
16
6.0
11
20
10
25
27
38
65
79
15
15
VBM 40 M1 F 1 15 P1
VBM 40 M1 F 1 15 P1
40
22
85
23
12
10.5
63
11
63
27
1/4G
86
M10x1.5
20
3
50
10
31.5
200
71
R6
25
12
12
20
8.0
11
23
10
27
27
40
71
88
15
15
VBM 50 M1 F 1 15 P1
VBM 50 M1 F 1 15 P1
50
28
100
27
15
13.0
76
12
75
30
1/4G
97
M12x1.75
24
5
50
10
37.5
190
82
R7
30
16
16
24
8.0
12
27
13
29
30
44
82
98
15
15
VBM 63 M1 F 1 20 P1
VBM 63 M1 F 1 20 P1
63
36
125
25
20
17.0
95
17
95
41
1/2G
111
M16x2
32
5
50
14
47.5
220
91
R7
40
20
20
32
11.0
17
25
17
32
41
50
91
107
20
15
VBM 80 M1 F 1 25 P1
VBM 80 M1 F 1 25 P1
80
45
160
32
24
21.0
120
20
120
47
1/2G
129
M20x2.5
35
7
60
14
60.0
210
104
R7
50
27
27
40
10.0
20
32
21
39
47
60
104
123
25
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表