您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
V7M - 60° V Belt - V7M Series - 5/16" Width X 7/32" Height - Black Polyurethane
WMBerg
INCH
Chain and Belt Drives
V-Flex® Cable Drive Chain System
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/v_flex_cable_drive_chain_system/a144.prj},{NB=V7M950},{PN=V7M950},{DES=V-FLEX SERIES FRICTION DRIVE},{CN=Master Inch/Metric Catalog},{CP=A144},{MAT=Black Polyurethane},{CS=5/16 x 7/32},{L=37.40},{W=0.3125},{H=0.2188},{PSTOL=0.0020}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
CS
Cross Section
ⁿ/ₐ
L
Length
[Inch]
V7M500
V7M500
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
19.69
V7M515
V7M515
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
20.28
V7M530
V7M530
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
20.87
V7M545
V7M545
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
21.46
V7M560
V7M560
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
22.05
V7M580
V7M580
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
22.83
V7M600
V7M600
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
23.62
V7M615
V7M615
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
24.21
V7M650
V7M650
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
25.59
V7M710
V7M710
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
27.95
V7M750
V7M750
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
29.53
V7M800
V7M800
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
31.50
V7M850
V7M850
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
33.46
V7M900
V7M900
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
35.43
V7M950
V7M950
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
37.40
V7M1000
V7M1000
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
39.37
V7M1060
V7M1060
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
41.73
V7M1120
V7M1120
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
44.09
V7M1180
V7M1180
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
46.46
V7M1250
V7M1250
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
49.21
V7M1320
V7M1320
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
51.97
V7M1400
V7M1400
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
55.12
V7M1500
V7M1500
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
59.06
V7M1600
V7M1600
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
62.99
V7M1700
V7M1700
V-FLEX SERIES FRICTION DR...
Master Inch/Metric Catalo...
Black Polyurethane
5/16 x 7/32
66.93
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表