您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
V3M14S, V3M21S & V3M28S - 60° V Belt Pulleys - For 3M Belts - 1/8", 3/16" and 1/4" Bore - Single Groove Balanced - 303 Stainless Steel
WMBerg
INCH
Chain and Belt Drives
V-Flex® Cable Drive Chain System
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/v_flex_cable_drive_chain_system/a145.prj},{NB=V3M21S-7},{PN=V3M21S-7},{DES=V-FLEX FRICTION DRIVE SERIES},{CN=Master Inch/Metric Catalog},{CP=A145},{MAT=303 Stainless Steel},{N=7},{B=0.1873 (3/16)},{B1=0.1873},{OD=1.24},{F=3/16},{L=13/32},{H=3/8},{F1=0.1875},{L1=0.4063},{H1=0.3750}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B
Bore
[Inch]
OD
Outside Diameter
[Inch]
F
Face Width
[Inch]
L
Overall Length
[Inch]
H
Hub Diameter
[Inch]
V3M14S-1
V3M14S-1
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.1248 (1/8)
0.67
3/16
3/8
5/16
V3M14S-2
V3M14S-2
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.1248 (1/8)
0.75
3/16
3/8
5/16
V3M14S-3
V3M14S-3
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.1248 (1/8)
0.83
3/16
3/8
5/16
V3M14S-4
V3M14S-4
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.1248 (1/8)
0.93
3/16
3/8
5/16
V3M14S-5
V3M14S-5
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.1248 (1/8)
1.04
3/16
3/8
5/16
V3M14S-6
V3M14S-6
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.1248 (1/8)
1.17
3/16
3/8
5/16
V3M14S-7
V3M14S-7
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.1248 (1/8)
1.24
3/16
3/8
5/16
V3M21S-1
V3M21S-1
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.1873 (3/16)
0.67
3/16
13/32
3/8
V3M21S-2
V3M21S-2
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.1873 (3/16)
0.75
3/16
13/32
3/8
V3M21S-3
V3M21S-3
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.1873 (3/16)
0.83
3/16
13/32
3/8
V3M21S-4
V3M21S-4
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.1873 (3/16)
0.93
3/16
13/32
3/8
V3M21S-5
V3M21S-5
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.1873 (3/16)
1.04
3/16
13/32
3/8
V3M21S-6
V3M21S-6
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.1873 (3/16)
1.17
3/16
13/32
3/8
V3M21S-7
V3M21S-7
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.1873 (3/16)
1.24
3/16
13/32
3/8
V3M28S-1
V3M28S-1
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.2498 (1/4)
0.67
3/16
7/16
1/2
V3M28S-2
V3M28S-2
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.2498 (1/4)
0.75
3/16
7/16
1/2
V3M28S-3
V3M28S-3
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.2498 (1/4)
0.83
3/16
7/16
1/2
V3M28S-4
V3M28S-4
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.2498 (1/4)
0.93
3/16
7/16
1/2
V3M28S-5
V3M28S-5
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.2498 (1/4)
1.04
3/16
7/16
1/2
V3M28S-6
V3M28S-6
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.2498 (1/4)
1.17
3/16
7/16
1/2
V3M28S-7
V3M28S-7
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.2498 (1/4)
1.24
3/16
7/16
1/2
V3M28S-8
V3M28S-8
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.2498 (1/4)
1.10
3/16
7/16
1/2
V3M28S-9
V3M28S-9
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.2498 (1/4)
1.17
3/16
7/16
1/2
V3M28S-10
V3M28S-10
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.2498 (1/4)
1.24
3/16
7/16
1/2
V3M28S-11
V3M28S-11
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
303 Stainless Steel
0.2498 (1/4)
1.57
3/16
7/16
1/2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
G1 - Friction Drive Rollers - 1/8", 1/4", 5/16" and 1/2" Bore - Wheel - 303...
WMBerg
06.06.2023
PG3 - Grooved Pulleys - For 1/8" Diameter Pulley Belts 1/8" to 5/16" - Bore...
WMBerg
06.06.2023
V3M-S - 60° V Belt Pulleys - For V3M Belts - 3, 5 and 8 (mm) Bore - Single ...
WMBerg
06.06.2023
V3 - V-Belt Pulleys - 3V Series - Die Cast Zinc Alloy
WMBerg
06.06.2023
PG1 - Grooved Pulleys - For 1/16" Diameter Pulley Belts 1/8", 3/16" and 1/4...
WMBerg
06.06.2023
Standard
NTN Corporation
03.10.2022
B13 - Ball Bearings - Precision ABEC-1 1/8" to 3/8" Bore- 52100 Chrome Stee...
WMBerg
06.06.2023
V5M33S, V5M47S, V7M35S & V7M37S - 60° V Belt Pulleys - For 5M & 7M Belts - ...
WMBerg
06.06.2023
MAE-TL-KRS-1-SPZ/Z(10)-GG - V-Belt Pulleys made from cast ironfor Taper Bus...
MÄDLER
26.04.2024
PG5 - Grooved Pulleys - For 1/4" Diameter Pulley Belts - 3/8" and 1/2" Bore...
WMBerg
06.06.2023
V-belt pulleys for taper bush SPA-3 - V-belts pulleys for taper bush
BEA Ingranaggi
06.07.2020
Rope Pulleys - Steel - Pulley
Rollenbau
02.12.2021
PG3-C - Grooved Pulleys - For 1/8" Diameter Pulley Belts - 1/8" to 1/4" Bor...
WMBerg
06.06.2023
V5M-S & V7M-S - 60° V Belt Pulleys - For V5M & V7M Belts - 8, 10 and 12 (mm...
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表