您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
V/C Type/Shaft diameter 90-180mm
NSK Rolling Bearing
Rolling Bearings
Plummer Blocks
Single-piece Plummer Blocks ( for bearings with adapter )
Powered by
CAD模型選擇
{nsk_rb/roller_bearings/plummer_blocks/single_piece_pb_adapter/vc_tsd_90_180_mm_adapter.prj},{NB=NSK_V270C135-135 2},{IDNR=},{ORDER=V270C135-135 2},{VERS=1},{D1=135},{PLB=V270C135-135},{SBBN=-},{AN=23230OCK},{AD=H 2330},{MD=135},{MD2=135},{DH7=270},{D=270},{HH11=170},{H=170},{J=450},{A=236},{L=540},{L1=135},{A1=160},{A3=0},{A30=105},{H1=60},{H2=335},{G=103},{T=M10},{T1=10},{ST=16},{KT1=7.0},{N=29},{N1=42},{J1=92},{S=M24},{S1=24},{S2=M12},{S20=12},{MASS=64.0},{LRN=SR 270x7},{Q=1},{Y=0},{OS=GS 30},{FIXED=1},{MD3=11},{HN=135.0},{HN1=137.0},{SC=1},{X1=6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
Shaft Diameter
[mm]
PLB
Order Number
ⁿ/ₐ
SBBN
Bearing-Ball
ⁿ/ₐ
AN
Bearing-Roller
ⁿ/ₐ
AD
Adapter-Numbers
ⁿ/ₐ
DH7
Diameter
[mm]
HH11
Height
[mm]
J
Length
[mm]
A
Length
[mm]
L
Length
[mm]
A1
Width
[mm]
A3
Length
[mm]
H1
Height
[mm]
H2
Height
[mm]
G
Length
[mm]
T
Nominal Diameter of Screw
[mm]
N
Length
[mm]
N1
Length
[mm]
J1
Length
[mm]
S
Nominal Diameter of Screw
[mm]
S2
Nominal Diameter of Screw
[mm]
MASS
Mass-Approx
[kg]
LRN
Locating Rings Nominal (Outside Diameter x Width)
ⁿ/ₐ
Q
Locating Rings Quantity
ⁿ/ₐ
Y
Length
[mm]
OS
Oil Seals
ⁿ/ₐ
V180C90-90 1
90
V180C90-90
2220K
22220EAKE4
H 320X
180
125
320
170
380
110
0
40
243
70
M8
23
32
56
M20
M8
27.5
SR 180x12
2
0
GS 20
V180C90-0 1
90
V180C90-0
2220K
22220EAKE4
H 320X
180
125
320
170
380
110
75
40
243
70
M8
23
32
56
M20
M8
27.5
SR 180x12
2
45
GS 20
V200C100-100 1
100
V200C100-100
2222K
22222EAKE4
H 322X
200
132
350
190
410
120
0
45
265
82
M10
23
32
60
M20
M8
39.0
SR 200x14,5
2
0
GS 22
V200C100-0 1
100
V200C100-0
2222K
22222EAKE4
H 322X
200
132
350
190
410
120
82
45
265
82
M10
23
32
60
M20
M8
39.0
SR 200x14,5
2
50
GS 22
V200C100-100 2
100
V200C100-100
-
23222CK
H 2322X
200
132
350
190
410
120
0
45
265
82
M10
23
32
60
M20
M8
39.0
SR 200x12,2
1
0
GS 22
V200C100-0 2
100
V200C100-0
-
23222CK
H 2322X
200
132
350
190
410
120
82
45
265
82
M10
23
32
60
M20
M8
39.0
SR 200x12,2
1
58
GS 22
V215C110-110 1
110
V215C110-110
-
22224EAKE4
H 3124
215
140
350
190
410
120
0
45
280
82
M10
23
32
60
M20
M10
40.5
SR 215x12
2
0
GS 24
V215C110-0 1
110
V215C110-0
-
22224EAKE4
H 3124
215
140
350
190
410
120
82
45
280
82
M10
23
32
60
M20
M10
40.5
SR 215x12
2
53
GS 24
V215C110-110 2
110
V215C110-110
-
23224CK
H 2324
215
140
350
190
410
120
0
45
280
82
M10
23
32
60
M20
M10
40.5
SR 215x6
1
0
GS 24
V215C110-0 2
110
V215C110-0
-
23224CK
H 2324
215
140
350
190
410
120
82
45
280
82
M10
23
32
60
M20
M10
40.5
SR 215x6
1
62
GS 24
V230C115-115 1
115
V230C115-115
-
22226EAKE4
H 3126
230
150
380
200
450
130
0
50
300
86
M10
23
32
65
M20
M10
50.0
SR 230x11
2
0
GS 26
V230C115-0 1
115
V230C115-0
-
22226EAKE4
H 3126
230
150
380
200
450
130
87
50
300
86
M10
23
32
65
M20
M10
50.0
SR 230x11
2
57
GS 26
V230C115-115 2
115
V230C115-115
-
23226CK
H 2326
230
150
380
200
450
130
0
50
300
86
M10
23
32
65
M20
M10
50.0
SR 230x6
1
0
GS 26
V230C115-0 2
115
V230C115-0
-
23226CK
H 2326
230
150
380
200
450
130
87
50
300
86
M10
23
32
65
M20
M10
50.0
SR 230x6
1
65
GS 26
V250C125-125 1
125
V250C125-125
-
22228CDK
H 3128
250
160
420
218
500
150
0
50
315
94
M10
23
32
80
M20
M10
54.0
SR 250x13
2
0
GS 28
V250C125-0 1
125
V250C125-0
-
22228CDK
H 3128
250
160
420
218
500
150
96
50
315
94
M10
23
32
80
M20
M10
54.0
SR 250x13
2
60
GS 28
V250C125-125 2
125
V250C125-125
-
23228CK
H 2328
250
160
420
218
500
150
0
50
315
94
M10
23
32
80
M20
M10
54.0
SR 250x6
1
0
GS 28
V250C125-0 2
125
V250C125-0
-
23228CK
H 2328
250
160
420
218
500
150
96
50
315
94
M10
23
32
80
M20
M10
54.0
SR 250x6
1
70
GS 28
V270C135-135 1
135
V270C135-135
-
22230CDK
H 3130
270
170
450
236
540
160
0
60
335
103
M10
29
42
92
M24
M12
64.0
SR 270x15
2
0
GS 30
V270C135-0 1
135
V270C135-0
-
22230CDK
H 3130
270
170
450
236
540
160
105
60
335
103
M10
29
42
92
M24
M12
64.0
SR 270x15
2
65
GS 30
V270C135-135 2
135
V270C135-135
-
23230OCK
H 2330
270
170
450
236
540
160
0
60
335
103
M10
29
42
92
M24
M12
64.0
SR 270x7
1
0
GS 30
V270C135-0 2
135
V270C135-0
-
23230OCK
H 2330
270
170
450
236
540
160
105
60
335
103
M10
29
42
92
M24
M12
64.0
SR 270x7
1
76
GS 30
V290C140-140 1
140
V290C140-140
-
22232CDK
H 3132
290
190
470
250
560
170
0
60
375
113
M12
29
50
92
M24
M12
100.0
SR 290x16,5
2
0
GS 32
V290C140-0 1
140
V290C140-0
-
22232CDK
H 3132
290
190
470
250
560
170
112
60
375
113
M12
29
50
92
M24
M12
100.0
SR 290x16,5
2
71
GS 32
V290C140-140 2
140
V290C140-140
-
23232CK
H 2332
290
190
470
250
560
170
0
60
375
113
M12
29
50
92
M24
M12
100.0
SR 290x9
1
0
GS 32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表