您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
Non return valve - Non return valve
Definox
Safety devices
Non-return valve
Non-return valve
Powered by
CAD模型選擇
{definox/appareils20de20se9curite9/clapet20anti-retour/clapet20anti-retour/appareils20de20securite9.prj},{NB=UD065A15100},{PREVIEW=../../../_pool_/86/88/clapet_anti-retour.png},{REF=UD065A15100},{DESC=CAR DIN 65},{TUBE=66 / 70},{V=CAR},{DIAM=DIN 65},{MATB=1.4404},{MATS=FKM},{FITTING=A souder},{DEFAULTSORTATTR=30551}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
US025A11100
US025A11100
Non return valve SMS 25
22,6 / 25
CAR
SMS 25
1.4404
PFA EPDM
To weld
US038A11100
US038A11100
Non return valve SMS 38
35,6 / 38
CAR
SMS 38
1.4404
PFA EPDM
To weld
US051A11100
US051A11100
Non return valve SMS 51
48,5 / 51
CAR
SMS 51
1.4404
PFA EPDM
To weld
US063A11100
US063A11100
Non return valve SMS 63
60,3 / 63,5
CAR
SMS 63
1.4404
PFA EPDM
To weld
US076A11100
US076A11100
Non return valve SMS 76
72,9 / 76,1
CAR
SMS 76
1.4404
PFA EPDM
To weld
US104A11100
US104A11100
Non return valve SMS 104
100 / 104
CAR
SMS 104
1.4404
PFA EPDM
To weld
UD025A11100
UD025A11100
Non return valve DIN 25
26 / 29
CAR
DIN 25
1.4404
PFA EPDM
To weld
UD032A11100
UD032A11100
Non return valve DIN 32
32 / 35
CAR
DIN 32
1.4404
PFA EPDM
To weld
UD040A11100
UD040A11100
Non return valve DIN 40
38 / 41
CAR
DIN 40
1.4404
PFA EPDM
To weld
UD050A11100
UD050A11100
Non return valve DIN 50
50 / 53
CAR
DIN 50
1.4404
PFA EPDM
To weld
UD065A11100
UD065A11100
Non return valve DIN 65
66 / 70
CAR
DIN 65
1.4404
PFA EPDM
To weld
UD080A11100
UD080A11100
Non return valve DIN 80
81 / 85
CAR
DIN 80
1.4404
PFA EPDM
To weld
UD100A11100
UD100A11100
Non return valve DIN 100
100 / 104
CAR
DIN 100
1.4404
PFA EPDM
To weld
UD125A11100
UD125A11100
Non return valve DIN 125
125 / 129
CAR
DIN 125
1.4404
PFA EPDM
To weld
UU012A11100
UU012A11100
Non return valve US 1/2"
9,4 / 12,7
CAR
US 1/2"
1.4404
PFA EPDM
To weld
UU019A11100
UU019A11100
Non return valve US 3/4"
15,75 / 19,05
CAR
US 3/4"
1.4404
PFA EPDM
To weld
UU025A11100
UU025A11100
Non return valve US 1"
22,1 / 25,4
CAR
US 1"
1.4404
PFA EPDM
To weld
UU038A11100
UU038A11100
Non return valve US 1"1/2
34,8 / 38,1
CAR
US 1"1/2
1.4404
PFA EPDM
To weld
UU051A11100
UU051A11100
Non return valve US 2"
47,5 / 50,8
CAR
US 2"
1.4404
PFA EPDM
To weld
UU063A11100
UU063A11100
Non return valve US 2"1/2
60,2 / 63,5
CAR
US 2"1/2
1.4404
PFA EPDM
To weld
UU076A11100
UU076A11100
Non return valve US 3"
72,9 / 76,1
CAR
US 3"
1.4404
PFA EPDM
To weld
UU101A11100
UU101A11100
Non return valve US 4"
97,4 / 101,6
CAR
US 4"
1.4404
PFA EPDM
To weld
US025A12100
US025A12100
Non return valve SMS 25
22,6 / 25
CAR
SMS 25
1.4404
PFA FKM
To weld
US038A12100
US038A12100
Non return valve SMS 38
35,6 / 38
CAR
SMS 38
1.4404
PFA FKM
To weld
US051A12100
US051A12100
Non return valve SMS 51
48,5 / 51
CAR
SMS 51
1.4404
PFA FKM
To weld
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表