您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
V-belt pulleys for taper bush SPZ-4 - V-belts pulleys for taper bush
BEA Ingranaggi
Pulleys
V-belts pulleys for taper bush
V-belts pulleys for taper bush SPZ
Powered by
CAD模型選擇
{bea/pulleys/v_belts_pulleys_for_tb/v_belts_pulleys_for_tb_spz/v_belts_pulleys_for_tl_spz_4.prj},{NB=TZ040160},{DESCRIPTION=SPZ 160 04},{CNSORDERNO=TZ040160},{GROOVE=4},{DP=160},{DE=164},{TYPE=2},{TAPERBUSH=2517},{HM=65},{DM=0},{DI=131},{E=0},{F=52},{L=45},{R=7.0},{S=0.0},{KG=4.50},{TYPE1=SPZ}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
E
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
TZ040071
SPZ 71 04
TZ040071
4
71
75
8
1108
28
0
42
0
52
22
0.0
30.0
0.80
TZ040080
SPZ 80 04
TZ040080
4
80
84
8
1210
32
0
51
0
52
25
0.0
27.0
0.90
TZ040085
SPZ 85 04
TZ040085
4
85
89
8
1610
42
0
60
0
52
25
0.0
27.0
1.00
TZ040090
SPZ 90 04
TZ040090
4
90
94
8
1610
42
0
61
0
52
25
0.0
27.0
1.10
TZ040095
SPZ 95 04
TZ040095
4
95
99
8
1610
42
0
66
0
52
25
0.0
27.0
1.20
TZ040100
SPZ 100 04
TZ040100
4
100
104
8
1610
42
0
71
0
52
25
0.0
27.0
1.30
TZ040106
SPZ 106 04
TZ040106
4
106
110
8
1610
42
0
76
0
52
25
0.0
27.0
1.40
TZ040112
SPZ 112 04
TZ040112
4
112
116
8
2012
50
0
83
0
52
32
0.0
20.0
1.60
TZ040118
SPZ 118 04
TZ040118
4
118
122
8
2012
50
0
90
0
52
32
0.0
20.0
1.90
TZ040125
SPZ 125 04
TZ040125
4
125
129
2
2012
50
0
96
0
52
32
20.0
0.0
2.20
TZ040132
SPZ 132 04
TZ040132
4
132
136
2
2012
50
0
103
0
52
32
20.0
0.0
2.60
TZ040140
SPZ 140 04
TZ040140
4
140
144
2
2012
50
0
111
0
52
32
20.0
0.0
3.00
TZ040150
SPZ 150 04
TZ040150
4
150
154
2
2517
65
0
121
0
52
45
7.0
0.0
3.60
TZ040160
SPZ 160 04
TZ040160
4
160
164
2
2517
65
0
131
0
52
45
7.0
0.0
4.50
TZ040170
SPZ 170 04
TZ040170
4
170
174
2
2517
65
0
141
0
52
45
7.0
0.0
4.80
TZ040180
SPZ 180 04
TZ040180
4
180
184
2
2517
65
0
151
0
52
45
7.0
0.0
5.00
TZ040190
SPZ 190 04
TZ040190
4
190
194
3
2517
65
0
161
0
52
45
3.5
3.5
5.10
TZ040200
SPZ 200 04
TZ040200
4
200
204
6
2517
65
124
171
8
52
45
3.5
3.5
5.20
TZ040224
SPZ 224 04
TZ040224
4
224
228
5
2517
65
124
195
0
52
45
3.5
3.5
5.90
TZ040250
SPZ 250 04
TZ040250
4
250
254
5
2517
65
124
221
0
52
45
3.5
3.5
6.60
TZ040280
SPZ 280 04
TZ040280
4
280
284
5
2517
65
124
251
0
52
45
3.5
3.5
7.20
TZ040315
SPZ 315 04
TZ040315
4
315
319
5
2517
65
124
286
0
52
45
3.5
3.5
8.50
TZ040355
SPZ 355 04
TZ040355
4
355
359
5
2517
65
124
326
0
52
45
3.5
3.5
9.40
TZ040400
SPZ 400 04
TZ040400
4
400
404
5
2517
65
124
371
0
52
45
3.5
3.5
11.20
TZ040450
SPZ 450 04
TZ040450
4
450
454
5
3020
75
146
421
0
52
51
0.5
0.5
11.60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表