您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 134 - Two-way connecting clamps
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
GN 134
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/gn_134/gn_134.prj},{NB=Two-way connecting clamps GN 134-V50-V50-76-2-BL},{CODE=GN.44391},{DESCRIPTION=GN 134-V50-V50-76-2-BL},{DIM01=-},{DIM02=50x50},{DIM03=-},{DIM04=50x50},{DIM05=M10},{DIM06=76},{DIM07=125.0},{DIM08=98},{DIM09=55.0},{DIM10=GN 911-M10-63},{WEIGHT=825},{FORMVIS=S1 - S2},{OBVIS=blank},{PRJ=2},{D11=50},{S11=50},{D22=50},{S22=50},{VERS=8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
s1
[mm]
DIM03
d2
[mm]
DIM04
s2
[mm]
DIM05
d3
ⁿ/ₐ
DIM06
k
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
m
[mm]
DIM10
d3 Clamping kit
ⁿ/ₐ
WEIGHT
[g]
Two-way connecting clamps...
GN.43801
GN 134-B20-B20-50-1-BL
20
-
20
-
M8
50
79.5
68
33.5
GN 911-M 8-35
355
Two-way connecting clamps...
GN.43841
GN 134-B25-B25-50-1-BL
25
-
25
-
M8
50
79.5
68
33.5
GN 911-M 8-35
340
Two-way connecting clamps...
GN.43881
GN 134-B30-B30-50-1-BL
30
-
30
-
M8
50
79.5
68
33.5
GN 911-M 8-35
325
Two-way connecting clamps...
GN.43901
GN 134-B30-B30-60-1-BL
30
-
30
-
M8
60
109.0
79
50.0
GN 911-M 8-55
690
Two-way connecting clamps...
GN.43961
GN 134-B32-B32-60-1-BL
32
-
32
-
M8
60
109.0
79
50.0
GN 911-M 8-55
670
Two-way connecting clamps...
GN.43981
GN 134-B35-B35-60-1-BL
35
-
35
-
M8
60
109.0
79
50.0
GN 911-M 8-55
670
Two-way connecting clamps...
GN.44021
GN 134-B40-B40-60-1-BL
40
-
40
-
M8
60
109.0
79
50.0
GN 911-M 8-55
610
Two-way connecting clamps...
GN.44041
GN 134-B40-B40-76-1-BL
40
-
40
-
M10
76
125.0
98
55.0
GN 911-M10-63
975
Two-way connecting clamps...
GN.44101
GN 134-B42-B42-76-1-BL
42
-
42
-
M10
76
125.0
98
55.0
GN 911-M10-63
945
Two-way connecting clamps...
GN.44121
GN 134-B45-B45-76-1-BL
45
-
45
-
M10
76
125.0
98
55.0
GN 911-M10-63
930
Two-way connecting clamps...
GN.44161
GN 134-B48-B48-76-1-BL
48
-
48
-
M10
76
125.0
98
55.0
GN 911-M10-63
915
Two-way connecting clamps...
GN.44181
GN 134-B50-B50-76-1-BL
50
-
50
-
M10
76
125.0
98
55.0
GN 911-M10-63
885
Two-way connecting clamps...
GN.43821
GN 134-B20-V20-50-1-BL
20
-
-
20x20
M8
50
79.5
68
33.5
GN 911-M 8-35
350
Two-way connecting clamps...
GN.43861
GN 134-B25-V25-50-1-BL
25
-
-
25x25
M8
50
79.5
68
33.5
GN 911-M 8-35
330
Two-way connecting clamps...
GN.43921
GN 134-B30-V30-50-1-BL
30
-
-
30x30
M8
50
79.5
68
33.5
GN 911-M 8-35
310
Two-way connecting clamps...
GN.43941
GN 134-B30-V30-60-1-BL
30
-
-
30x30
M8
60
109.0
79
50.0
GN 911-M 8-55
680
Two-way connecting clamps...
GN.44001
GN 134-B35-V35-60-1-BL
35
-
-
35x35
M8
60
109.0
79
50.0
GN 911-M 8-55
640
Two-way connecting clamps...
GN.44061
GN 134-B40-V40-60-1-BL
40
-
-
4040
M8
60
109.0
79
50.0
GN 911-M 8-55
580
Two-way connecting clamps...
GN.44081
GN 134-B40-V40-76-1-BL
40
-
-
40x40
M10
76
125.0
98
55.0
GN 911-M10-63
890
Two-way connecting clamps...
GN.44141
GN 134-B45-V45-76-1-BL
45
-
-
45x45
M10
76
125.0
98
55.0
GN 911-M10-63
835
Two-way connecting clamps...
GN.44201
GN 134-B50-V50-76-1-BL
50
-
-
50x50
M10
76
125.0
98
55.0
GN 911-M10-63
770
Two-way connecting clamps...
GN.44221
GN 134-V20-V20-50-1-BL
-
20x20
-
20x20
M8
50
79.5
68
33.5
GN 911-M 8-35
351
Two-way connecting clamps...
GN.44241
GN 134-V25-V25-50-1-BL
-
25x25
-
25x25
M8
50
79.5
68
33.5
GN 911-M 8-35
325
Two-way connecting clamps...
GN.44261
GN 134-V30-V30-50-1-BL
-
30x30
-
30x30
M8
50
79.5
68
33.5
GN 911-M 8-35
300
Two-way connecting clamps...
GN.44281
GN 134-V30-V30-60-1-BL
-
30x30
-
30x30
M8
60
109.0
79
50.0
GN 911-M 8-55
660
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表