您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 132 - Two-way connecting clamps
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
GN 132
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/gn_132/gn_132.prj},{NB=Two-way connecting clamps GN 132-B60-B60-80-2-BL},{CODE=GN.42791},{DESCRIPTION=GN 132-B60-B60-80-2-BL},{DIM01=60},{DIM02=60},{DIM03=M10},{DIM04=80},{DIM05=169},{DIM06=80},{DIM07=65},{DIM08=GN 911-M10-55},{WEIGHT=1060},{VERS1=2},{VERS=3},{OB=BL},{NORMNR=GN 132},{D11=60},{D22=60},{KS=Klemmschrauben mit Innensechskant},{NDM=10},{KDM=8.157},{L3=59.000},{M1=40.000},{M2=52.000},{M3=14.670},{M4=22.000},{O1=41.000},{O11=41.020},{A=10.500},{B=60.900},{C=8.000},{D=10.000},{E=4.000},{F=5.000},{G=7.670},{H=18.000},{J=0.800},{L=17.500},{P=4.000},{R=10.000},{X1=2.000},{X2=2.000},{MT=11.400},{MTL=2.000},{MTR=1.600},{MTR1=2.350},{MTV1=7.000},{MTV2=18.480},{BMT=0.500},{LL=49.000},{LL1=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
ⁿ/ₐ
DIM04
k
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
m
[mm]
DIM08
d3 Clamping kit
ⁿ/ₐ
WEIGHT
Weight
[g]
Two-way connecting clamps...
GN.42501
GN 132-B20-B20-40-1-BL
20
20
M8
40
97
40
33
GN 911-M8-32
215
Two-way connecting clamps...
GN.42521
GN 132-B25-B25-40-1-BL
25
25
M8
40
97
40
33
GN 911-M8-32
192
Two-way connecting clamps...
GN.42541
GN 132-B30-B30-40-1-BL
30
30
M8
40
97
40
33
GN 911-M8-32
170
Two-way connecting clamps...
GN.42561
GN 132-B30-B30-56-1-BL
30
30
M10
56
125
56
45
GN 911-M10-40
570
Two-way connecting clamps...
GN.42581
GN 132-B32-B32-56-1-BL
32
32
M10
56
125
56
45
GN 911-M10-40
535
Two-way connecting clamps...
GN.42601
GN 132-B35-B35-56-1-BL
35
35
M10
56
125
56
45
GN 911-M10-40
500
Two-way connecting clamps...
GN.42621
GN 132-B40-B40-56-1-BL
40
40
M10
56
125
56
45
GN 911-M10-40
417
Two-way connecting clamps...
GN.42641
GN 132-B40-B40-65-1-BL
40
40
M10
65
143
65
53
GN 911-M10-55
835
Two-way connecting clamps...
GN.42661
GN 132-B42-B42-65-1-BL
42
42
M10
65
143
65
53
GN 911-M10-55
780
Two-way connecting clamps...
GN.42681
GN 132-B45-B45-65-1-BL
45
45
M10
65
143
65
53
GN 911-M10-55
732
Two-way connecting clamps...
GN.42701
GN 132-B48-B48-65-1-BL
48
48
M10
65
143
65
53
GN 911-M10-55
670
Two-way connecting clamps...
GN.42721
GN 132-B50-B50-65-1-BL
50
50
M10
65
143
65
53
GN 911-M10-55
630
Two-way connecting clamps...
GN.42741
GN 132-B50-B50-80-1-BL
50
50
M10
80
169
80
65
GN 911-M10-55
1460
Two-way connecting clamps...
GN.42761
GN 132-B55-B55-80-1-BL
55
55
M10
80
169
80
65
GN 911-M10-55
1260
Two-way connecting clamps...
GN.42781
GN 132-B60-B60-80-1-BL
60
60
M10
80
169
80
65
GN 911-M10-55
1060
Two-way connecting clamps...
GN.42511
GN 132-B20-B20-40-2-BL
20
20
M8
40
97
40
33
GN 911-M8-32
215
Two-way connecting clamps...
GN.42531
GN 132-B25-B25-40-2-BL
25
25
M8
40
97
40
33
GN 911-M8-32
192
Two-way connecting clamps...
GN.42551
GN 132-B30-B30-40-2-BL
30
30
M8
40
97
40
33
GN 911-M8-32
170
Two-way connecting clamps...
GN.42571
GN 132-B30-B30-56-2-BL
30
30
M10
56
125
56
45
GN 911-M10-40
570
Two-way connecting clamps...
GN.42591
GN 132-B32-B32-56-2-BL
32
32
M10
56
125
56
45
GN 911-M10-40
535
Two-way connecting clamps...
GN.42611
GN 132-B35-B35-56-2-BL
35
35
M10
56
125
56
45
GN 911-M10-40
500
Two-way connecting clamps...
GN.42631
GN 132-B40-B40-56-2-BL
40
40
M10
56
125
56
45
GN 911-M10-40
417
Two-way connecting clamps...
GN.42651
GN 132-B40-B40-65-2-BL
40
40
M10
65
143
65
53
GN 911-M10-55
835
Two-way connecting clamps...
GN.42671
GN 132-B42-B42-65-2-BL
42
42
M10
65
143
65
53
GN 911-M10-55
780
Two-way connecting clamps...
GN.42691
GN 132-B45-B45-65-2-BL
45
45
M10
65
143
65
53
GN 911-M10-55
732
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表