您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 131 - Two-way connecting clamps
Elesa
GENERAL CATALOGUE
Connecting clamps
Connecting clamps for tubes
GN 131
Powered by
CAD模型選擇
{elesa/general_catalogue/16/1_connecting_clamps_for_tubes/gn_131/gn_131.prj},{NB=Two-way connecting clamps GN 131-B18-B18-2-BL},{D1=B18},{D11=18},{D2=B18},{D22=18},{KS=Klemmschr. mit Innensechskant},{D3=M6},{NDM=6},{KDM=4.771},{K=25},{L=64},{M=20},{A=7.000},{B=22.500},{C=5.000},{D=6.000},{E=2.500},{F=3.000},{G=4.670},{H=2.500},{J=0.600},{O=11.000},{M1=17.510},{M2=14.000},{K1=21.000},{K2=9.000},{P=3.000},{S=1.400},{R=7.000},{T=5.250},{OB=BL},{VER=2},{CODE=GN.42111},{DESCRIPTION=GN 131-B18-B18-2-BL},{DIM01=18},{DIM02=18},{DIM03=M6},{DM04=25},{DIM05=64},{DIM06=20},{DIM07=GN 911-M6-22},{WEIGHT=68}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DM04
k
[mm]
DIM05
l
[mm]
DIM06
m
[mm]
DIM07
d3 Clamping kit
[mm]
WEIGHT
Weight
[g]
Two-way connecting clamps...
GN.42001
GN 131-B10-B10-1-BL
10
10
M6
25
64
20
GN 911-M6-22
86
Two-way connecting clamps...
GN.42021
GN 131-B12-B12-1-BL
12
12
M6
25
64
20
GN 911-M6-22
82
Two-way connecting clamps...
GN.42041
GN 131-B14-B14-1-BL
14
14
M6
25
64
20
GN 911-M6-22
79
Two-way connecting clamps...
GN.42061
GN 131-B15-B15-1-BL
15
15
M6
25
64
20
GN 911-M6-22
80
Two-way connecting clamps...
GN.42081
GN 131-B16-B16-1-BL
16
16
M6
25
64
20
GN 911-M6-22
70
Two-way connecting clamps...
GN.42101
GN 131-B18-B18-1-BL
18
18
M6
25
64
20
GN 911-M6-22
68
Two-way connecting clamps...
GN.42011
GN 131-B10-B10-2-BL
10
10
M6
25
64
20
GN 911-M6-22
86
Two-way connecting clamps...
GN.42031
GN 131-B12-B12-2-BL
12
12
M6
25
64
20
GN 911-M6-22
80
Two-way connecting clamps...
GN.42051
GN 131-B14-B14-2-BL
14
14
M6
25
64
20
GN 911-M6-22
68
Two-way connecting clamps...
GN.42071
GN 131-B15-B15-2-BL
15
15
M6
25
64
20
GN 911-M6-22
65
Two-way connecting clamps...
GN.42091
GN 131-B16-B16-2-BL
16
16
M6
25
64
20
GN 911-M6-22
73
Two-way connecting clamps...
GN.42111
GN 131-B18-B18-2-BL
18
18
M6
25
64
20
GN 911-M6-22
68
Two-way connecting clamps...
GN.42006
GN 131-B10-B10-1-SW
10
10
M6
25
64
20
GN 911-M6-22
86
Two-way connecting clamps...
GN.42026
GN 131-B12-B12-1-SW
12
12
M6
25
64
20
GN 911-M6-22
82
Two-way connecting clamps...
GN.42046
GN 131-B14-B14-1-SW
14
14
M6
25
64
20
GN 911-M6-22
79
Two-way connecting clamps...
GN.42066
GN 131-B15-B15-1-SW
15
15
M6
25
64
20
GN 911-M6-22
80
Two-way connecting clamps...
GN.42086
GN 131-B16-B16-1-SW
16
16
M6
25
64
20
GN 911-M6-22
70
Two-way connecting clamps...
GN.42106
GN 131-B18-B18-1-SW
18
18
M6
25
64
20
GN 911-M6-22
68
Two-way connecting clamps...
GN.42016
GN 131-B10-B10-2-SW
10
10
M6
25
64
20
GN 911-M6-22
86
Two-way connecting clamps...
GN.42036
GN 131-B12-B12-2-SW
12
12
M6
25
64
20
GN 911-M6-22
80
Two-way connecting clamps...
GN.42056
GN 131-B14-B14-2-SW
14
14
M6
25
64
20
GN 911-M6-22
68
Two-way connecting clamps...
GN.42076
GN 131-B15-B15-2-SW
15
15
M6
25
64
20
GN 911-M6-22
65
Two-way connecting clamps...
GN.42096
GN 131-B16-B16-2-SW
16
16
M6
25
64
20
GN 911-M6-22
73
Two-way connecting clamps...
GN.42116
GN 131-B18-B18-2-SW
18
18
M6
25
64
20
GN 911-M6-22
68
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表