您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
M.1043-BM-SST - Tubular handles
Elesa
GENERAL CATALOGUE
Handles
Tubolar handles
M.1043
Powered by
CAD模型選擇
{elesa/general_catalogue/04/3_tubolar_handles/m_1043_combi/171_m1043_bm_sst.prj},{NB=Tubular handles M.1043 BM/20-700-SST},{CODE=37609-R},{DESCRIPTION=M.1043 BM/20-700-SST},{DIM01=20},{DIM02=700},{DIM03=720},{DIM04=M8},{DIM05=58},{DIM06=45},{DIM07=18},{DIM08=10.0},{DIM09=662},{DIM10=47},{DIM11=13},{DIM12=28},{DIM13=900},{DIM14=1400},{WEIGHT=240},{L=720},{F=700.000},{H=58},{C=28},{L1=662},{L2=47},{L3=13.000},{H1=45},{H4=15.000},{D2=4.000},{D3=20},{D=8.000},{D1=13.5},{H2=18.000},{H3=10.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d3
[mm]
DIM02
f±1
[mm]
DIM03
L
[mm]
DIM04
d
ⁿ/ₐ
DIM05
h
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
h3
[mm]
DIM09
l1
[mm]
DIM10
l2
[mm]
DIM11
l3
[mm]
DIM12
C
[mm]
DIM13
F2
[N]
DIM14
F2
[N]
WEIGHT
Weight
[g]
Tubular handles M.1043 BM...
37598-R
M.1043 BM/20-180-SST
20
180
200
M8
58
45
18
9.5
142
47
13
28
1500
2000
126
Tubular handles M.1043 BM...
37604-R
M.1043 BM/20-200-SST
20
200
220
M8
58
45
18
9.5
162
47
13
28
1500
2000
128
Tubular handles M.1043 BM...
37601-R
M.1043 BM/20-250-SST
20
250
270
M8
58
45
18
9.5
212
47
13
28
1500
2000
135
Tubular handles M.1043 BM...
37600-R
M.1043 BM/20-300-SST
20
300
320
M8
58
45
18
10.0
262
47
13
28
3000
4500
142
Tubular handles M.1043 BM...
37602-R
M.1043 BM/20-350-SST
20
350
370
M8
58
45
18
10.0
312
47
13
28
2500
4000
154
Tubular handles M.1043 BM...
37603-R
M.1043 BM/20-400-SST
20
400
420
M8
58
45
18
10.0
362
47
13
28
2000
3500
166
Tubular handles M.1043 BM...
37605-R
M.1043 BM/20-500-SST
20
500
520
M8
58
45
18
10.0
462
47
13
28
1600
2500
190
Tubular handles M.1043 BM...
37607-R
M.1043 BM/20-600-SST
20
600
620
M8
58
45
18
10.0
562
47
13
28
1100
1800
215
Tubular handles M.1043 BM...
37609-R
M.1043 BM/20-700-SST
20
700
720
M8
58
45
18
10.0
662
47
13
28
900
1400
240
Tubular handles M.1043 BM...
37608-R
M.1043 BM/30-180-SST
30
180
204
M10
78
60
25
15.0
134
57
18
38
3000
3900
228
Tubular handles M.1043 BM...
37610-R
M.1043 BM/30-200-SST
30
200
224
M10
78
60
25
15.0
154
57
18
38
3000
3900
233
Tubular handles M.1043 BM...
37614-R
M.1043 BM/30-250-SST
30
250
274
M10
78
60
25
15.0
204
57
18
38
3000
3900
245
Tubular handles M.1043 BM...
37611-R
M.1043 BM/30-300-SST
30
300
324
M10
78
60
25
17.0
254
57
18
38
4200
5500
258
Tubular handles M.1043 BM...
37612-R
M.1043 BM/30-350-SST
30
350
374
M10
78
60
25
17.0
304
57
18
38
4000
5250
282
Tubular handles M.1043 BM...
37613-R
M.1043 BM/30-400-SST
30
400
424
M10
78
60
25
17.0
354
57
18
38
3800
5000
302
Tubular handles M.1043 BM...
37615-R
M.1043 BM/30-500-SST
30
500
524
M10
78
60
25
17.0
454
57
18
38
3500
4500
343
Tubular handles M.1043 BM...
37617-R
M.1043 BM/30-600-SST
30
600
624
M10
78
60
25
17.0
554
57
18
38
2800
4000
385
Tubular handles M.1043 BM...
37619-R
M.1043 BM/30-700-SST
30
700
724
M10
78
60
25
17.0
654
57
18
38
2250
3500
425
Tubular handles M.1043 BM...
37620-R
M.1043 BM/30-1000-SST
30
1000
1024
M10
78
60
25
17.0
954
57
18
38
2250
3500
425
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ETH-AN - ELESA-Tubular handles
Elesa
01.07.2024
M.1043-EP - ELESA-Tubular handles
Elesa
01.07.2024
VRTP+IR - ELESA-Spoked handwheels with fold-away handle
Elesa
01.07.2024
VRTP. - ELESA-Spoked handwheels
Elesa
26.09.2023
VRTP+I - ELESA-Spoked handwheels
Elesa
01.07.2024
ERW-p - ELESA-Flat adjustable handles
Elesa
01.07.2024
ECB.T - ELESA-Boss caps
Elesa
01.07.2024
ETH-EP - ELESA-Tubular handles
Elesa
01.07.2024
LV.A-SST-ESD-C - ELESA-Levelling elements
Elesa
01.07.2024
GN 924 - Spoked handwheels, with revolving hangle, without keway
Elesa+Ganter
21.06.2024
GN 924 - Spoked handwheels, with revolving hangle, with keway
Elesa+Ganter
21.06.2024
ETH-CLEAN - ELESA-Tubular handles
Elesa
01.07.2024
VRTP+IEL - ELESA-Spoked handwheels
Elesa
01.07.2024
GN 924 - Spoked handwheels, without handle, without keyway
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表