您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Caged Roller Bearings-Standard ( NAU49,TRU )
IKO (NIPPON THOMPSON CO.,LTD)
IKO Bearings
Roller Bearings
Powered by
CAD模型選擇
{iko/iko_bearings/roller_bearings/caged_rb_std_asmtab.prj},{NB=TRU507745},{VAL=507745},{STDRT=50},{ORDER=TRU507745},{ORDER1=TRU 507745},{VERS=2},{MASS=710.0},{SD=50},{D=77},{C=45},{SR=1.0},{J=58.0},{EW=69.0},{DADAR=5.5},{L=16.0},{ZEFF=21},{I=2},{RE=F},{RS=0.5},{PRL=19.15},{TOR=65.8},{TIR=61.3},{C1IR=2.4},{CTR=1.2},{DAR=65.3},{SDAR=61.8},{CAR=39.8},{SDOG=76.0},{ROG=5.5},{OH=1.5},{NH=2},{CR=75700},{COR=134000},{PPATH=caged_rb_std_asmtpl.prj},{VERS1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
STDRT
Shaft Diameter
[mm]
ORDER
Order Number
ⁿ/ₐ
MASS
Mass
[g]
SD
Inside Diameter
[mm]
D
Outer Diameter
[mm]
C
Width
[mm]
SR
rs min
[mm]
J
Diameter
[mm]
EW
Diameter
[mm]
CR
Basic dynamic load rating
[N]
COR
Basic static load rating
[N]
NAU4900
10
NAU4900
24.5
10
22
13
0.3
15.5
18.5
6580
6470
NAU4901
12
NAU4901
27.5
12
24
13
0.3
17.0
20.0
6950
7120
NAU4902
15
NAU4902
36.5
15
28
13
0.3
21.0
24.0
7950
9020
TRU153320
15
TRU153320
80.5
15
33
20
0.3
19.5
27.0
10400
10400
NAU4903
17
NAU4903
39.5
17
30
13
0.3
22.5
25.5
8240
9670
TRU173425
17
TRU173425
100.0
17
34
25
0.3
21.5
29.5
18000
21600
NAU4904
20
NAU4904
76.0
20
37
17
0.3
24.0
31.5
10700
11300
TRU203820
20
TRU203820
96.5
20
38
20
0.3
25.0
32.5
12100
13400
TRU203825
20
TRU203825
122.0
20
38
25
0.3
25.0
32.5
18700
23600
NAU4905
25
NAU4905
89.0
25
42
17
0.3
29.5
37.0
11900
13900
TRU254425
25
TRU254425
154.0
25
44
25
0.3
30.5
38.0
21000
28900
TRU284530
28
TRU284530
173.0
28
45
30
0.3
31.5
39.5
28700
43800
NAU4906
30
NAU4906
102.0
30
47
17
0.3
34.0
41.5
13000
16200
TRU304830
30
TRU304830
197.0
30
48
30
0.3
35.0
42.5
29400
46600
TRU325230
32
TRU325230
260.0
32
52
30
0.6
38.0
46.0
29800
44200
NAU4907
35
NAU4907
168.0
35
55
20
0.6
40.0
49.0
19500
26300
TRU355630
35
TRU355630
270.0
35
56
30
0.6
40.0
49.0
32200
49800
NAU4908
40
NAU4908
220.0
40
62
22
0.6
46.0
56.0
23400
29400
TRU405930
40
TRU405930
265.0
40
59
30
0.6
45.0
52.5
34700
62500
TRU426230
42
TRU426230
290.0
42
62
30
0.6
48.0
56.5
34600
57800
NAU4909
45
NAU4909
260.0
45
68
22
0.6
51.0
61.0
24800
32800
TRU456430
45
TRU456430
295.0
45
64
30
0.6
50.5
58.5
32600
59700
NAU4910
50
NAU4910
265.0
50
72
22
0.6
55.5
65.5
26200
36200
TRU507745
50
TRU507745
710.0
50
77
45
1.0
58.0
69.0
75700
134000
NAU4911
55
NAU4911
385.0
55
80
25
1.0
61.5
72.5
33000
47000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
for General Usage-Metric Series (LRT,LRTZ)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Caged Roller Bearings-with Seals ( NAU49...UU,TRU...UU )
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full Complement Roller Bearings-Standard ( NAG49 )
IKO (NIPPON THOMPSON CO.,LTD)
23.06.2020
General Usage(KT,KTW)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
without Inner Ring-Standard (RNA, TAF, TR, GTR)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (TA..Z,TLA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Standard-with the Cage (BA..Z,BHA..Z)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Inner Ring-Standard (NA, TAFI, TRI, GTRI)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Full Complement Roller Bearings-with Seals ( NAG49...UU )
IKO (NIPPON THOMPSON CO.,LTD)
23.06.2020
Stainless Steel Made with Hexagon Hole (CF...FBR, FB, FBUUR, FBUU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
with Screw driver slot (CR, CR...C, UUR, UU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Full complement type with Screw driver slot (CR...VR, V, VUUR, VUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
Full complement type with Hexagon Hole (CFE...VBR, VB, VBUUR, VBUU)
IKO (NIPPON THOMPSON CO.,LTD)
14.12.2020
for Shell Type Needle Roller Bearings-Metric Series (IRT)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表