目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
TPE 6-times sockets - HoKa TPE Flexible connector 6-times curled, with sockets both sides
Hoka
Flexible connector
Powered by
CAD模型選擇
{hoka/manschetten/manschette_tpe_6_fach_mit_muffe_asmtab.prj},{NB=TPE 6-fach PP Basis weich, Innendurchmesser = 700 - 10007934(LOD=M-300)},{CNSORDERNO=10007934},{CNSPRICE=363.10},{CNSMASSEXACT=0.000},{DA=700},{L=70},{L1=195},{S=2.5},{W=6},{MCODE=3.mantpe:6.0700.mu},{ART=HoKa TPE weich Manschette 6-fach gewellt 150mm breit mit beidseitig PP Muffen Ø 700 mm auf PP Basis},{ARTE=HoKa TPE flexible connector soft-PP 6-fold curled Ø 700 mm 150 mm width including PP sockets},{ARTF=HoKa TPE Manchette PP souple 6-fois ondulé Ø 700 mm largeur 150 mm avec PP manchons},{CNSMAT=PP Basis weich},{FAR=schwarz},{MATM=PP},{FARBM=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
MATM
Material sockets
ⁿ/ₐ
FARBM
Color
ⁿ/ₐ
DA
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
S
Thickness
[mm]
W
Wave
ⁿ/ₐ
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
TPE 6-times PP Basis weic...
10014606
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
160
40
185
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10007817
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
180
40
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10007818
HoKa TPE flexible connect...
0.795
PP base soft
black
PVC
RAL 7011
200
40
185
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10007819
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
225
40
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10007820
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
250
40
185
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10015511
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
280
50
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10015512
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
315
50
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10015513
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
355
50
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10015593
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
400
50
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10015883
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
450
50
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10015884
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
500
50
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10015885
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
600
60
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10015886
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
700
70
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10016263
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
800
80
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10016264
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
900
90
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10016265
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
1000
100
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10016266
HoKa TPE flexible connect...
0.000
PP base soft
black
PVC
RAL 7011
1250
130
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10002458
HoKa TPE flexible connect...
0.000
PP base soft
black
PE
black
160
40
185
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10002459
HoKa TPE flexible connect...
0.000
PP base soft
black
PE
black
180
40
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10002796
HoKa TPE flexible connect...
0.000
PP base soft
black
PE
black
200
40
185
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10002797
HoKa TPE flexible connect...
0.000
PP base soft
black
PE
black
225
40
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10002798
HoKa TPE flexible connect...
0.000
PP base soft
black
PE
black
250
40
185
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10002862
HoKa TPE flexible connect...
1.560
PP base soft
black
PE
black
280
50
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10003129
HoKa TPE flexible connect...
0.000
PP base soft
black
PE
black
315
50
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
TPE 6-times PP Basis weic...
10003188
HoKa TPE flexible connect...
0.000
PP base soft
black
PE
black
355
50
195
2.5
6
HOKA PP basic soft flexib...
The specified dimensions ...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表