您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TP8E - Timing Pulleys - .0816 (40 DP)
WMBerg
INCH
Chain and Belt Drives
Max-M-Drive® Cable Drive Chain System
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/max_m_drive_cable_drive_chain_system/a129.prj},{NB=TP8E5U4-120_(1)},{PN=TP8E5U4-120},{LOD=1},{DES=Max-M-Drive Timing Serie, Single Flange},{CN=Master Inch/Metric Catalog},{CP=A129},{P=0.0816},{N=120},{LOD1=1,'Low',2,'High'},{OD=3.103},{PD=3.120},{FD=3.37},{B=0.3125},{H=11/16},{GW=5/16},{OL=11/16},{GW1=0.3125},{L=0.6875},{H1=0.6875},{TYP=1.0000},{A1=0.0180},{A2=0.0240},{PSTOL=0.0010},{W=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
P
Pitch
[Inch]
N
Number Of Teeth
ⁿ/ₐ
OD
Outside Diameter
[Inch]
PD
Pitch Diameter
[Inch]
FD
Flange Diameter
[Inch]
B
Bore B (+.001/-.000)
[Inch]
H
Hub Diameter
[Inch]
W
Belt Width
ⁿ/ₐ
TP8EDU4-10_(2)
TP8EDU4-10
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
10
0.246
0.260
0.43
0.0938
7/16
TP8EDU4-11_(2)
TP8EDU4-11
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
11
0.272
0.290
0.46
0.0938
7/16
TP8EDU4-12_(2)
TP8EDU4-12
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
12
0.298
0.310
0.49
0.0938
7/16
TP8E2U4-14_(2)
TP8E2U4-14
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
14
0.350
0.360
0.54
0.1250
7/16
TP8E2U4-15_(2)
TP8E2U4-15
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
15
0.376
0.390
0.57
0.1250
7/16
TP8E3U4-18_(2)
TP8E3U4-18
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
18
0.454
0.470
0.65
0.1875
1/2
TP8E3U4-19_(2)
TP8E3U4-19
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
19
0.480
0.490
0.68
0.1875
1/2
TP8E3U4-20_(2)
TP8E3U4-20
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
20
0.505
0.520
0.70
0.1875
1/2
TP8E3U4-21_(2)
TP8E3U4-21
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
21
0.531
0.550
0.74
0.1875
1/2
TP8E3U4-24_(2)
TP8E3U4-24
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
24
0.609
0.620
0.80
0.1875
1/2
TP8E4U4-25_(2)
TP8E4U4-25
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
25
0.635
0.650
0.84
0.2500
1/2
TP8E4U4-28_(2)
TP8E4U4-28
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
28
0.713
0.730
0.91
0.2500
1/2
TP8E4U4-30_(2)
TP8E4U4-30
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
30
0.765
0.780
0.96
0.2500
1/2
TP8E4U4-32_(2)
TP8E4U4-32
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
32
0.817
0.830
1.01
0.2500
1/2
TP8E4U4-34_(2)
TP8E4U4-34
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
34
0.869
0.880
1.06
0.2500
11/16
TP8E4U4-36_(2)
TP8E4U4-36
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
36
0.921
0.940
1.11
0.2500
11/16
TP8E4U4-38_(2)
TP8E4U4-38
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
38
0.973
0.990
1.16
0.2500
11/16
TP8E4U4-40_(2)
TP8E4U4-40
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
40
1.025
1.040
1.22
0.2500
11/16
TP8E4U4-42_(2)
TP8E4U4-42
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
42
1.077
1.090
1.27
0.2500
11/16
TP8E4U4-44_(2)
TP8E4U4-44
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
44
1.129
1.140
1.32
0.2500
11/16
TP8E4U4-46_(2)
TP8E4U4-46
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
46
1.181
1.190
1.37
0.2500
11/16
TP8E4U4-48_(2)
TP8E4U4-48
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
48
1.233
1.250
1.43
0.2500
11/16
TP8E4U4-50_(2)
TP8E4U4-50
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
50
1.285
1.300
1.48
0.2500
11/16
TP8E4U4-51_(2)
TP8E4U4-51
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
51
1.311
1.320
1.50
0.2500
11/16
TP8E4U4-54_(2)
TP8E4U4-54
Max-M-Drive Timing Serie,...
Master Inch/Metric Catalo...
0.0816
54
1.389
1.400
1.58
0.2500
11/16
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表