您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Created: 18.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Torque Limiter - (Sprocket)
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
Safety Devices
Torque_Limiter
Powered by
CAD模型選擇
{tyc/safety_devices/torque_limiter/tl_sprocket_asmtab.prj},{NB=TL500-1L-06028-TH22JD1(1)},{IDNR=},{MODEL=TL500-1L},{BS=1},{SPNO=060},{NOT=28},{DTT=H},{BD=22},{KEY=J},{PTP=D1},{VER=4},{BDX=[22:42]},{CNSORDERNOX=TL500-1L},{PPATH=tl_sprocket_asmtpl.prj},{D=127},{DH=65},{L=76},{SL=22.0},{T1=6.0},{T2=-},{ST1=3.2},{S=-},{A=7},{C=0},{CNSMASSEXACT=3.5},{XX=3},{XY=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
SPNO
Sprocket No.
ⁿ/ₐ
NOT
No. of teeth
ⁿ/ₐ
D
[mm]
DH
[mm]
L
[mm]
SL
[mm]
T1
[mm]
T2
[mm]
ST1
[mm]
S
max.
[mm]
A
[mm]
C
[mm]
CNSMASSEXACT
Mass
[kg]
TL200-1L-04016-TH9JD0
TL200-1L-04016-TH9JD0
TL200-1L
040
16
50
24
29
6.5
2.6
-
2.5
-
0
38
0.2
TL200-1-04016-TH9JD0
TL200-1-04016-TH9JD0
TL200-1
040
16
50
24
29
6.5
2.6
-
2.5
-
0
38
0.2
TL200-2-04016-TH9JD0
TL200-2-04016-TH9JD0
TL200-2
040
16
50
24
29
6.5
2.6
-
2.5
-
0
38
0.2
TL250-1L-04022-TH12JD1
TL250-1L-04022-TH12JD1
TL250-1L
040
22
65
35
48
16.0
4.5
-
3.2
-
4
50
0.6
TL250-1-04022-TH12JD1
TL250-1-04022-TH12JD1
TL250-1
040
22
65
35
48
16.0
4.5
-
3.2
-
4
50
0.6
TL250-2-04022-TH12JD1
TL250-2-04022-TH12JD1
TL250-2
040
22
65
35
48
16.0
4.5
-
3.2
-
4
50
0.6
TL350-1L-05024-TH18JD1
TL350-1L-05024-TH18JD1
TL350-1L
050
24
89
42
62
19.0
4.5
-
3.2
-
6
63
1.2
TL350-1-05024-TH18JD1
TL350-1-05024-TH18JD1
TL350-1
050
24
89
42
62
19.0
4.5
-
3.2
-
6
63
1.2
TL350-2-05024-TH18JD1
TL350-2-05024-TH18JD1
TL350-2
050
24
89
42
62
19.0
4.5
-
3.2
-
6
63
1.2
TL500-1L-06028-TH22JD1
TL500-1L-06028-TH22JD1
TL500-1L
060
28
127
65
76
22.0
6.0
-
3.2
-
7
0
3.5
TL500-1-06028-TH22JD1
TL500-1-06028-TH22JD1
TL500-1
060
28
127
65
76
22.0
6.0
-
3.2
-
7
0
3.5
TL500-2-06028-TH22JD1
TL500-2-06028-TH22JD1
TL500-2
060
28
127
65
76
22.0
6.0
-
3.2
-
7
0
3.5
TL700-1L-08028-TH32JD1
TL700-1L-08028-TH32JD1
TL700-1L
080
28
178
95
98
24.0
8.0
-
3.2
-
8
0
8.4
TL700-1-08028-TH32JD1
TL700-1-08028-TH32JD1
TL700-1
080
28
178
95
98
24.0
8.0
-
3.2
-
8
0
8.4
TL700-2-08028-TH32JD1
TL700-2-08028-TH32JD1
TL700-2
080
28
178
95
98
24.0
8.0
-
3.2
-
8
0
8.4
TL10-16-14022-TH32JD1
TL10-16-14022-TH32JD1
TL10-16
140
22
254
100
115
23.0
8.5
-
4.0
24
0
19
21.0
TL10-24-14022-TH32JD1
TL10-24-14022-TH32JD1
TL10-24
140
22
254
100
115
23.0
8.5
-
4.0
24
0
19
21.0
TL14-10-16026-TH42JD1
TL14-10-16026-TH42JD1
TL14-10
160
26
356
145
150
31.0
13.0
13
4.0
29
0
27
52.0
TL14-15-16026-TH42JD1
TL14-15-16026-TH42JD1
TL14-15
160
26
356
145
150
31.0
13.0
13
4.0
29
0
27
52.0
TL20-6-16036-TH52JD1
TL20-6-16036-TH52JD1
TL20-6
160
36
508
185
175
36.0
15.0
18
4.0
31
0
36
117.0
TL20-12-16036-TH52JD1
TL20-12-16036-TH52JD1
TL20-12
160
36
508
185
175
36.0
15.0
18
4.0
31
0
36
117.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Torque Limiter - (Bushing)
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
19.10.2022
Torque Limiter - Coupling
TSUBAKIMOTO CHAIN TSUBAKI TOP CHAIN
19.10.2022
FBN60B - Finished bore
KANA (Katayama Chain)
20.12.2023
410A - Un-finished
KANA (Katayama Chain)
27.06.2023
SUS60B - with Keyway & Tapped holes
KANA (Katayama Chain)
27.06.2023
60A - Un-finished
KANA (Katayama Chain)
27.06.2023
RS15 size
Tsubakimoto Chain Co.
06.12.2023
RS40 size
Tsubakimoto Chain Co.
06.12.2023
50A - Un-finished
KANA (Katayama Chain)
27.06.2023
RS50 size
Tsubakimoto Chain Co.
28.03.2024
RS35 size
Tsubakimoto Chain Co.
06.12.2023
FBN40B - Finished bore
KANA (Katayama Chain)
20.12.2023
with Setscrew
Jtekt North America
13.12.2018
FBN50B - Finished bore
KANA (Katayama Chain)
20.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表