您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 6311.1 - Thrust pads with retainer ring
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 6311.1
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_6311_1/gn_6311_1_asmtab.prj},{NB=Thrust pads with retainer ring GN 6311.1-40-K},{CODE=GN.11980},{DESCRIPTION=GN 6311.1-40-K},{VER=K},{DIM01=40},{DIM02=16.5},{DIM03=-},{DIM04=-},{DIM05=-},{B=0.000},{DIM06=16},{H1=16},{DIM07=-},{H2=0},{DIM08=-},{E=0.000},{DIM09=1.5},{S=1.500},{DIM10=M20},{WEIGHT=155},{L1=5.000},{SIZE=2.000},{PPATH=gn_6311_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d2 +0.2
[mm]
DIM03
d3 min.
[mm]
DIM04
d3 max.
[mm]
DIM05
b
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
e
[mm]
DIM09
s
[mm]
DIM10
Set screw
ⁿ/ₐ
WEIGHT
Weight
[g]
Thrust pads with retainer...
GN.11955
GN 6311.1-12-A
12
5.2
-
-
-
6
-
1.5
-
M6
4
Thrust pads with retainer...
GN.11961
GN 6311.1-16-A
16
6.3
-
-
-
8
-
2.3
-
M8
11
Thrust pads with retainer...
GN.11965
GN 6311.1-20-A
20
9.2
-
-
-
10
-
2.6
-
M10 - M12
18
Thrust pads with retainer...
GN.11971
GN 6311.1-25-A
25
9.2
-
-
-
11
-
2.9
-
M10 - M12
34
Thrust pads with retainer...
GN.11975
GN 6311.1-32-A
32
12.5
-
-
-
14
-
4.5
-
M16
70
Thrust pads with retainer...
GN.11979
GN 6311.1-40-A
40
16.5
-
-
-
16
-
4.5
-
M20
125
Thrust pads with retainer...
GN.11959
GN 6311.1-12-P
16
5.2
7.5
16
8
-
9
4.5
-
M6
5
Thrust pads with retainer...
GN.11963
GN 6311.1-16-P
16
6.3
7.5
20
10
-
11
5.3
-
M8
13
Thrust pads with retainer...
GN.11967
GN 6311.1-20-P
20
9.2
7.5
24
12
-
13
5.6
-
M10 - M12
24
Thrust pads with retainer...
GN.11973
GN 6311.1-25-P
25
9.2
7.5
32
16
-
15
6.9
-
M10 - M12
43
Thrust pads with retainer...
GN.11977
GN 6311.1-32-P
32
12.5
7.5
44
22
-
19
9.5
-
M16
80
Thrust pads with retainer...
GN.11981
GN 6311.1-340-P
40
16.5
7.5
50
25
-
22
10.5
-
M20
130
Thrust pads with retainer...
GN.11956
GN 6311.1-12-K
12
5.2
-
-
-
6
-
-
1.5
M6
6
Thrust pads with retainer...
GN.11962
GN 6311.1-16-K
19
6.3
-
-
-
8
-
-
1.5
M8
12
Thrust pads with retainer...
GN.11966
GN 6311.1-20-K
23
9.2
-
-
-
10
-
-
1.5
M10 - M12
22
Thrust pads with retainer...
GN.11972
GN 6311.1-25-K
28
9.2
-
-
-
11
-
-
1.5
M10 - M12
35
Thrust pads with retainer...
GN.11976
GN 6311.1-32-K
35
12.5
-
-
-
14
-
-
1.5
M16
74
Thrust pads with retainer...
GN.11980
GN 6311.1-40-K
40
16.5
-
-
-
16
-
-
1.5
M20
155
Thrust pads with retainer...
GN.66721
GN 6311.1-12-A-NI
12
5.2
-
-
-
6
-
1.5
-
M6
4
Thrust pads with retainer...
GN.66726
GN 6311.1-16-A-NI
16
6.3
-
-
-
8
-
2.3
-
M8
11
Thrust pads with retainer...
GN.66731
GN 6311.1-20-A-NI
20
9.2
-
-
-
10
-
2.6
-
M10 - M12
18
Thrust pads with retainer...
GN.66736
GN 6311.1-25-A-NI
25
9.2
-
-
-
11
-
2.9
-
M10 - M12
30
Thrust pads with retainer...
GN.66741
GN 6311.1-32-A-NI
32
12.5
-
-
-
14
-
4.5
-
M16
70
Thrust pads with retainer...
GN.66746
GN 6311.1-40-A-NI
40
16.5
-
-
-
16
-
4.5
-
M20
127
Thrust pads with retainer...
GN.66723
GN 6311.1-12-P-NI
16
5.2
7.5
16
8
-
9
4.5
-
M6
5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表