您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Funken
Created: 17.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Funken
Throttle valve handle sleeve - HoKa butterfly valve with handle, with socket on both sides, 15° louvre
Funken
Ventilation fittings
Dampers
Powered by
CAD模型選擇
{funken/hoka/drosselklappen/drosselklappe_griff_muffe_asmtab.prj},{NB=Drosselklappe PP, Innendurchmesser = 400 - 10031307(LOD=M-300)},{CNSORDERNO=10031307},{CNSPRICE=83.80},{CNSMASSEXACT=1.875},{DA=400},{LGES=180},{L=50.0},{L1=80},{LX=180},{L1X=80},{TOL=2.4},{S=4.5},{D=394.000},{D1=400.700},{D2=403.000},{D3=411.873},{B=24.200},{B1=230.770},{V=1},{V1=1},{MCODE=3.klpdr.hh.mu.4g:s.0400},{ARTD=HoKa PP Drosselklappe Ø 400 mm mit Griff, beidseitig mit Muffe, 4. Generation},{ARTE=HoKa PP damper valve operated by handle Ø 400 mm with sockets, 4th generation},{ARTF=HoKa PP vanne papillon à commande manuelle avec manchons Ø 400 mm, 4ème génération},{CNSMAT=PP},{FAR=RAL 7032},{FARH=schwarz},{INFO=Info text},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
[mm]
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
KNG
KatalogNG
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
FARH
Color
ⁿ/ₐ
DA
Diameter
[mm]
LGES
Total length
[mm]
L
Length
[mm]
L1
Length
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Throttle valve PVC, inner...
10031243
HoKa PVC damper valve op...
PVC
0050
RAL 7011
black
50
150
44.0
62
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031244
HoKa PVC damper valve op...
PVC
0063
RAL 7011
black
63
150
44.0
62
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031245
HoKa PVC damper valve op...
PVC
0075
RAL 7011
black
75
130
27.5
75
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031246
HoKa PVC damper valve op...
PVC
0090
RAL 7011
black
90
130
35.0
60
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031247
HoKa PVC damper valve op...
PVC
0110
RAL 7011
black
110
150
40.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031248
HoKa PVC damper valve op...
PVC
0125
RAL 7011
black
125
150
40.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031249
HoKa PVC damper valve op...
PVC
0140
RAL 7011
black
140
150
37.5
75
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031250
HoKa PVC damper valve op...
PVC
0160
RAL 7011
black
160
150
40.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031251
HoKa PVC damper valve op...
PVC
0180
RAL 7011
black
180
170
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031252
HoKa PVC damper valve op...
PVC
0200
RAL 7011
black
200
170
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031253
HoKa PVC damper valve op...
PVC
0225
RAL 7011
black
225
170
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031254
HoKa PVC damper valve op...
PVC
0250
RAL 7011
black
250
170
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031255
HoKa PVC damper valve op...
PVC
0280
RAL 7011
black
280
170
47.5
75
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031256
HoKa PVC damper valve op...
PVC
0315
RAL 7011
black
315
170
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031257
HoKa PVC damper valve op...
PVC
0355
RAL 7011
black
355
170
50.0
70
3.0
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031258
HoKa PVC damper valve op...
PVC
0400
RAL 7011
black
400
180
50.0
80
3.0
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10003569
HoKa PVC damper control ...
PVC
0450
RAL 7011
RAL 3020
450
440
60.0
320
3.6
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10004466
HoKa PVC damper control ...
PVC
0500
RAL 7011
RAL 3020
500
480
60.0
360
4.0
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10004467
HoKa PVC damper control ...
PVC
0600
RAL 7011
RAL 3020
600
590
70.0
450
5.0
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10014300
HoKa PVC damper control ...
PVC
0700
RAL 7011
RAL 3020
700
660
70.0
520
6.0
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10014343
HoKa PVC damper control ...
PVC
0800
RAL 7011
RAL 3020
800
720
80.0
560
8.0
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10014344
HoKa PVC damper control ...
PVC
0900
RAL 7011
RAL 3020
900
830
90.0
650
8.0
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10014298
HoKa PVC damper control ...
PVC
1000
RAL 7011
RAL 3020
1000
940
100.0
740
10.0
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10014299
HoKa PVC damper control ...
PVC
1250
RAL 7011
RAL 3020
1250
1220
130.0
960
12.0
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PE, inner ...
10031259
HoKa PE damper valve ope...
PE
0050
black
black
50
150
44.0
62
3.0
HOKA PE damper valve with...
The specified dimensions ...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表