您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Throttle valve handle flange - HoKa butterfly valve with handle, with flange on both sides, 15° louvre
Hoka
Dampers
Powered by
CAD模型選擇
{hoka/drosselklappen/drosselklappe_griff_flansch_asmtab.prj},{NB=Drosselklappe PP, Innendurchmesser = 450 - 10000644(LOD=M-300)},{CNSORDERNO=10000644},{CNSPRICE=588.40},{CNSMASSEXACT=6.300},{DA=450},{LGES=378},{L=0.0},{L1=0},{LX=378},{LX2=189},{L1X=MIN},{TOL=3.5},{S=5.0},{D=MIN},{D1=MIN},{D2=MIN},{D3=MIN},{B=MIN},{B1=MIN},{V=4},{V1=MIN},{MCODE=3.klpdr.hh.fl:x.0450},{ARTD=HoKa PP Drosselklappe Ø 450 mm mit Hand- Feststellhebel rot, beidseitig mit Flansch},{ARTE=HoKa PP damper control valve for manual purpose Ø 450 mm with flanges},{ARTF=HoKa PP vanne papillon à commande manuelle Ø 450 mm avec brides},{CNSMAT=PP},{FAR=RAL 7032},{FARH=RAL 3020},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
[mm]
ART
Article
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
KNG
KatalogNG
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
FARH
Color
ⁿ/ₐ
DA
Diameter
[mm]
LGES
Total length
[mm]
L
Length
[mm]
L1
Length
[mm]
S
Wall thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Throttle valve PVC, inner...
10031228
HoKa PVC damper valve ope...
PVC
0075
RAL 7011
black
75
188
27.5
75
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031229
HoKa PVC damper valve ope...
PVC
0090
RAL 7011
black
90
188
35.0
60
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031230
HoKa PVC damper valve ope...
PVC
0110
RAL 7011
black
110
210
40.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031231
HoKa PVC damper valve ope...
PVC
0125
RAL 7011
black
125
210
40.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031232
HoKa PVC damper valve ope...
PVC
0140
RAL 7011
black
140
210
37.5
75
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031233
HoKa PVC damper valve ope...
PVC
0160
RAL 7011
black
160
210
40.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031234
HoKa PVC damper valve ope...
PVC
0180
RAL 7011
black
180
230
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031235
HoKa PVC damper valve ope...
PVC
0200
RAL 7011
black
200
230
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031236
HoKa PVC damper valve ope...
PVC
0225
RAL 7011
black
225
230
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031238
HoKa PVC damper valve ope...
PVC
0250
RAL 7011
black
250
230
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031239
HoKa PVC damper valve ope...
PVC
0280
RAL 7011
black
280
230
47.5
75
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031240
HoKa PVC damper valve ope...
PVC
0315
RAL 7011
black
315
230
50.0
70
2.5
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031241
HoKa PVC damper valve ope...
PVC
0355
RAL 7011
black
355
230
50.0
70
3.0
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10031242
HoKa PVC damper valve ope...
PVC
0400
RAL 7011
black
400
240
50.0
80
3.0
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10013229
HoKa PVC damper control v...
PVC
0450
RAL 7011
RAL 3020
450
378
0.0
0
3.6
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10013230
HoKa PVC damper control v...
PVC
0500
RAL 7011
RAL 3020
500
418
0.0
0
4.0
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10013231
HoKa PVC damper control v...
PVC
0600
RAL 7011
RAL 3020
600
458
0.0
0
5.0
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10013232
HoKa PVC damper control v...
PVC
0700
RAL 7011
RAL 3020
700
528
0.0
0
6.0
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10013233
HoKa PVC damper control v...
PVC
0800
RAL 7011
RAL 3020
800
568
0.0
0
8.0
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10015123
HoKa PVC damper control v...
PVC
0900
RAL 7011
RAL 3020
900
658
0.0
0
8.0
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10015124
HoKa PVC damper control v...
PVC
1000
RAL 7011
RAL 3020
1000
748
0.0
0
10.0
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PVC, inner...
10014597
HoKa PVC damper control v...
PVC
1250
RAL 7011
RAL 3020
1250
968
0.0
0
12.0
HOKA PVC damper valve wit...
The specified dimensions ...
Throttle valve PE, inner ...
10031278
HoKa PE damper valve oper...
PE
0075
black
black
75
188
27.5
75
3.0
HOKA PE damper valve with...
The specified dimensions ...
Throttle valve PE, inner ...
10031279
HoKa PE damper valve oper...
PE
0090
black
black
90
188
35.0
60
3.0
HOKA PE damper valve with...
The specified dimensions ...
Throttle valve PE, inner ...
10031280
HoKa PE damper valve oper...
PE
0110
black
black
110
210
40.0
70
3.0
HOKA PE damper valve with...
The specified dimensions ...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表