您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 992 - Threaded hole end-caps for tubes
Elesa
GENERAL CATALOGUE
Connecting clamps
Tubes and accessories
GN 992
Powered by
CAD模型選擇
{elesa/general_catalogue/16/2_tubes_and_accessories/gn_992/gn_992.prj},{NB=Threaded hole end-caps for tubes GN 992-D48-M12},{CODE=GN.69331},{DESCRIPTION=GN 992-D48-M12},{DIM01=48},{D1X=48},{DIM02=-},{S1X=0},{DIM03=M12},{D2X=12.000},{DIM04=42},{D3X=42.000},{D33=39.0},{DIM05=-},{S2X=0.000},{DIM06=42.5},{DIM07=45.5},{DIM08=2.5},{DIM09=30},{WEIGHT=130},{L4=5},{K1=2.000},{K=4.050},{K2=0.300},{HX=8},{BX=35.000},{NDM2=20.000},{DX=20.750},{SS=0.000},{VER=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
s1
[mm]
DIM03
d2
ⁿ/ₐ
DIM04
d3
[mm]
DIM05
s2
[mm]
DIM06
d4
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
l3 +0.5
[mm]
WEIGHT
Weight
[g]
Threaded hole end-caps fo...
GN.69301
GN 992-D20-M8
20
-
M8
16
-
16.5
29.5
2.5
16
10
Threaded hole end-caps fo...
GN.69303
GN 992-D25-M8
25
-
M8
21
-
21.5
33.5
2.5
16
22
Threaded hole end-caps fo...
GN.69305
GN 992-D25-M10
25
-
M10
21
-
21.5
33.5
2.5
16
22
Threaded hole end-caps fo...
GN.69307
GN 992-D30-M8
30
-
M8
26
-
26.5
33.5
2.5
18
34
Threaded hole end-caps fo...
GN.69309
GN 992-D30-M10
30
-
M10
26
-
26.5
33.5
2.5
18
45
Threaded hole end-caps fo...
GN.69311
GN 992-D32-M8
32
-
M8
28
-
28.5
33.5
2.5
18
50
Threaded hole end-caps fo...
GN.69313
GN 992-D32-M10
32
-
M10
28
-
28.5
33.5
2.5
18
50
Threaded hole end-caps fo...
GN.69315
GN 992-D35-M10
35
-
M10
31
-
31.5
37.5
2.5
24
55
Threaded hole end-caps fo...
GN.69317
GN 992-D35-M12
35
-
M12
31
-
31.5
37.5
2.5
24
55
Threaded hole end-caps fo...
GN.69319
GN 992-D40-M10
40
-
M10
34
-
34.5
41.5
2.5
24
78
Threaded hole end-caps fo...
GN.69321
GN 992-D40-M12
40
-
M12
34
-
34.5
41.5
2.5
24
78
Threaded hole end-caps fo...
GN.69323
GN 992-D42-M10
42
-
M10
36
-
36.5
41.5
2.5
24
90
Threaded hole end-caps fo...
GN.69325
GN 992-D42-M12
42
-
M12
36
-
36.5
41.5
2.5
24
90
Threaded hole end-caps fo...
GN.69327
GN 992-D45-M12
45
-
M12
39
-
39.5
45.5
2.5
30
110
Threaded hole end-caps fo...
GN.69329
GN 992-D45-M16
45
-
M16
39
-
39.5
45.5
2.5
30
110
Threaded hole end-caps fo...
GN.69331
GN 992-D48-M12
48
-
M12
42
-
42.5
45.5
2.5
30
130
Threaded hole end-caps fo...
GN.69333
GN 992-D48-M16
48
-
M16
42
-
42.5
45.5
2.5
30
130
Threaded hole end-caps fo...
GN.69335
GN 992-D50-M12
50
-
M12
44
-
44.5
45.5
2.5
30
145
Threaded hole end-caps fo...
GN.69337
GN 992-D50-M16
50
-
M16
44
-
44.5
45.5
2.5
30
145
Threaded hole end-caps fo...
GN.69351
GN 992-V20-M8
-
20
M 8
-
16
16.5
29.5
2.5
16
11
Threaded hole end-caps fo...
GN.69353
GN 992-V25-M8
-
25
M 8
-
21
21.5
33.5
2.5
16
22
Threaded hole end-caps fo...
GN.69355
GN 992-V25-M10
-
25
M 10
-
21
21.5
33.5
2.5
16
22
Threaded hole end-caps fo...
GN.69357
GN 992-V30-M8
-
30
M 8
-
26
26.5
33.5
2.5
18
52
Threaded hole end-caps fo...
GN.69359
GN 992-V30-M10
-
30
M 10
-
26
26.5
33.5
2.5
18
52
Threaded hole end-caps fo...
GN.69365
GN 992-V35-M10
-
35
M 10
-
31
31.5
37.5
2.5
24
60
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表