您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
TH310 - Spring plungers with ball and slot, Type K
Märkische Stanz-Partner
Technische Hilfsmittel
Powered by
CAD模型選擇
{msp/teschnische_hilfsmittel/th310asmtab.prj},{NB=TH310 / M8 (1.5)},{TYPE=TH310},{COMPANY=MSP},{BESTNR=TH310},{AUS=Automatenstahl, normale Federkraft},{D1=M8},{DNDM=8},{DKDM=6.466},{D2=4.5},{L=16},{S=1.5},{N=1.20},{F1=18.0},{F2=31.0},{G=3.5},{A=2.6000},{AA=30.0000},{B=1.2000},{T=2.0000},{C=2.4855},{CC=30.0000},{D=2.5650},{DD=2.2500},{BR=5.000},{S1=1.5},{PPATH=assemblies/th310asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
AUS
Ausführung
ⁿ/ₐ
D1
Diameter
ⁿ/ₐ
D2
Diameter
[mm]
L
Lenght
[mm]
N
Width
[mm]
F1
Spring load
[N]
F2
Spring load
[N]
G
Weight
[g]
TH310 / M4
TH310 / M4
TH310
MSP
Automatenstahl, normale F...
M4
2.5
9
0.60
8.5
14.0
0.4
TH310 / M5
TH310 / M5
TH310
MSP
Automatenstahl, normale F...
M5
3.0
12
0.80
8.0
14.0
1.0
TH310 / M6
TH310 / M6
TH310
MSP
Automatenstahl, normale F...
M6
3.5
14
1.00
11.0
18.0
1.7
TH310 / M8
TH310 / M8
TH310
MSP
Automatenstahl, normale F...
M8
4.5
16
1.20
18.0
31.0
3.5
TH310 / M10
TH310 / M10
TH310
MSP
Automatenstahl, normale F...
M10
6.0
19
1.50
24.0
45.0
6.6
TH310 / M12
TH310 / M12
TH310
MSP
Automatenstahl, normale F...
M12
8.0
22
2.00
26.0
49.0
11.0
TH310 / M16
TH310 / M16
TH310
MSP
Automatenstahl, normale F...
M16
10.0
24
2.00
41.0
86.0
23.0
TH310 / M20
TH310 / M20
TH310
MSP
Automatenstahl, normale F...
M20
12.0
30
2.50
56.0
111.0
45.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NC.060.29.07500 - Gas Spring, Standard, medium size
Märkische Stanz-Partner
02.06.2020
NC.060.20.00500.1 - Gas Spring, threaded spring
Märkische Stanz-Partner
02.06.2020
SG 2 Q - Steel pillar sets, 2 plates, 4 pillars, Type Q
Märkische Stanz-Partner
30.06.2020
SE 716 KP - Punches type KP, shouldered shank
Märkische Stanz-Partner
02.06.2020
NC.060.29.00750 - Gas Spring, Standard, medium size
Märkische Stanz-Partner
02.06.2020
NC.060.10.10000 - Gas Spring, Standard, acc. to VDI 3003
Märkische Stanz-Partner
31.08.2021
NC.060.10.00750 - Gas Spring, Standard, acc. to VDI 3003
Märkische Stanz-Partner
31.08.2021
NC.88.00.095.0276 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.095.0236 - Flange
Märkische Stanz-Partner
02.06.2020
FS 958 - Holding disks for mounting of leader pins with collar
Märkische Stanz-Partner
02.06.2020
FS 424 VI - Mounting elements for ball cage FS 424
Märkische Stanz-Partner
02.06.2020
FE 834 BB - Compression springs, ISO 10243, Yellow: extra heavy load spring...
Märkische Stanz-Partner
31.08.2021
NC.88.00.045.0174 - Flange
Märkische Stanz-Partner
02.06.2020
NC.060.20. - Gas Spring, threaded spring
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表