您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Turcon® Roto Glyd Ring® -external sealing - Rotary seals, double acting sealing element from Turcon® material
Trelleborg
Industrial Sealing Systems
Rotary Seals
Turcon® Roto Glyd Ring®
External Sealing
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/turcon_roto_glyd_ring/aussen/trgr_aussen_asmbtab.prj},{NB=TG4201100-T10N (01)},{IDNR=},{PARTNO=TG4201100},{SNO=2},{DN=110},{D1=99.0},{L1=4.2},{NUT=0},{DRUCK=1},{MC=T10},{OM=N},{ORING=98,02x3,53},{PPATH=trgr_aussen_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part-No.
ⁿ/ₐ
DN
Bore Diameter H9
[mm]
D1
Groove Diameter h9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
S
Radial Clearance
[mm]
AUS
Type
ⁿ/ₐ
TG4000080-T10N
TG4000080
8
3.1
2.2
0.4
0.150
Standard Range
TG4000100-T10N
TG4000100
10
5.1
2.2
0.4
0.150
Standard Range
TG4000120-T10N
TG4000120
12
7.1
2.2
0.4
0.150
Standard Range
TG4000140-T10N
TG4000140
14
9.1
2.2
0.4
0.150
Standard Range
TG4000150-T10N
TG4000150
15
10.1
2.2
0.4
0.150
Standard Range
TG4000160-T10N
TG4000160
16
11.1
2.2
0.4
0.150
Standard Range
TG4000180-T10N
TG4000180
18
13.1
2.2
0.4
0.150
Standard Range
TG4000200-T10N
TG4000200
20
15.1
2.2
0.4
0.150
Standard Range
TG4000220-T10N
TG4000220
22
17.1
2.2
0.4
0.150
Standard Range
TG4000250-T10N
TG4000250
25
20.1
2.2
0.4
0.150
Standard Range
TG4000280-T10N
TG4000280
28
23.1
2.2
0.4
0.150
Standard Range
TG4000300-T10N
TG4000300
30
25.1
2.2
0.4
0.150
Standard Range
TG4000320-T10N
TG4000320
32
27.1
2.2
0.4
0.150
Standard Range
TG4000350-T10N
TG4000350
35
30.1
2.2
0.4
0.150
Standard Range
TG4100400-T10N
TG4100400
40
32.5
3.2
0.6
0.200
Standard Range
TG4100420-T10N
TG4100420
42
34.5
3.2
0.6
0.200
Standard Range
TG4100450-T10N
TG4100450
45
37.5
3.2
0.6
0.200
Standard Range
TG4100480-T10N
TG4100480
48
40.5
3.2
0.6
0.200
Standard Range
TG4100500-T10N
TG4100500
50
42.5
3.2
0.6
0.200
Standard Range
TG4100520-T10N
TG4100520
52
44.5
3.2
0.6
0.200
Standard Range
TG4100550-T10N
TG4100550
55
47.5
3.2
0.6
0.200
Standard Range
TG4100600-T10N
TG4100600
60
52.5
3.2
0.6
0.200
Standard Range
TG4100630-T10N
TG4100630
63
55.5
3.2
0.6
0.200
Standard Range
TG4100650-T10N
TG4100650
65
57.5
3.2
0.6
0.200
Standard Range
TG4100700-T10N
TG4100700
70
62.5
3.2
0.6
0.200
Standard Range
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表