您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Turcon® Roto Glyd Ring®- internal sealing - Rotary seals, double acting sealing element from Turcon® material
Trelleborg
Industrial Sealing Systems
Rotary Seals
Turcon® Roto Glyd Ring®
Internal Sealing
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/turcon_roto_glyd_ring/innen/trgr_innen_asmtab.prj},{NB=TG3201050-T10N (01)},{IDNR=},{PARTNO=TG3201050},{DN=105},{D1=116.0},{L1=4.2},{NUT=0},{DRUCK=1},{MC=T10},{OM=N},{ORING=110,72x3,53},{SNO=2},{PPATH=trgr_innen_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part-No.
ⁿ/ₐ
DN
Shaft diameter f8/h9
[mm]
D1
Groove Diameter H9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
S
Radial Clearance
[mm]
AUS
Type
ⁿ/ₐ
TG3000060-T10N
TG3000060
6
10.9
2.2
0.4
0.15
Standard Range
TG3000080-T10N
TG3000080
8
12.9
2.2
0.4
0.15
Standard Range
TG3000100-T10N
TG3000100
10
14.9
2.2
0.4
0.15
Standard Range
TG3000120-T10N
TG3000120
12
16.9
2.2
0.4
0.15
Standard Range
TG3000140-T10N
TG3000140
14
18.9
2.2
0.4
0.15
Standard Range
TG3000150-T10N
TG3000150
15
19.9
2.2
0.4
0.15
Standard Range
TG3000160-T10N
TG3000160
16
20.9
2.2
0.4
0.15
Standard Range
TG3000180-T10N
TG3000180
18
22.9
2.2
0.4
0.15
Standard Range
TG3100200-T10N
TG3100200
20
27.5
3.2
0.6
0.20
Standard Range
TG3100220-T10N
TG3100220
22
29.5
3.2
0.6
0.20
Standard Range
TG3100250-T10N
TG3100250
25
32.5
3.2
0.6
0.20
Standard Range
TG3100280-T10N
TG3100280
28
35.5
3.2
0.6
0.20
Standard Range
TG3100300-T10N
TG3100300
30
37.5
3.2
0.6
0.20
Standard Range
TG3100320-T10N
TG3100320
32
39.5
3.2
0.6
0.20
Standard Range
TG3100350-T10N
TG3100350
35
42.5
3.2
0.6
0.20
Standard Range
TG3100360-T10N
TG3100360
36
43.5
3.2
0.6
0.20
Standard Range
TG3200400-T10N
TG3200400
40
51.0
4.2
1.0
0.25
Standard Range
TG3200420-T10N
TG3200420
42
53.0
4.2
1.0
0.25
Standard Range
TG3200450-T10N
TG3200450
45
56.0
4.2
1.0
0.25
Standard Range
TG3200480-T10N
TG3200480
48
59.0
4.2
1.0
0.25
Standard Range
TG3200500-T10N
TG3200500
50
61.0
4.2
1.0
0.25
Standard Range
TG3200520-T10N
TG3200520
52
63.0
4.2
1.0
0.25
Standard Range
TG3200550-T10N
TG3200550
55
66.0
4.2
1.0
0.25
Standard Range
TG3200560-T10N
TG3200560
56
67.0
4.2
1.0
0.25
Standard Range
TG3200600-T10N
TG3200600
60
71.0
4.2
1.0
0.25
Standard Range
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表