您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 1432 - Telescopic slides, Type B, with rubber stop, Identification no. 2, Fastening using countersunk holes
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Telescopic slides
GN1432
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_8/teleskopschienen/gn1432/gn1432_asmtab.prj},{NB=Teleskopschiene GN1432-500-B-2-ZB (0)},{ARTNR=GN1432-500-B-2-ZB},{PARTNUMBER=GN 1432-500-B-2-ZB},{NORMNR=GN 1432},{VP=im Paar},{L1=500},{L2=0},{L2X=500},{L3=1000},{A3=352},{A4=384},{A5=-},{A5X=0},{A6=-},{A6X=0},{I2=237},{I3=461},{I4=-},{I4X=0},{FS1=2120},{FS2=1250},{WEIGHT=3.2000},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn1432_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
ⁿ/ₐ
VP
Packaging units
ⁿ/ₐ
L1
Length
[mm]
L3
[mm]
A3
[mm]
A4
[mm]
A5
[mm]
A6
[mm]
I2
[mm]
I3
[mm]
I4
[mm]
FS1
per pair at 10000 cycles
[N]
FS2
per pair at 100000 cycles
[N]
WEIGHT
Weight per pair
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Teleskopschiene GN1432-40...
GN1432-400-B-2-ZB
im Paar
400
800
288
320
-
-
173
333
-
1700
1030
2.8500
83024900
YES
Teleskopschiene GN1432-45...
GN1432-450-B-2-ZB
im Paar
450
900
288
320
-
-
205
397
-
1900
1160
3.2600
83024900
YES
Teleskopschiene GN1432-50...
GN1432-500-B-2-ZB
im Paar
500
1000
352
384
-
-
237
461
-
2120
1250
3.2000
83024900
YES
Teleskopschiene GN1432-55...
GN1432-550-B-2-ZB
im Paar
550
1100
352
384
-
-
269
493
-
2300
1400
4.1000
83024900
YES
Teleskopschiene GN1432-60...
GN1432-600-B-2-ZB
im Paar
600
1200
448
480
-
-
173
301
557
2300
1450
4.5200
83024900
YES
Teleskopschiene GN1432-70...
GN1432-700-B-2-ZB
im Paar
700
1400
448
480
-
-
173
333
653
2280
1450
5.1800
83024900
YES
Teleskopschiene GN1432-80...
GN1432-800-B-2-ZB
im Paar
800
1600
384
416
672
704
205
397
749
2190
1550
6.1800
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表