您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 1424 - Telescopic slides, Type B, with rubber stop, Identification no. 2, Fastening using countersunk holes
Berger Tools
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Telescopic slides
GN1424
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_8/teleskopschienen/gn1424/gn1424_asmtab.prj},{NB=Teleskopschiene GN1424-450-B-2-ZB (0)},{ARTNR=GN1424-450-B-2-ZB},{PARTNUMBER=GN 1424-450-B-2-ZB},{NORMNR=GN 1424},{VP=im Paar},{L1=450},{L2=0},{L2X=451},{L3=901},{A3=288},{A4=320},{I2=205},{I3=397},{I4=-},{I4X=0},{FS1=750},{FS2=750},{WEIGHT=2.4500},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn1424_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
ⁿ/ₐ
VP
Packaging units
ⁿ/ₐ
L1
[mm]
L3
[mm]
A3
[mm]
A4
[mm]
I2
[mm]
I3
[mm]
I4
[mm]
FS1
per pair at 10000 cycles
[N]
FS2
per pair at 100000 cycles
[N]
WEIGHT
Weight per pair
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Teleskopschiene GN1424-35...
GN1424-350-B-2-ZB
im Paar
350
685
192
224
173
301
-
650
570
1.8400
83024900
YES
Teleskopschiene GN1424-40...
GN1424-400-B-2-ZB
im Paar
400
800
224
256
173
333
-
750
680
1.3750
83024900
YES
Teleskopschiene GN1424-45...
GN1424-450-B-2-ZB
im Paar
450
901
288
320
205
397
-
750
750
2.4500
83024900
YES
Teleskopschiene GN1424-50...
GN1424-500-B-2-ZB
im Paar
500
1006
320
352
237
461
-
750
750
2.7000
83024900
YES
Teleskopschiene GN1424-55...
GN1424-550-B-2-ZB
im Paar
550
1105
352
384
269
493
-
750
750
3.1200
83024900
YES
Teleskopschiene GN1424-60...
GN1424-600-B-2-ZB
im Paar
600
1212
416
448
173
301
562
750
750
3.2800
83024900
YES
Teleskopschiene GN1424-70...
GN1424-700-B-2-ZB
im Paar
700
1400
448
480
173
333
653
750
750
3.8800
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表