您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Turcon® Roto VL Seal® F - internal sealing - Rotary seals, single acting sealing element from Turcon® material
Trelleborg
Industrial Sealing Systems
Rotary Seals
Turcon® Roto VL Seal® F
Internal Sealing
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/turcon_roto_vl_seal_f/innen/trvls_f_innen_asmtab.prj},{NB=TE3300950-M12N (011)},{IDNR=},{PARTNO=TE3300950},{SNO=3},{DN=95},{D1=105.5},{D2=112.5},{L1=7.1},{NUT=0},{DRUCK=1},{MC=M12},{OM=N},{AUS=1},{ORING=98.02 x 3.53},{PPATH=trvls_f_innen_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore Diameter H9
[mm]
D1
Groove Diameter h9
[mm]
D2
Groove Diameter h10
[mm]
L1
Groove Width +0.25
[mm]
L2
Groove Width +0.25
[mm]
K
[mm]
R1
Radius
[mm]
S
Radial clearance S max.
[mm]
TE3100060-M12N
TE3100060
6
11.0
15.0
3.6
0.850
0.800
0.3
0.200
TE3100080-M12N
TE3100080
8
13.0
17.0
3.6
0.850
0.800
0.3
0.200
TE3100100-M12N
TE3100100
10
15.0
19.0
3.6
0.850
0.800
0.3
0.200
TE3100120-M12N
TE3100120
12
17.0
21.0
3.6
0.850
0.800
0.3
0.200
TE3100140-M12N
TE3100140
14
19.0
23.0
3.6
0.850
0.800
0.3
0.200
TE3100150-M12N
TE3100150
15
20.0
24.0
3.6
0.850
0.800
0.3
0.200
TE3100160-M12N
TE3100160
16
21.0
25.0
3.6
0.850
0.800
0.3
0.200
TE3100180-M12N
TE3100180
18
23.0
27.0
3.6
0.850
0.800
0.3
0.200
TE3200200-M12N
TE3200200
20
27.0
32.5
4.8
1.350
1.100
0.4
0.250
TE3200220-M12N
TE3200220
22
29.0
34.5
4.8
1.350
1.100
0.4
0.250
TE3200250-M12N
TE3200250
25
32.0
37.5
4.8
1.350
1.100
0.4
0.250
TE3200280-M12N
TE3200280
28
35.0
40.5
4.8
1.350
1.100
0.4
0.250
TE3200300-M12N
TE3200300
30
37.0
42.5
4.8
1.350
1.100
0.4
0.250
TE3200320-M12N
TE3200320
32
39.0
44.5
4.8
1.350
1.100
0.4
0.250
TE3200350-M12N
TE3200350
35
42.0
47.5
4.8
1.350
1.100
0.4
0.250
TE3200360-M12N
TE3200360
36
43.0
48.5
4.8
1.350
1.100
0.4
0.250
TE3300400-M12N
TE3300400
40
50.5
57.5
7.1
1.800
1.400
0.5
0.300
TE3300420-M12N
TE3300420
42
52.5
59.5
7.1
1.800
1.400
0.5
0.300
TE3300450-M12N
TE3300450
45
55.5
62.5
7.1
1.800
1.400
0.5
0.300
TE3300480-M12N
TE3300480
48
58.5
65.5
7.1
1.800
1.400
0.5
0.300
TE3300500-M12N
TE3300500
50
60.5
67.5
7.1
1.800
1.400
0.5
0.300
TE3300520-M12N
TE3300520
52
62.5
69.5
7.1
1.800
1.400
0.5
0.300
TE3300550-M12N
TE3300550
55
65.5
72.5
7.1
1.800
1.400
0.5
0.300
TE3300560-M12N
TE3300560
56
66.5
73.5
7.1
1.800
1.400
0.5
0.300
TE3300600-M12N
TE3300600
60
70.5
77.5
7.1
1.800
1.400
0.5
0.300
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Turcon® Roto VL Seal® - external sealing - Rotary seals, single acting seal...
Trelleborg
21.07.2023
HP5ON Adapter - Hexagon socket plug
Parker
29.02.2024
O-Ring Dynamic Application External Sealing (Bore) - Basic Seals
Trelleborg
21.07.2023
HiMod® Slydring® - Slydring® - HiMod® Slydring® for Rod According to ISO 10...
Trelleborg
21.07.2023
Turcon® Roto Variseal® - Rotary seals, single acting sealing element from T...
Trelleborg
21.07.2023
airlam V2 - aluminium louvres air inlet - wall installation
Souchier
10.06.2024
TSS Type TRC (DIN 3761 Type B) - Radial Oil Seal TRC
Trelleborg
02.02.2018
GN 880 MS - Oil drain valves, Type K, with plastic protective cap and retai...
Ganter
19.06.2024
GN 743.6 - ATEX-Sight Glasses, Aluminum
Ganter
19.06.2024
Type A - V Ring
Trelleborg
21.07.2023
Turcon® Varilip® PDR Type A - Rotary Seals from Turcon® material
Trelleborg
01.02.2018
TSS Type TRA (DIN 3760 Type A) - Radial Oil Seal TRA
Trelleborg
02.02.2018
Zurcon® Scraper DA 24 - Double-acting Scraper from Zurcon® Polyurethan mate...
Trelleborg
21.07.2023
Type S - V Ring
Trelleborg
21.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表