您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Optibelt
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Optibelt
Type 8MDC - DC Pulleys for Taper-Bushings
Optibelt
Metal Products
Timing Belt Pulleys
ZRS DC pulleys for Taper-Bushings
Powered by
CAD模型選擇
{optibelt/metall/zahnscheiben/zrs_dc_fuer_taperbuchsen/tb_8mdc_tap.prj},{NB=TB 25 8MDC 12-1108},{BEZ=TB 25 8MDC 12},{ANR=1769192},{GTIN=4014486761443},{ZAE=25},{AUSFNR=8F},{ABSN=2},{TBS=1.5},{PD=63.66},{PDHELP=63.66},{OD=62.06},{ODHELP=62.06},{FD=70},{F=20},{K=0.0},{L=22},{M=2.0},{N=49},{J=0},{TB=1108},{DBMAX=28},{AUSF=Vollscheibe},{MATERIAL=Stahl},{MATBS=Stahl},{GEWICHT=0.30},{DBC=70},{VC=0.0},{ZC=0.0},{DC=49.000},{DIC=0},{HT=3.20},{RB=10},{D14=32.150},{D4=38.250},{D3=36.920},{NDMS1=6.3500},{KDMS1=4.720},{S2=6.600},{S3=5.000},{S4=0.000},{T1=22.300},{T2=16.000},{T3=0.000},{T4=11.500},{E1=95.000},{E2=95.000},{MDC=8},{EXTEND=0},{OF=Brüniert},{WG=Ungewuchtet},{QS=nach ISO 254}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEZ
Designation Sales
ⁿ/ₐ
ANR
Part ID
ⁿ/ₐ
GTIN
Global Trade Item Number
ⁿ/ₐ
ZAE
Number of Teeth
ⁿ/ₐ
AUSFNR
Type ID
ⁿ/ₐ
ABSN
Number of Flanges
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
FD
Flange Diameter
[mm]
F
Face Width
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
J
[mm]
TB
Taper-Bushing
ⁿ/ₐ
DBMAX
max. Bore Diameter TB Metric
[mm]
AUSF
Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
MATBS
Material Flange
ⁿ/ₐ
GEWICHT
Weight without TB
[kg]
OF
Surface Treatment
ⁿ/ₐ
WG
Balancing Grade
ⁿ/ₐ
QS
Quality Standard
ⁿ/ₐ
TB 25 8MDC 12-1108
TB 25 8MDC 12
1769192
4014486761443
25
8F
2
63.66
62.06
70
20
0.0
22
2.0
49
0
1108
28
Solid pulley
Steel
Steel
0.30
Black Oxide
Not Balanced
acc. to ISO 254
TB 28 8MDC 12-1108
TB 28 8MDC 12
1665908
4014486761450
28
8F
2
71.30
69.70
75
20
0.0
22
2.0
56
0
1108
28
Solid pulley
Steel
Steel
0.40
Black Oxide
Not Balanced
acc. to ISO 254
TB 30 8MDC 12-1210
TB 30 8MDC 12
1705384
4014486761122
30
8F
2
76.39
74.79
83
20
0.0
25
5.0
60
0
1210
32
Solid pulley
Steel
Steel
0.40
Black Oxide
Not Balanced
acc. to ISO 254
TB 32 8MDC 12-1610
TB 32 8MDC 12
1632404
4014486761467
32
8F
2
81.49
79.89
87
20
0.0
25
5.0
66
0
1610
42
Solid pulley
Steel
Steel
0.40
Black Oxide
Not Balanced
acc. to ISO 254
TB 34 8MDC 12-1610
TB 34 8MDC 12
1588152
4014486761474
34
8F
2
86.58
84.98
91
20
0.0
25
5.0
68
0
1610
42
Solid pulley
Steel
Steel
0.50
Black Oxide
Not Balanced
acc. to ISO 254
TB 36 8MDC 12-1610
TB 36 8MDC 12
1644886
4014486761481
36
8F
2
91.67
90.07
97
20
0.0
25
5.0
74
0
1610
42
Solid pulley
Steel
Steel
0.60
Black Oxide
Not Balanced
acc. to ISO 254
TB 38 8MDC 12-1610
TB 38 8MDC 12
1504722
4014486761498
38
8F
2
96.77
95.17
102
20
0.0
25
5.0
80
0
1610
42
Solid pulley
Steel
Steel
0.70
Black Oxide
Not Balanced
acc. to ISO 254
TB 40 8MDC 12-1610
TB 40 8MDC 12
1651575
4014486761504
40
8F
2
101.86
100.26
106
20
0.0
25
5.0
85
0
1610
42
Solid pulley
Steel
Steel
0.90
Black Oxide
Not Balanced
acc. to ISO 254
TB 45 8MDC 12-2012
TB 45 8MDC 12
1573166
4014486761511
45
8F
2
114.59
112.99
120
20
0.0
32
12.0
92
0
2012
50
Solid pulley
Steel
Steel
1.10
Black Oxide
Not Balanced
acc. to ISO 254
TB 48 8MDC 12-2012
TB 48 8MDC 12
1673058
4014486761528
48
8F
2
122.23
120.63
128
20
0.0
32
12.0
100
0
2012
50
Solid pulley
Steel
Steel
1.50
Black Oxide
Not Balanced
acc. to ISO 254
TB 50 8MDC 12-2012
TB 50 8MDC 12
1690607
4014486761535
50
8F
2
127.32
125.72
135
20
0.0
32
12.0
104
0
2012
50
Solid pulley
Steel
Steel
1.60
Black Oxide
Not Balanced
acc. to ISO 254
TB 56 8MDC 12-2012
TB 56 8MDC 12
1747950
4014486761542
56
8F
2
142.60
141.00
150
20
0.0
32
12.0
104
0
2012
50
Solid pulley
Steel
Steel
2.10
Black Oxide
Not Balanced
acc. to ISO 254
TB 60 8MDC 12-2012
TB 60 8MDC 12
1728730
4014486761559
60
8F
2
152.79
151.19
158
20
0.0
32
12.0
111
0
2012
50
Solid pulley
Steel
Steel
2.40
Black Oxide
Not Balanced
acc. to ISO 254
TB 64 8MDC 12-2012
TB 64 8MDC 12
1594855
4014486761566
64
8F
2
162.97
161.37
168
20
0.0
32
12.0
111
0
2012
50
Solid pulley
Steel
Steel
2.70
Black Oxide
Not Balanced
acc. to ISO 254
TB 75 8MDC 12-2012
TB 75 8MDC 12
1595021
4014486761573
75
8
0
190.99
189.39
0
20
0.0
32
12.0
111
0
2012
50
Solid pulley
EN-GJL 200 - DIN EN 1561
-
4.60
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 80 8MDC 12-2012
TB 80 8MDC 12
1655267
4014486761580
80
8
0
203.72
202.12
0
20
0.0
32
12.0
111
0
2012
50
Solid pulley
EN-GJL 200 - DIN EN 1561
-
5.10
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 90 8MDC 12-2012
TB 90 8MDC 12
1575514
4014486761597
90
8
0
229.18
227.58
0
20
0.0
32
12.0
111
0
2012
50
Solid pulley
EN-GJL 200 - DIN EN 1561
-
6.40
Phosphated
G16 acc. to ISO 21940
acc. to ISO 254
TB 25 8MDC 21-1108
TB 25 8MDC 21
1517512
4014486761603
25
3Fa
2
63.66
62.06
70
30
8.0
22
0.0
0
0
1108
28
Solid pulley
Steel
Steel
0.40
Black Oxide
Not Balanced
acc. to ISO 254
TB 28 8MDC 21-1210
TB 28 8MDC 21
1518847
4014486761610
28
3Fa
2
71.30
69.70
75
30
5.0
25
0.0
0
0
1210
32
Solid pulley
Steel
Steel
0.40
Black Oxide
Not Balanced
acc. to ISO 254
TB 30 8MDC 21-1210
TB 30 8MDC 21
1632801
4014486761627
30
3Fa
2
76.39
74.79
83
30
5.0
25
0.0
0
0
1210
32
Solid pulley
Steel
Steel
0.60
Black Oxide
Not Balanced
acc. to ISO 254
TB 32 8MDC 21-1610
TB 32 8MDC 21
1766732
4014486761634
32
3Fa
2
81.49
79.89
87
30
5.0
25
0.0
0
0
1610
42
Solid pulley
Steel
Steel
0.50
Black Oxide
Not Balanced
acc. to ISO 254
TB 34 8MDC 21-1610
TB 34 8MDC 21
1578492
4014486761641
34
3Fa
2
86.58
84.98
91
30
5.0
25
0.0
0
0
1610
42
Solid pulley
Steel
Steel
0.60
Black Oxide
Not Balanced
acc. to ISO 254
TB 36 8MDC 21-1610
TB 36 8MDC 21
1595253
4014486761658
36
3Fa
2
91.67
90.07
97
30
5.0
25
0.0
0
0
1610
42
Solid pulley
Steel
Steel
0.70
Black Oxide
Not Balanced
acc. to ISO 254
TB 38 8MDC 21-1610
TB 38 8MDC 21
1504999
4014486761665
38
3Fa
2
96.77
95.17
102
30
5.0
25
0.0
0
0
1610
42
Solid pulley
Steel
Steel
1.00
Black Oxide
Not Balanced
acc. to ISO 254
TB 40 8MDC 21-1610
TB 40 8MDC 21
1549027
4014486761672
40
3Fa
2
101.86
100.26
106
30
5.0
25
0.0
0
0
1610
42
Solid pulley
Steel
Steel
1.10
Black Oxide
Not Balanced
acc. to ISO 254
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TB mm - TB Taper-Bushings with metric bores
Optibelt
08.08.2023
Type 8MDC - DC Pulleys for cylindrical bores
Optibelt
26.01.2023
Type 14MDC - DC Pulleys for Taper-Bushings
Optibelt
26.01.2023
Type 14M - HTD Pulleys for Taper-Bushings
Optibelt
20.11.2023
Type 8M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
Section SPA/13 - KS V-Grooved Pulleys for cylindrical bores, Grooves acc. t...
Optibelt
21.03.2024
Type 8M - HTD Pulleys for Taper-Bushings
Optibelt
20.11.2023
Type T10 - Metric timing belt pulleys for cylindrical bores
Optibelt
26.01.2023
TB inch - TB Taper-Bushings with inch bores
Optibelt
08.08.2023
Type 5M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
Type 14M - HTD-Pulleys for cylindrical bores
Optibelt
13.12.2023
Type T5 - Metric timing belt pulleys for cylindrical bores
Optibelt
26.01.2023
DELTA Chain 14MDC
Optibelt
16.11.2023
CP HTD - CP Clamping Plates for HTD Timing Belts
Optibelt
01.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表