您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Sprockets with hardened teeth simplex 3/4"x7/16" (12 B-1)
Haberkorn
Driving elements
Chain wheels
Sprockets with hardened teeth
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/sprockets_with_hardened_teeth/s_spr_with_hardened_teeth_12b_1.prj},{NB=T79238},{NAME=Sprocket with hardened teeth simplex 3/4\"x7/16\" Z18},{Z=18},{DE=117.9},{DP=109.71},{CNSORDERNO=T79238},{DM=80},{D1=16},{A=35},{KG=1.62},{B1=11.1},{C=2},{R3=19},{CNSORDERNO2=191360018}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
T79232
Sprocket with hardened te...
12
81.8
73.60
T79232
52
16
35
0.65
11.1
2
19
T79233
Sprocket with hardened te...
13
87.8
79.59
T79233
58
16
35
0.80
11.1
2
19
T79234
Sprocket with hardened te...
14
93.8
85.61
T79234
64
16
35
0.97
11.1
2
19
T79235
Sprocket with hardened te...
15
99.8
91.63
T79235
70
16
35
1.16
11.1
2
19
T79236
Sprocket with hardened te...
16
105.8
97.65
T79236
75
16
35
1.34
11.1
2
19
T79237
Sprocket with hardened te...
17
111.9
103.67
T79237
80
16
35
1.53
11.1
2
19
T79238
Sprocket with hardened te...
18
117.9
109.71
T79238
80
16
35
1.62
11.1
2
19
T79239
Sprocket with hardened te...
19
123.9
115.75
T79239
80
16
35
1.70
11.1
2
19
T79240
Sprocket with hardened te...
20
130.0
121.78
T79240
80
16
35
1.80
11.1
2
19
T79241
Sprocket with hardened te...
21
136.0
127.82
T79241
90
20
40
2.35
11.1
2
19
T79242
Sprocket with hardened te...
22
142.0
133.86
T79242
90
20
40
2.46
11.1
2
19
T79243
Sprocket with hardened te...
23
148.1
139.90
T79243
90
20
40
2.56
11.1
2
19
T79244
Sprocket with hardened te...
24
154.1
145.94
T79244
90
20
40
2.68
11.1
2
19
T79245
Sprocket with hardened te...
25
160.2
152.00
T79245
90
20
40
2.80
11.1
2
19
T79246
Sprocket with hardened te...
30
190.4
182.25
T79246
95
20
40
3.63
11.1
2
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表