您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Locking assemblies BK80 self-centering
Haberkorn
Driving elements
Shaft - hub connections
Locking assemblies BK
Powered by
CAD模型選擇
{haberkorn/driving_elements/shaft_hub_connections/locking_assemblies_bk/locking_assemblies_bk80_asmtab.prj},{NB=T78151},{NAME=Locking assembly BK80 35x47 self-centering},{DXD=35 x 47},{D=35.000},{DD=47},{CNSORDERNO=T78151},{L1=30},{L2=43.0},{L3=50.0},{B=56.0},{D1=63},{D2=69},{MT=747},{FASS=43},{PW=120},{PN=89},{N=8},{TIP=M6x18},{MS=17.0},{KG=0.60},{SD=6.000},{SL=18},{P=1.000},{PPATH=locking_assemblies_bk80_asmtpl.prj},{CNSORDERNO2=BK080035047}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
B
[mm]
D1
[mm]
D2
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
PN
Surface pressure - Hub
[N/mm^2]
N
Number of screws
ⁿ/ₐ
TIP
Screw type DIN 912 12,9
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
F11687
Locking assembly BK80 6x1...
6 x 14
F11687
10
18.5
22.5
25.5
22
25
12
5
190
80
3
M3x10
2.2
0.05
528109
Locking assembly BK80 8x1...
8 x 15
528109
12
21.0
24.0
28.0
28
32
39
10
299
159
4
M4x10
5.2
0.08
528110
Locking assembly BK80 9x1...
9 x 16
528110
14
23.0
27.0
31.0
28
32
44
10
227
128
4
M4x12
5.2
0.08
249358
Locking assembly BK80 10x...
10 x 16
249358
14
23.0
27.0
31.0
28
32
49
10
205
128
4
M4x12
5.2
0.08
281853
Locking assembly BK80 11x...
11 x 18
281853
14
23.0
27.0
31.0
30
34
53
10
186
114
4
M4x12
5.2
0.09
220073
Locking assembly BK80 12x...
12 x 18
220073
14
23.0
27.0
31.0
30
34
58
10
171
114
4
M4x12
5.2
0.09
214508
Locking assembly BK80 14x...
14 x 23
214508
14
23.0
27.0
31.0
35
39
68
10
146
89
4
M4x12
5.2
0.20
292209
Locking assembly BK80 15x...
15 x 24
292209
16
29.0
36.0
42.0
40
45
120
16
196
123
4
M6x18
17.0
0.21
T67998
Locking assembly BK80 16x...
16 x 24
T67998
16
29.0
36.0
42.0
40
45
128
16
184
123
4
M6x18
17.0
0.23
T78147
Locking assembly BK80 17x...
17 x 26
T78147
18
31.0
38.0
44.0
42
47
180
21
200
140
4
M6x18
17.0
0.25
T78148
Locking assembly BK80 18x...
18 x 26
T78148
18
31.0
38.0
44.0
42
47
191
21
194
134
4
M6x18
17.0
0.27
T73656
Locking assembly BK80 19x...
19 x 27
T73656
18
31.0
38.0
44.0
43
48
202
21
183
129
4
M6x18
17.0
0.29
T73658
Locking assembly BK80 20x...
20 x 28
T73658
18
31.0
38.0
44.0
44
49
213
21
174
124
4
M6x18
17.0
0.30
T78149
Locking assembly BK80 22x...
22 x 32
T78149
25
38.0
45.0
51.0
48
54
234
21
114
78
4
M6x18
17.0
0.38
T73661
Locking assembly BK80 24x...
24 x 34
T73661
25
38.0
45.0
51.0
50
56
255
21
105
74
4
M6x18
17.0
0.41
T58956
Locking assembly BK80 25x...
25 x 34
T58956
25
38.0
45.0
51.0
50
56
266
21
100
74
4
M6x18
17.0
0.35
T78150
Locking assembly BK80 28x...
28 x 39
T78150
25
38.0
45.0
51.0
55
61
373
27
112
81
5
M6x18
17.0
0.47
T58294
Locking assembly BK80 30x...
30 x 41
T58294
25
38.0
45.0
51.0
57
63
480
32
126
92
6
M6x18
17.0
0.48
T73655
Locking assembly BK80 32x...
32 x 43
T73655
30
43.0
50.0
56.0
59
65
511
32
98
73
6
M6x18
17.0
0.51
T78151
Locking assembly BK80 35x...
35 x 47
T78151
30
43.0
50.0
56.0
63
69
747
43
120
89
8
M6x18
17.0
0.60
T61128
Locking assembly BK80 38x...
38 x 50
T61128
30
43.0
50.0
56.0
66
72
811
43
110
84
8
M6x18
17.0
0.67
T73660
Locking assembly BK80 40x...
40 x 53
T73660
32
45.0
52.0
58.0
69
75
959
48
110
83
9
M6x18
17.0
0.73
T78152
Locking assembly BK80 42x...
42 x 55
T78152
32
45.0
52.0
58.0
71
77
1007
48
105
80
9
M6x18
17.0
0.78
T78153
Locking assembly BK80 45x...
45 x 59
T78153
40
56.0
64.0
72.0
79
85
1781
79
130
99
8
M8x22
42.0
1.23
T73657
Locking assembly BK80 48x...
48 x 62
T73657
40
56.0
64.0
72.0
82
88
1900
79
122
94
8
M8x22
42.0
1.24
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表