您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Standard Shape B
Mitsuboshi Belting
Trapezoidal Tooth
T5
Belt width 10mm
Powered by
CAD模型選擇
{mitsuboshi/trapezoidal_tooth/t5/belt_width_10mm/standard_shape_b.prj},{NB=T5-10-25B (,8,0,0,0,0,,No, ,None,None,)},{STDST=Standard stock item},{STDRT=25},{DESCR=T5 - Belt Width 10 mm},{ORDER=T5-10-25B},{MATERIAL=Sintered metal},{NT=25},{SOB=},{D1=8},{D2=0},{D3=0},{L1=0},{L2=0},{KW=},{TH=No},{THP= },{THS=None},{THNA=None},{FLA=},{PD=39.79},{OD=39.00},{LA=15},{LB=23},{W=11},{H=2},{HH=1.77},{K=8},{D=25},{T=1},{DMIN=8},{DMAX=15},{FL=F-104328},{F=43},{M=28},{FD=39.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
ⁿ/ₐ
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
LB
Total width
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
HH
Height
[mm]
K
Boss width
[mm]
D
Outside Diameter
[mm]
T
Thickness
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
FL
Flange Number
ⁿ/ₐ
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
T5-10-16B
Standard stock item
16
T5 - Belt Width 10 mm
T5-10-16B
Sintered metal
25.46
24.60
15
23
11
2
1.77
8
16
1
6
9
F-102818
28
18
24.0
T5-10-18B
Standard stock item
18
T5 - Belt Width 10 mm
T5-10-18B
Sintered metal
28.65
27.80
15
23
11
2
1.77
8
18
1
6
10
F-103120
31
20
25.5
T5-10-20B
Standard stock item
20
T5 - Belt Width 10 mm
T5-10-20B
Sintered metal
31.83
31.00
15
23
11
2
1.77
8
19
1
6
11
F-103522
35
22
31.2
T5-10-22B
Standard stock item
22
T5 - Belt Width 10 mm
T5-10-22B
Sintered metal
35.01
34.25
15
23
11
2
1.77
8
25
1
8
15
F-104028
40
28
35.5
T5-10-24B
Standard stock item
24
T5 - Belt Width 10 mm
T5-10-24B
Sintered metal
38.20
37.40
15
23
11
2
1.77
8
25
1
8
15
F-104328
43
28
39.5
T5-10-25B
Standard stock item
25
T5 - Belt Width 10 mm
T5-10-25B
Sintered metal
39.79
39.00
15
23
11
2
1.77
8
25
1
8
15
F-104328
43
28
39.5
T5-10-26B
Standard stock item
26
T5 - Belt Width 10 mm
T5-10-26B
Sintered metal
41.38
40.60
15
23
11
2
1.77
8
30
1
8
20
F-104734
47
34
43.0
T5-10-28B
Standard stock item
28
T5 - Belt Width 10 mm
T5-10-28B
Sintered metal
44.56
43.75
15
23
11
2
1.77
8
30
1
8
20
F-104836
48
36
44.0
T5-10-30B
Standard stock item
30
T5 - Belt Width 10 mm
T5-10-30B
Sintered metal
47.75
46.95
15
23
11
2
1.77
8
30
1
8
20
F-105136
51
36
47.1
T5-10-32B
Standard stock item
32
T5 - Belt Width 10 mm
T5-10-32B
Steel
50.93
50.10
15
25
11
2
1.77
10
30
1
10
20
F-105441
54
41
50.3
T5-10-36B
Standard stock item
36
T5 - Belt Width 10 mm
T5-10-36B
Steel
57.30
56.45
15
25
11
2
1.77
10
30
1
10
20
F-106141
61
41
57.9
T5-10-40B
Standard stock item
40
T5 - Belt Width 10 mm
T5-10-40B
Steel
63.66
62.85
15
25
11
2
1.77
10
35
1
10
25
F-106950
69
50
64.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表