您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing bars T5 DIN 7721-2
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing bars
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_bars/timing_belt_bars_t5.prj},{NB=T41000},{NAME=Timing bar profile T5 Z28 L160mm},{DESCRIPTION=T 5 28},{CNSORDERNO=T41000},{Z=28},{DE=43.75},{L1=160},{L=160},{N=210},{KG=0.60},{CNSORDERNO2=35000028}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
L1
[mm]
L
[mm]
N
n°flange adaptable
ⁿ/ₐ
KG
[kg]
T40975
Timing bar profile T5 Z10...
T 5 10
T40975
10
15.05
140
140
200
0.06
T40976
Timing bar profile T5 Z11...
T 5 11
T40976
11
16.65
140
140
201
0.07
T40977
Timing bar profile T5 Z12...
T 5 12
T40977
12
18.25
140
140
201
0.09
T40978
Timing bar profile T5 Z13...
T 5 13
T40978
13
19.85
140
140
203
0.10
T40979
Timing bar profile T5 Z14...
T 5 14
T40979
14
21.45
140
140
203
0.12
T40980
Timing bar profile T5 Z15...
T 5 15
T40980
15
23.05
140
140
204
0.14
T40981
Timing bar profile T5 Z16...
T 5 16
T40981
16
24.60
140
140
205
0.16
T40982
Timing bar profile T5 Z17...
T 5 17
T40982
17
26.20
140
140
205
0.19
T40983
Timing bar profile T5 Z18...
T 5 18
T40983
18
27.80
140
140
205
0.21
T40984
Timing bar profile T5 Z19...
T 5 19
T40984
19
29.40
140
140
206
0.24
T40985
Timing bar profile T5 Z20...
T 5 20
T40985
20
31.00
160
160
206
0.31
T40986
Timing bar profile T5 Z21...
T 5 21
T40986
21
32.70
160
160
207
0.33
T40987
Timing bar profile T5 Z22...
T 5 22
T40987
22
34.25
160
160
207
0.36
T40988
Timing bar profile T5 Z23...
T 5 23
T40988
23
35.85
160
160
208
0.39
T40989
Timing bar profile T5 Z24...
T 5 24
T40989
24
37.40
160
160
208
0.43
T40990
Timing bar profile T5 Z25...
T 5 25
T40990
25
38.95
160
160
209
0.47
T40998
Timing bar profile T5 Z26...
T 5 26
T40998
26
40.60
160
160
209
0.51
T40999
Timing bar profile T5 Z27...
T 5 27
T40999
27
42.20
160
160
210
0.55
T41000
Timing bar profile T5 Z28...
T 5 28
T41000
28
43.75
160
160
210
0.60
T41001
Timing bar profile T5 Z29...
T 5 29
T41001
29
45.35
160
160
211
0.65
T41002
Timing bar profile T5 Z30...
T 5 30
T41002
30
46.95
160
160
211
0.70
T41003
Timing bar profile T5 Z32...
T 5 32
T41003
32
50.10
160
160
212
0.80
T41004
Timing bar profile T5 Z34...
T 5 34
T41004
34
53.25
160
160
213
0.91
T41005
Timing bar profile T5 Z35...
T 5 35
T41005
35
54.85
160
160
214
0.98
T41006
Timing bar profile T5 Z36...
T 5 36
T41006
36
56.45
160
160
215
1.02
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表