您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys 40 AT10 for belt width 25 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile AT
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_at/t_belt_pulleys_with_pilot_bore_bat10_40_asmtab.prj},{NB=T36209},{NAME=Timing belt pulley profile AT 40 AT10/26-2F},{DESCRIPTION=40 BAT 10 26},{CNSORDERNO=T36209},{TYPE=2F},{MAT=Al},{Z=26},{DE=80.90},{DF=87},{DM=60},{F=30},{L=40},{D=8},{N=220},{KG=0.48},{I=72.0},{PPATH=t_belt_pulleys_with_pilot_bore_bat10_asmtpl.prj},{CNSORDERNO2=61040026}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T36200
Timing belt pulley profil...
40 BAT 10 15
T36200
2F
Al
15
45.90
51
32
30
40
8
211
0.15
T36202
Timing belt pulley profil...
40 BAT 10 16
T36202
2F
Al
16
49.10
54
35
30
40
8
212
0.18
T36203
Timing belt pulley profil...
40 BAT 10 18
T36203
2F
Al
18
55.45
60
40
30
40
8
214
0.22
T36204
Timing belt pulley profil...
40 BAT 10 19
T36204
2F
Al
19
58.65
66
44
30
40
8
216
0.25
T36205
Timing belt pulley profil...
40 BAT 10 20
T36205
2F
Al
20
61.80
66
46
30
40
8
216
0.28
T36206
Timing belt pulley profil...
40 BAT 10 22
T36206
2F
Al
22
68.20
75
52
30
40
8
218
0.34
T36207
Timing belt pulley profil...
40 BAT 10 24
T36207
2F
Al
24
74.55
83
58
30
40
8
219
0.39
T36208
Timing belt pulley profil...
40 BAT 10 25
T36208
2F
Al
25
77.75
83
60
30
40
8
219
0.42
T36209
Timing belt pulley profil...
40 BAT 10 26
T36209
2F
Al
26
80.90
87
60
30
40
8
220
0.48
T36210
Timing belt pulley profil...
40 BAT 10 27
T36210
2F
Al
27
84.05
91
60
30
40
8
221
0.54
T36211
Timing belt pulley profil...
40 BAT 10 28
T36211
2F
Al
28
87.25
93
60
30
40
8
222
0.55
T36213
Timing belt pulley profil...
40 BAT 10 30
T36213
2F
Al
30
93.65
97
60
30
40
8
223
0.64
T36215
Timing belt pulley profil...
40 BAT 10 32
T36215
2F
Al
32
100.00
106
65
30
40
10
224
0.69
T36217
Timing belt pulley profil...
40 BAT 10 36
T36217
2F
Al
36
112.75
119
70
30
40
10
225
0.87
T36218
Timing belt pulley profil...
40 BAT 10 40
T36218
2F
Al
40
125.45
131
80
30
40
10
226
1.07
T36219
Timing belt pulley profil...
40 BAT 10 44
T36219
2
Al
44
138.20
0
88
30
40
10
0
1.35
T36220
Timing belt pulley profil...
40 BAT 10 48
T36220
2
Al
48
150.95
0
95
30
40
16
0
1.52
T36221
Timing belt pulley profil...
40 BAT 10 60
T36221
2
Al
60
189.15
0
110
30
40
16
0
2.34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表