您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys H 150 for taper bush for belt width 150 (1 1/2" = 38,1 mm)
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys inch
Taper bush
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_inch/taper_lock/t_belt_pulleys_for_taper_bushes_h150_asmtab.prj},{NB=T35162},{NAME=Timing belt pulley inch profile for taper bush TL 28 H 150/16F, TL1610},{DESCRIPTION=TL 28 H 150},{CNSORDERNO=T35162},{TYPE=16F},{MAT=St},{Z=28},{TAPERBUSH=1610},{HM=42},{DP=113.19},{DE=111.82},{DF=119},{DM=0},{DI=90.5},{F=45},{L=25},{R=20.0},{N=325},{I=103.0},{KG=1.88},{PPATH=t_belt_pulleys_for_taper_bushes_h_asmtpl.prj},{CNSORDERNO2=22150028}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
TAPERBUSH
Taper bushes
ⁿ/ₐ
HM
Hole max.
[mm]
DP
dp
[mm]
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
[mm]
F
[mm]
L
[mm]
R
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T35143
Timing belt pulley inch p...
TL 18 H 150
T35143
16F
St
18
1210
32
72.77
71.39
79
0
52.0
45
25
20.0
313
0.60
T35144
Timing belt pulley inch p...
TL 19 H 150
T35144
16F
St
19
1210
32
76.81
75.44
83
0
56.0
45
25
20.0
314
0.72
T35145
Timing belt pulley inch p...
TL 20 H 150
T35145
16F
St
20
1210
32
80.85
79.48
87
0
60.0
45
25
20.0
315
0.83
T35146
Timing belt pulley inch p...
TL 21 H 150
T35146
16F
St
21
1210
32
84.89
83.52
91
0
64.0
45
25
20.0
316
1.00
T35149
Timing belt pulley inch p...
TL 22 H 150
T35149
16F
St
22
1210
32
88.94
87.56
93
0
67.0
45
25
20.0
317
1.25
T35152
Timing belt pulley inch p...
TL 23 H 150
T35152
16F
St
23
1610
42
92.98
91.61
97
0
70.0
45
25
20.0
318
1.05
T35153
Timing belt pulley inch p...
TL 24 H 150
T35153
16F
St
24
1610
42
97.02
95.65
103
0
73.5
45
25
20.0
320
1.10
T35156
Timing belt pulley inch p...
TL 25 H 150
T35156
16F
St
25
1610
42
101.06
99.69
106
0
77.0
45
25
20.0
321
1.30
T35158
Timing belt pulley inch p...
TL 26 H 150
T35158
16F
St
26
1610
42
105.11
103.73
111
0
82.0
45
25
20.0
322
1.42
T35159
Timing belt pulley inch p...
TL 27 H 150
T35159
16F
St
27
1610
42
109.15
107.78
115
0
85.0
45
25
20.0
323
1.65
T35162
Timing belt pulley inch p...
TL 28 H 150
T35162
16F
St
28
1610
42
113.19
111.82
119
0
90.5
45
25
20.0
325
1.88
T35163
Timing belt pulley inch p...
TL 30 H 150
T35163
16F
St
30
1610
42
121.28
119.90
127
0
98.0
45
25
20.0
327
2.05
T35166
Timing belt pulley inch p...
TL 32 H 150
T35166
17F
St
32
1610
42
129.36
127.99
135
90
106.0
45
25
20.0
328
2.35
T35171
Timing belt pulley inch p...
TL 36 H 150
T35171
17F
St
36
1610
42
145.53
144.16
152
92
121.0
45
25
20.0
334
3.20
T35173
Timing belt pulley inch p...
TL 40 H 150
T35173
17F
St
40
1610
42
161.70
160.33
168
92
138.0
45
25
20.0
338
4.10
T35177
Timing belt pulley inch p...
TL 44 H 150
T35177
17F
St
44
2012
50
177.87
176.50
184
106
152.0
45
32
13.0
339
4.50
T35180
Timing belt pulley inch p...
TL 48 H 150
T35180
17F
St
48
2012
50
194.04
192.67
200
106
169.0
45
32
13.0
342
4.80
T35182
Timing belt pulley inch p...
TL 60 H 150
T35182
20
GG
60
2012
50
242.55
241.18
0
106
223.0
46
32
7.0
0
4.51
T35184
Timing belt pulley inch p...
TL 72 H 150
T35184
20
GG
72
2012
50
291.06
289.69
0
106
270.0
46
32
7.0
0
6.16
T35187
Timing belt pulley inch p...
TL 84 H 150
T35187
20
GG
84
2012
50
339.57
338.20
0
106
320.0
46
32
7.0
0
7.40
T35190
Timing belt pulley inch p...
TL 96 H 150
T35190
20
GG
96
2517
60
388.08
386.71
0
119
366.0
46
45
0.5
0
9.87
T35192
Timing belt pulley inch p...
TL 120 H 150
T35192
20
GG
120
2517
60
485.10
483.73
0
119
462.0
46
45
0.5
0
13.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表