您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Timing belt pulleys 16 T2,5 DIN 7721-2 for belt width 6 mm
Haberkorn
Driving elements
Timing belt pulleys, timing bars, clamping plates
Timing belt pulleys profile T
Powered by
CAD模型選擇
{haberkorn/driving_elements/timing_belt_pulleys_bars_plates/timing_belt_pulleys_profile_t/t_belt_pulleys_with_pilot_bore_t25_asmtab.prj},{NB=T21624},{NAME=Timing belt pulley profile T 16 T2,5/24-2F},{DESCRIPTION=16 T 2,5 24},{CNSORDERNO=T21624},{TYPE=2F},{MAT=Al},{Z=24},{DE=18.55},{DF=23.0},{DM=12},{F=10},{L=16},{D=3},{N=107},{KG=0.01},{I=14.0},{PPATH=t_belt_pulleys_with_pilot_bore_t25_asmtpl.prj},{CNSORDERNO2=26006024}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
NAME
Name
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
T21618
Timing belt pulley profil...
16 T 2,5 12
T21618
1F
Al
12
9.00
13.0
12
9
16
0
100
0.01
T21619
Timing belt pulley profil...
16 T 2,5 14
T21619
1F
Al
14
10.60
15.0
14
9
16
0
101
0.01
T21620
Timing belt pulley profil...
16 T 2,5 15
T21620
1F
Al
15
11.40
15.0
15
9
16
0
101
0.01
T27343
Timing belt pulley profil...
16 T 2,5 16
T27343
1F
Al
16
12.20
16.0
16
9
16
0
102
0.01
T21621
Timing belt pulley profil...
16 T 2,5 18
T21621
2F
Al
18
13.80
18.0
10
10
16
3
104
0.01
T21622
Timing belt pulley profil...
16 T 2,5 19
T21622
2F
Al
19
14.60
18.0
10
10
16
3
104
0.01
T21623
Timing belt pulley profil...
16 T 2,5 20
T21623
2F
Al
20
15.40
19.5
11
10
16
3
105
0.01
T41054
Timing belt pulley profil...
16 T 2,5 22
T41054
2F
Al
22
17.00
23.0
11
10
16
3
106
0.01
T21624
Timing belt pulley profil...
16 T 2,5 24
T21624
2F
Al
24
18.55
23.0
12
10
16
3
107
0.01
T21625
Timing belt pulley profil...
16 T 2,5 25
T21625
2F
Al
25
19.35
23.0
13
10
16
3
107
0.01
T41055
Timing belt pulley profil...
16 T 2,5 26
T41055
2F
Al
26
20.15
25.0
14
10
16
4
108
0.01
T27344
Timing belt pulley profil...
16 T 2,5 28
T27344
2F
Al
28
21.75
25.0
14
10
16
4
108
0.02
T21626
Timing belt pulley profil...
16 T 2,5 30
T21626
2F
Al
30
23.35
28.0
16
10
16
6
109
0.02
T21627
Timing belt pulley profil...
16 T 2,5 32
T21627
2F
Al
32
24.95
32.0
16
10
16
6
110
0.02
T21628
Timing belt pulley profil...
16 T 2,5 36
T21628
2F
Al
36
28.10
36.0
20
10
16
6
111
0.03
T21629
Timing belt pulley profil...
16 T 2,5 40
T21629
2F
Al
40
31.30
38.0
22
10
16
6
112
0.03
T41056
Timing belt pulley profil...
16 T 2,5 44
T41056
2
Al
44
34.50
0.0
24
10
16
6
0
0.04
T21630
Timing belt pulley profil...
16 T 2,5 48
T21630
2
Al
48
37.70
0.0
26
10
16
6
0
0.05
T21631
Timing belt pulley profil...
16 T 2,5 60
T21631
2
Al
60
47.25
0.0
34
10
16
8
0
0.07
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表