您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
polski
slovenčina
English
Cylindrical gears module 1,5
Haberkorn
Driving elements
Racks, gears and conical gears
Gears
Steel gears
Powered by
CAD模型選擇
{haberkorn/driving_elements/racks_gears_conical_gears/gears/steel_gears/cylindrical_gears_mod_1_5.prj},{NB=T43399},{NAME=Cylindrical aside hub gear module 1,5 Z46},{Z=46},{CNSORDERNO=T43399},{DE=72.0},{DP=69.0},{DM=50},{D1=14},{KG=0.66},{A=30},{B=17},{CNSORDERNO2=401015046}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
DM
dm
[mm]
D1
[mm]
KG
[kg]
A
[mm]
B
[mm]
T16862
Cylindrical aside hub gea...
12
T16862
21.0
18.0
14
8
0.04
30
17
T16863
Cylindrical aside hub gea...
13
T16863
22.5
19.5
15
8
0.05
30
17
T16864
Cylindrical aside hub gea...
14
T16864
24.0
21.0
17
8
0.06
30
17
T16865
Cylindrical aside hub gea...
15
T16865
25.5
22.5
18
8
0.07
30
17
T16866
Cylindrical aside hub gea...
16
T16866
27.0
24.0
19
8
0.08
30
17
T16867
Cylindrical aside hub gea...
17
T16867
28.5
25.5
20
8
0.09
30
17
T16868
Cylindrical aside hub gea...
18
T16868
30.0
27.0
20
8
0.10
30
17
T16869
Cylindrical aside hub gea...
19
T16869
31.5
28.5
20
8
0.10
30
17
T16870
Cylindrical aside hub gea...
20
T16870
33.0
30.0
25
8
0.13
30
17
T16871
Cylindrical aside hub gea...
21
T16871
34.5
31.5
25
10
0.13
30
17
T16872
Cylindrical aside hub gea...
22
T16872
36.0
33.0
25
10
0.14
30
17
T16873
Cylindrical aside hub gea...
23
T16873
37.5
34.5
25
10
0.16
30
17
T16874
Cylindrical aside hub gea...
24
T16874
39.0
36.0
25
10
0.17
30
17
T16875
Cylindrical aside hub gea...
25
T16875
40.5
37.5
25
10
0.18
30
17
T43385
Cylindrical aside hub gea...
26
T43385
42.0
39.0
30
12
0.20
30
17
T43386
Cylindrical aside hub gea...
27
T43386
43.5
40.5
30
12
0.22
30
17
T16876
Cylindrical aside hub gea...
28
T16876
45.0
42.0
30
12
0.23
30
17
T43387
Cylindrical aside hub gea...
29
T43387
46.5
43.5
30
12
0.24
30
17
T16877
Cylindrical aside hub gea...
30
T16877
48.0
45.0
30
12
0.26
30
17
T43388
Cylindrical aside hub gea...
31
T43388
49.5
46.5
35
12
0.30
30
17
T43389
Cylindrical aside hub gea...
32
T43389
51.0
48.0
35
12
0.31
30
17
T43390
Cylindrical aside hub gea...
33
T43390
52.5
49.5
35
12
0.33
30
17
T43391
Cylindrical aside hub gea...
34
T43391
54.0
51.0
35
12
0.34
30
17
T43392
Cylindrical aside hub gea...
35
T43392
55.5
52.5
35
12
0.36
30
17
T16878
Cylindrical aside hub gea...
36
T16878
57.0
54.0
35
12
0.37
30
17
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表