您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: MinebeaMitsumi Inc.
Created: 03.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MinebeaMitsumi Inc.
T-DSG Series
MinebeaMitsumi Inc.
Precision Ball Bearing Products
Thrust Bearings
Metric (T-)
Powered by
CAD模型選擇
{nmb/pbbp/thrust_bearings/tb/tb_tdsg_asmtab.prj},{NB=T-1050DSG},{IDNR=},{PN=T-1050DSG},{SD=5},{SD1=5.1},{D=10},{D1=10},{T=4.0},{C=0.2},{BCZ=9},{DW=2.0000},{COA=2218},{CA=1926},{PPATH=tb_tdsg_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
SD
Bore Diameter
[mm]
SD1
Bore Diameter
[mm]
D
Outside Diameter
[mm]
D1
Outside Diameter
[mm]
T
Lange
[mm]
C
Fillet Radius min
[mm]
BCZ
Ball Complement
ⁿ/ₐ
DW
Ball Size
[mm]
COA
Static Load Rating
[N]
CA
Dynamic Load Rating
[N]
T-830DSG
T-830DSG
3
3.1
8
8
3.5
0.2
7
2.0000
1725
1788
T-940DSG
T-940DSG
4
4.1
9
9
4.0
0.2
8
2.0000
1972
1859
T-1040DSG
T-1040DSG
4
4.1
10
10
4.5
0.2
9
2.0000
2218
1926
T-1050DSG
T-1050DSG
5
5.1
10
10
4.0
0.2
9
2.0000
2218
1926
T-1260DSG
T-1260DSG
6
6.2
12
12
4.5
0.2
9
2.0000
2218
1824
T-1570DSG
T-1570DSG
7
7.2
15
15
5.5
0.3
9
2.3813
3144
2476
T-1680X2DSG
T-1680X2DSG
8
8.2
16
16
5.0
0.3
9
3.0000
4990
3918
T-1790DSG
T-1790DSG
9
9.2
17
17
5.0
0.3
9
3.0000
2218
1633
T-1810DSG
T-1810DSG
10
10.2
18
18
5.5
0.3
12
3.1750
7452
5119
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表