您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
DIN 6379 - Studs
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts / Bolts for T-Slots
DIN 6379 Studs for T-nuts, Heat-Treated Steel
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/muttern_schrauben_fuer_t_nuten/din6379/din6379.prj},{NB=Stiftschraube DIN 6379-M14-63},{PARTNUMBER=DIN 6379-M14-63},{NORMNR=DIN 6379},{D=M14},{DG=14},{LB1=63-32},{LB1X=63-32,80-50,100-63,125-75,160-100,200-125,250-160},{L=63},{B1=32},{B2=17},{DK=11.546},{WEIGHT=0.060},{CTN=73181542},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D
Thread
ⁿ/ₐ
LB1
Length L - length of thread B1
[mm]
L
Length
[mm]
B1
Thread lenght
[mm]
B2
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stud DIN 6379-M6-50
DIN 6379-M6-50
M6
50-30
50
30
9
0.011
73181542
YES
Stud DIN 6379-M6-80
DIN 6379-M6-80
M6
80-50
80
50
9
0.010
73181542
YES
Stud DIN 6379-M8-40
DIN 6379-M8-40
M8
40-20
40
20
11
0.010
73181542
YES
Stud DIN 6379-M8-63
DIN 6379-M8-63
M8
63-40
63
40
11
0.020
73181542
YES
Stud DIN 6379-M8-100
DIN 6379-M8-100
M8
100-63
100
63
11
0.031
73181542
YES
Stud DIN 6379-M10-50
DIN 6379-M10-50
M10
50-25
50
25
13
0.020
73181542
YES
Stud DIN 6379-M10-80
DIN 6379-M10-80
M10
80-50
80
50
13
0.040
73181542
YES
Stud DIN 6379-M10-125
DIN 6379-M10-125
M10
125-75
125
75
13
0.065
73181542
YES
Stud DIN 6379-M10-200
DIN 6379-M10-200
M10
200-125
200
125
13
0.100
73181542
YES
Stud DIN 6379-M12-50
DIN 6379-M12-50
M12
50-25
50
25
15
0.035
73181542
YES
Stud DIN 6379-M12-80
DIN 6379-M12-80
M12
80-50
80
50
15
0.055
73181542
YES
Stud DIN 6379-M12-125
DIN 6379-M12-125
M12
125-75
125
75
15
0.090
73181542
YES
Stud DIN 6379-M12-200
DIN 6379-M12-200
M12
200-125
200
125
15
0.140
73181542
YES
Stud DIN 6379-M14-63
DIN 6379-M14-63
M14
63-32
63
32
17
0.060
73181542
YES
Stud DIN 6379-M14-100
DIN 6379-M14-100
M14
100-63
100
63
17
0.095
73181542
YES
Stud DIN 6379-M14-160
DIN 6379-M14-160
M14
160-100
160
100
17
0.150
73181542
YES
Stud DIN 6379-M14-250
DIN 6379-M14-250
M14
250-160
250
160
17
0.240
73181542
YES
Stud DIN 6379-M16-63
DIN 6379-M16-63
M16
63-32
63
32
19
0.085
73181542
YES
Stud DIN 6379-M16-100
DIN 6379-M16-100
M16
100-63
100
63
19
0.125
73181542
YES
Stud DIN 6379-M16-160
DIN 6379-M16-160
M16
160-100
160
100
19
0.210
73181542
YES
Stud DIN 6379-M16-250
DIN 6379-M16-250
M16
250-160
250
160
19
0.325
73181542
YES
Stud DIN 6379-M20-80
DIN 6379-M20-80
M20
80-32
80
32
27
0.160
73181542
YES
Stud DIN 6379-M20-125
DIN 6379-M20-125
M20
125-70
125
70
27
0.255
73181542
YES
Stud DIN 6379-M20-200
DIN 6379-M20-200
M20
200-125
200
125
27
0.410
73181542
YES
Stud DIN 6379-M20-315
DIN 6379-M20-315
M20
315-190
315
190
27
0.640
73181542
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 631 - Thrust pads
Elesa+Ganter
28.03.2024
GN 631.5 - Stainless Steel Thrust pads
Elesa+Ganter
28.03.2024
GN 6311.1 - Thrust pads, Type K, Thrust pad surface plain, with plastic cap
Elesa+Ganter
28.03.2024
GN 6311.1 - Thrust pads, Type A, Thrust pad surface plain, without plastic ...
Elesa+Ganter
28.03.2024
GN 6311.1 - Thrust pads, Type P, Thrust pad surface with prism, without pla...
Elesa+Ganter
28.03.2024
GN 709.1 - Clamping pads, Type R, Serrated contact face
Elesa+Ganter
28.03.2024
GN 709.1 - Clamping pads, Type B, Smooth contact face
Elesa+Ganter
28.03.2024
GN 709.1 - Clamping pads, Type BR, Smooth contact face, with automatic retu...
Elesa+Ganter
28.03.2024
GN 709.1 - Clamping pads, Type RHH, Serrated contact face, with automatic r...
Elesa+Ganter
28.03.2024
GN 709.1 - Clamping pads, Type RR, Serrated contact face, with automatic re...
Elesa+Ganter
28.03.2024
GN 709.15 - Stainless Steel-Clamping pads, Type BR, Smooth contact face, wi...
Elesa+Ganter
28.03.2024
GN 709.1 - Clamping pads, Type RH, Serrated contact face, with hard metal b...
Elesa+Ganter
28.03.2024
GN 709.35 - Stainless Steel-Clamping pads adjustable, Type B Smooth contact...
Elesa+Ganter
28.03.2024
GN 709.15 - Stainless Steel-Clamping pads, Type RH. Serrated contact face, ...
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表