您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Wolverine
Created: 21.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wolverine
804M-814M - Steel or Aluminum Standard Riser Bracket
Wolverine
Metric Standard Fixture Components
Powered by
CAD模型選擇
{wolverine/metric/sr_800m.prj},{NB=STL-808M},{HEIGHT=200MM},{CN=808M},{M=STL-},{A=55.00},{B=116.00},{C=50.00},{D=90.000},{E=15.00},{D1=8.00},{A1=146.00},{H=200.00},{Z3=16.000},{D2=11.000},{A2=100.000},{L=1.000},{B1=120.000},{B2=100.000},{Z1=18.000},{Z2=8.490},{L1=8.790},{L2=9.630},{D3=17.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
HEIGHT
Height
[mm]
CN
Catalog No.
ⁿ/ₐ
STL-804M
STL-804M
100MM
804M
STL-805M
STL-805M
125MM
805M
STL-806M
STL-806M
150MM
806M
STL-807M
STL-807M
175MM
807M
STL-808M
STL-808M
200MM
808M
STL-809M
STL-809M
225MM
809M
STL-810M
STL-810M
250MM
810M
STL-811M
STL-811M
275MM
811M
STL-812M
STL-812M
300MM
812M
STL-813M
STL-813M
325MM
813M
STL-814M
STL-814M
350MM
814M
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
815M-820M - Steel or Aluminum Standard Riser Bracket
Wolverine
22.02.2019
310M-319M - Template Drop Assembly
Wolverine
22.02.2019
SAB A -10M-70M - Special Application Brackets
Wolverine
22.02.2019
SR 1008M-1020M - Stack Risers 300MM-700MM High
Wolverine
22.02.2019
SAB 2002M-2012M - Steel or Aluminum Clamp & Datum Angle Bracket 50MM-300MM ...
Wolverine
22.02.2019
SIBB-1024M-1028M - Special In-Body Bracket 400MM-1200MM High
Wolverine
22.02.2019
705M-711M - Angle Bracket 325MM-500MM High
Wolverine
22.02.2019
100M-101M-213M-223M-255M - Steel or Aluminum Hinge Drop Assembly
Wolverine
22.02.2019
500M-507M - Angle Bracket 50MM-75MM High & 100MM-225MM High
Wolverine
22.02.2019
SAB 1021M-1023M - Angle 500MM-900MM High
Wolverine
22.02.2019
DAR 5001M-5006M - Steel or Aluminum Dual Angle Riser 250MM-500MM High
Wolverine
22.02.2019
804-809 - Aluminum Standard Riser Bracket
Wolverine
06.06.2023
AL-SAB 2002-2010 - Aluminum Clamp & Datum Angle Bracket
Wolverine
22.02.2019
PPA-32014M - Precision Pivot Arm
Wolverine
22.02.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表