您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 6335.5-TE - Star knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
GN 6335.5
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/gn_6335_5/gn_6335_5_te.prj},{NB=Star knobs GN 6335.5-TE-40-M8-40},{CODE=GN.66882},{DESCRIPTION=GN 6335.5-TE-40-M8-40},{DIM01=40},{DIM02=M8},{D2X=8},{DIM03=14},{DIM04=40},{DIM05=25},{DIM06=13},{DIM07=10},{WEIGHT=42},{R1=4.000},{R2=2.000},{R3=60.000},{ABS1=35.000},{ABS2=2.900},{ABS3=17.000},{ABS4=15.830}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
I
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
h3
[mm]
WEIGHT
Weight
[g]
Star knobs GN 6335.5-TE-3...
GN.66871
GN 6335.5-TE-32-M6-16
32
M6
12
16
20
10
9
21
Star knobs GN 6335.5-TE-3...
GN.66872
GN 6335.5-TE-32-M6-20
32
M6
12
20
20
10
9
22
Star knobs GN 6335.5-TE-3...
GN.66873
GN 6335.5-TE-32-M6-25
32
M6
12
25
20
10
9
22
Star knobs GN 6335.5-TE-3...
GN.66874
GN 6335.5-TE-32-M6-30
32
M6
12
30
20
10
9
23
Star knobs GN 6335.5-TE-3...
GN.66875
GN 6335.5-TE-32-M6-35
32
M6
12
35
20
10
9
24
Star knobs GN 6335.5-TE-3...
GN.66876
GN 6335.5-TE-32-M6-45
32
M6
12
45
20
10
9
26
Star knobs GN 6335.5-TE-4...
GN.66877
GN 6335.5-TE-40-M8-16
40
M8
14
16
25
13
10
34
Star knobs GN 6335.5-TE-4...
GN.66878
GN 6335.5-TE-40-M8-20
40
M8
14
20
25
13
10
36
Star knobs GN 6335.5-TE-4...
GN.66879
GN 6335.5-TE-40-M8-25
40
M8
14
25
25
13
10
37
Star knobs GN 6335.5-TE-4...
GN.66880
GN 6335.5-TE-40-M8-30
40
M8
14
30
25
13
10
39
Star knobs GN 6335.5-TE-4...
GN.66881
GN 6335.5-TE-40-M8-35
40
M8
14
35
25
13
10
40
Star knobs GN 6335.5-TE-4...
GN.66882
GN 6335.5-TE-40-M8-40
40
M8
14
40
25
13
10
42
Star knobs GN 6335.5-TE-4...
GN.66883
GN 6335.5-TE-40-M8-45
40
M8
14
45
25
13
10
44
Star knobs GN 6335.5-TE-4...
GN.66884
GN 6335.5-TE-40-M8-55
40
M8
14
55
25
13
10
47
Star knobs GN 6335.5-TE-5...
GN.66885
GN 6335.5-TE-50-M10-25
50
M10
18
25
32
20
12
73
Star knobs GN 6335.5-TE-5...
GN.66886
GN 6335.5-TE-50-M10-30
50
M10
18
30
32
20
12
75
Star knobs GN 6335.5-TE-5...
GN.66887
GN 6335.5-TE-50-M10-35
50
M10
18
35
32
20
12
78
Star knobs GN 6335.5-TE-5...
GN.66888
GN 6335.5-TE-50-M10-45
50
M10
18
45
32
20
12
82
Star knobs GN 6335.5-TE-5...
GN.66889
GN 6335.5-TE-50-M10-55
50
M10
18
55
32
20
12
88
Star knobs GN 6335.5-TE-6...
GN.66890
GN 6335.5-TE-63-M12-30
63
M12
20
30
40
25
14
119
Star knobs GN 6335.5-TE-6...
GN.66891
GN 6335.5-TE-63-M12-35
63
M12
20
35
40
25
14
122
Star knobs GN 6335.5-TE-6...
GN.66892
GN 6335.5-TE-63-M12-40
63
M12
20
40
40
25
14
126
Star knobs GN 6335.5-TE-6...
GN.66893
GN 6335.5-TE-63-M12-50
63
M12
20
50
40
25
14
132
Star knobs GN 6335.5-TE-6...
GN.66894
GN 6335.5-TE-63-M12-60
63
M12
20
60
40
25
14
140
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表