您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
DIN 444 NI - Stainless Steel-Swing bolts
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
DIN 444 NI
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/swing_bolts_shoulder_screws_thrust_bolts/din444_ni/din444_ni.prj},{NB=Edelstahl-Augenschraube DIN 444-M10-100-NI},{PARTNUMBER=DIN 444-M10-100-NI},{ITEMID=10N100P10},{D1=M10},{D1G=10},{L1=100},{L1X=50,75,100},{L2=40},{D2=10},{D3=20},{S=12},{D4=10},{D1K=8.160},{WEIGHT=0.0680},{CTN=7318155090},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Thread/screw thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
D2
H7
[mm]
D3
-0.3
[mm]
S
-0.15
[mm]
D4
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Swing bol...
DIN 444-M5-50-NI
M5
50
32
5
12
6
5
0.0090
7318155090
YES
Stainless Steel-Swing bol...
DIN 444-M5-75-NI
M5
75
32
5
12
6
5
0.0100
7318155090
YES
Stainless Steel-Swing bol...
DIN 444-M6-50-NI
M6
50
32
6
14
7
6
0.0140
7318155090
YES
Stainless Steel-Swing bol...
DIN 444-M6-75-NI
M6
75
32
6
14
7
6
0.0190
7318155090
YES
Stainless Steel-Swing bol...
DIN 444-M8-50-NI
M8
50
32
8
18
9
8
0.0260
7318155090
YES
Stainless Steel-Swing bol...
DIN 444-M8-75-NI
M8
75
32
8
18
9
8
0.0340
7318155090
YES
Stainless Steel-Swing bol...
DIN 444-M10-50-NI
M10
50
40
10
20
12
10
0.0320
7318155090
YES
Stainless Steel-Swing bol...
DIN 444-M10-75-NI
M10
75
40
10
20
12
10
0.0500
7318155090
YES
Stainless Steel-Swing bol...
DIN 444-M10-100-NI
M10
100
40
10
20
12
10
0.0680
7318155090
YES
Stainless Steel-Swing bol...
DIN 444-M12-75-NI
M12
75
40
12
25
14
12
0.0800
7318155090
YES
Stainless Steel-Swing bol...
DIN 444-M12-100-NI
M12
100
40
12
25
14
12
0.1060
7318155090
YES
Stainless Steel-Swing bol...
DIN 444-M12-130-NI
M12
130
40
12
25
14
12
0.1100
7318155090
YES
Stainless Steel-Swing bol...
DIN 444-M16-75-NI
M16
75
50
16
32
17
16
0.1460
7318155090
YES
Stainless Steel-Swing bol...
DIN 444-M16-100-NI
M16
100
50
16
32
17
16
0.1830
7318155090
YES
Stainless Steel-Swing bol...
DIN 444-M16-130-NI
M16
130
50
16
32
17
16
0.2200
7318155090
YES
Stainless Steel-Swing bol...
DIN 444-M20-100-NI
M20
100
63
18
40
22
20
0.3200
7318155090
YES
Stainless Steel-Swing bol...
DIN 444-M20-130-NI
M20
130
63
18
40
22
20
0.3660
7318155090
YES
Stainless Steel-Swing bol...
DIN 444-M20-160-NI
M20
160
63
18
40
22
20
0.4770
7318155090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 8132 - Vertical female counterhinge (ISO 8132)
CMB Cilindri
19.10.2021
DIN 444 B & DIN 444 LB - Augenschrauben, Form B&LB
Fabory
13.02.2023
DIN 125 A - Stainless steel A2
Böllhoff
26.10.2021
BN 2851 - Eye bolts (DIN 444 B), stainless steel A2
Bossard Catalog
26.01.2023
DIN 444 A - FN 807 - 4.6, verzinkt blau - Eye bolts, form A
SFS Group Schweiz AG
17.06.2024
DIN 471 - Retaining rings for shafts
Fabory
13.02.2023
F177 - 6-LOBE HANDWHEEL WITH THREADED THROUGH FEMALE INSERT
Boteco
17.11.2021
DIN 444 NI - Stainless Steel-Swing bolts
Elesa+Ganter
21.06.2024
DIN 444 - Swing bolts
JW Winco
25.06.2024
SAD-SD - Screw Adaptor, Change Thread size Type
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
DIN 315 F - Wing nuts, rounded wings
Fabory
13.02.2023
DIN 444 NI - Stainless Steel-Swing bolts
Ganter
19.06.2024
DIN444 NI - Stainless Steel-Swing bolts
Berger Tools
29.05.2023
GN 1524 - Stainless Steel-Swing bolts, with long threaded bolt
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表