您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
ISO 7379 NI - Stainless steel-Shoulder screws with collar
Ganter
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
ISO 7379 Shoulder Screws, Stainless Steel, with Collar
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_2/augenschrauben_passchrauben_druckschrauben/iso7379_ni/iso_7379_ni.prj},{NB=Edelstahl-Passschraube ISO 7379-8-M6-50-NI},{PARTNUMBER=ISO 7379-8-M6-50-NI},{NORMNR=ISO 7379},{D1=8},{D2=M6},{NDM=6.000},{L1=50},{L1X=16,20,25,30,40,50,60},{D3=13},{L2=11.0},{L3=5.5},{L3X=5.5},{SW=4.0},{R1=0.400},{D11=3.800},{R2=0.400},{L11=2.000},{SWT=3.300},{CHAM=0.600},{L22=3.50000},{D22=2.200},{R3=0.600},{R4=0.600},{WEIGHT=0.0255},{CTN=73181562},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
f9
[mm]
D2
Thread
ⁿ/ₐ
L1
+0.25
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless steel-Shoulder ...
ISO 7379-4-M3-4-NI
4
M3
4
7
7.0
3.0
2.0
0.0015
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-4-M3-5-NI
4
M3
5
7
7.0
3.0
2.0
0.0015
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-4-M3-6-NI
4
M3
6
7
7.0
3.0
2.0
0.0016
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-4-M3-8-NI
4
M3
8
7
7.0
3.0
2.0
0.0018
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-4-M3-10-NI
4
M3
10
7
7.0
3.0
2.0
0.0020
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-4-M3-12-NI
4
M3
12
7
7.0
3.0
2.0
0.0020
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-4-M3-16-NI
4
M3
16
7
7.0
3.0
2.0
0.0030
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-5-M4-5-NI
5
M4
5
9
8.0
4.0
2.5
0.0030
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-5-M4-6-NI
5
M4
6
9
8.0
4.0
2.5
0.0030
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-5-M4-8-NI
5
M4
8
9
8.0
4.0
2.5
0.0030
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-5-M4-10-NI
5
M4
10
9
8.0
4.0
2.5
0.0030
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-5-M4-12-NI
5
M4
12
9
8.0
4.0
2.5
0.0040
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-5-M4-16-NI
5
M4
16
9
8.0
4.0
2.5
0.0045
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-5-M4-20-NI
5
M4
20
9
8.0
4.0
2.5
0.0053
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-5-M4-25-NI
5
M4
25
9
8.0
4.0
2.5
0.0060
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-5-M4-30-NI
5
M4
30
9
8.0
4.0
2.5
0.0070
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-6-M5-10-NI
6
M5
10
10
9.5
4.5
3.0
0.0060
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-6-M5-12-NI
6
M5
12
10
9.5
4.5
3.0
0.0060
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-6-M5-16-NI
6
M5
16
10
9.5
4.5
3.0
0.0070
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-6-M5-20-NI
6
M5
20
10
9.5
4.5
3.0
0.0080
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-6-M5-25-NI
6
M5
25
10
9.5
4.5
3.0
0.0100
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-6-M5-30-NI
6
M5
30
10
9.5
4.5
3.0
0.0100
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-6-M5-40-NI
6
M5
40
10
9.5
4.5
3.0
0.0120
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-6-M5-50-NI
6
M5
50
10
9.5
4.5
3.0
0.0140
73181562
YES
Stainless steel-Shoulder ...
ISO 7379-6-M5-60-NI
6
M5
60
10
9.5
4.5
3.0
0.0140
73181562
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 7379 - Shoulder screws with collar
Ganter
19.06.2024
GN 1581 - Stainless Steel-Screws, Hygienic Design, Low-Profile Head
Elesa+Ganter
21.06.2024
GN 732.1 - Stainless Steel-Cylinder head shoulder bolts
Ganter
19.06.2024
GN 732.1 - Cylinder head shoulder bolts, Steel
Ganter
19.06.2024
GN 605 - Ball Point Screws, Stainless Steel, Type BN, Flat ball
Ganter
19.06.2024
GN 605 - Ball Point Screws, Stainless Steel, Type AN, Full ball
Ganter
19.06.2024
GN 1524 - Stainless Steel-Swing bolts, with long threaded bolt
Elesa+Ganter
21.06.2024
GN 912.2 - Stainless Steel-Captive socket cap screws with a thin shank for ...
Elesa+Ganter
21.06.2024
GN 605 - Ball Point Screws, Stainless Steel, Type VN, Flat ball, with swive...
Ganter
19.06.2024
GN 1580 - Stainless Steel Nuts, Hygienic Design
Elesa+Ganter
21.06.2024
GN 605 - Ball Point Screws, Stainless Steel, Type VRN, Flat ball, with swiv...
Ganter
19.06.2024
GN 606 AN - Stainless Steel - Ball point screws , Type AN, full ball
Elesa+Ganter
21.06.2024
DD52R - ELESA-Lowered direct drive position indicator
Elesa
24.06.2024
GN 606 BN - Stainless Steel - Ball point screws , Type BN, flat ball
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表