您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 31 - Stainless Steel-Levelling feet rubber black/white
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 31
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn31/gn_31_asmtab.prj},{NB=Edelstahl-Stellfuss GN 31-80-M20-249-C4-W (0-0)},{PARTNUMBER=GN 31-80-M20-249-C4-W},{ITEMID=31-80-M20-249-C4-W},{WINKEL=0},{D1=80},{D2=M20},{NDM=20},{FORM=C4},{FORMX='B1','B2','B3','B4','C3','C4'},{AUSF=W},{L1=-},{AUSF1='T','TK','U','UK','V','VK','W','X'},{L11='75','100','125','150','200'},{LL='-'},{L2=-},{L21='100','125','150','200'},{L2X=0},{L3=249},{L31='149','174','199','249'},{L77=60},{TT=20},{SW77=27},{D33=30},{H1=18.0},{H2=5.0},{H33=-},{H44=33},{H55=30},{L44=56},{L55=56},{L6=0},{L6MAX=36},{S=3},{SW11=-},{SW22=15},{SW33=10},{SW44=13},{SW55=16},{SW66=24},{WEIGHT=0.94000},{CTN=8487900080},{ROHS=YES},{PPATH=gn_31_asmtpl.prj},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
Type
ⁿ/ₐ
L1
[mm]
L2
[mm]
L2X
[mm]
L3
0/+4
[mm]
L7
0/+4
[mm]
T
[mm]
SW7
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H3
0/+4
[mm]
H4
0/+4
[mm]
H5
0/+4
[mm]
L4
[mm]
L5
[mm]
S
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
SW4
[mm]
SW5
[mm]
SW6
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Levelling...
GN 31-50-M8-40-B1-S
50
M8
B1
S
40
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.10600
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M8-50-B1-S
50
M8
B1
S
50
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.10900
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M8-63-B1-S
50
M8
B1
S
63
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.11200
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M8-40-B1-SK
50
M8
B1
SK
40
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.10800
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M8-50-B1-SK
50
M8
B1
SK
50
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.11300
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M8-63-B1-SK
50
M8
B1
SK
63
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.12000
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M8-37-B1-X
50
M8
B1
X
-
-
0
-
37
8
14
-
14.5
3.5
-
-
-
-
-
3
-
-
-
-
-
-
0.11000
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M8-40-B2-S
50
M8
B2
S
40
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.09600
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M8-50-B2-S
50
M8
B2
S
50
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.10000
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M8-63-B2-S
50
M8
B2
S
63
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.10000
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M8-40-B2-SK
50
M8
B2
SK
40
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.10000
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M8-50-B2-SK
50
M8
B2
SK
50
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.11000
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M8-63-B2-SK
50
M8
B2
SK
63
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.10000
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M8-37-B2-X
50
M8
B2
X
-
-
0
-
37
8
14
-
14.5
3.5
-
-
-
-
-
3
-
-
-
-
-
-
0.09800
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M10-50-B1-S
50
M10
B1
S
50
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.12100
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M10-60-B1-S
50
M10
B1
S
60
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.12500
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M10-80-B1-S
50
M10
B1
S
80
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.13600
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M10-100-B1-S
50
M10
B1
S
100
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.14500
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M10-50-B1-SK
50
M10
B1
SK
50
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.12600
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M10-60-B1-SK
50
M10
B1
SK
60
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.13200
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M10-80-B1-SK
50
M10
B1
SK
80
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.14200
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M10-100-B1-SK
50
M10
B1
SK
100
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.15400
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M10-40-B1-X
50
M10
B1
X
-
-
0
-
40
10
14
-
14.5
3.5
-
-
-
-
-
3
-
-
-
-
-
-
0.10700
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M10-50-B2-S
50
M10
B2
S
50
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.10000
8487900080
YES
Stainless Steel-Levelling...
GN 31-50-M10-60-B2-S
50
M10
B2
S
60
-
0
-
-
-
-
-
14.5
3.5
23
-
-
-
-
3
17
-
-
-
-
-
0.10000
8487900080
YES
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 31 - Stainless Steel-Levelling feet rubber black/white
Ganter
19.06.2024
DIN 6379 - Studs
JW Winco
25.06.2024
GN 426.1 - Cabinet ''U'' handles
JW Winco
25.06.2024
PR125 - Articulated levelling foot – Ø123 - Load 35 000N
HPC
17.02.2022
GN 21 - Stainless Steel-Levelling feet, with turned foot plate, without fix...
Ganter
19.06.2024
GN 23 - Stainless Steel-Levelling feet, with turned foot plate, with fixing...
JW Winco
20.06.2024
GN 33 - Stainless Steel-Levelling feet with fixing lug rubber black
JW Winco
20.06.2024
GN 832 - Toggle latches, Stainless Steel
JW Winco
25.06.2024
GN 31 - Stainless Steel-Levelling feet rubber black/white
Elesa+Ganter
14.06.2024
40-2130, 40-2130-Black, 40-2135, 40-2135-Black, 40-2138, 40-2138-Black, 40-...
80/20
09.11.2023
GN 32 - Levelling feet, Steel sheet metal, with rubber pad, with fixing lug
JW Winco
20.06.2024
TCFS 16X79 ZB - Adjustable foot
FlexLink
30.08.2022
21-404 - Leveling Feet, Knuckle Foot 1.5
IPS
02.02.2023
GN 20.1 - Stainless Steel-Cover sleeves Hygienic Design
JW Winco
02.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表