您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 515 - Latches, Stainless Steel, with Extended Housing, with Operating Elements, Type SG, with stainless steel star knob
Ganter
3.0 Machine parts
3.3 Hinging, latching, locking of doors and covers
Latches without clamping function
GN 515 Latches, Stainless Steel, with Extended Housing, with Operating Elements
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_3/verriegelungen_ohne_spannfunktion/gn515_ni_betatigung_mit_bedienelement/gn515_sg_asmtab.prj},{NB=Edelstahl-Verriegelung GN 515-NI-SG-30-62-BL (20)},{PARTNUMBER=GN 515-NI-SG-30-62-BL},{NORMNR=GN 515},{H1=30},{A=62},{S=20},{H2=40},{SX=20},{FORM=SG},{OB=blank},{MAT=Edelstahl},{WEIGHT=0.2500},{CTN=83016000},{ROHS=YES},{INFOGANTER=Produktdetails},{PPATH=gn515_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
H1
[mm]
A
Spacing
[mm]
H2
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel Latch GN ...
GN 515-NI-SG-30-18-BL
30
18
40
Plain
0.2180
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-30-22-BL
30
22
40
Plain
0.2160
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-30-26-BL
30
26
40
Plain
0.2140
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-30-30-BL
30
30
40
Plain
0.2140
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-30-32-BL
30
32
40
Plain
0.2140
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-30-34-BL
30
34
40
Plain
0.2140
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-30-36-BL
30
36
40
Plain
0.2090
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-30-38-BL
30
38
40
Plain
0.2150
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-30-40-BL
30
40
40
Plain
0.2170
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-30-42-BL
30
42
40
Plain
0.2090
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-30-46-BL
30
46
40
Plain
0.2200
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-30-50-BL
30
50
40
Plain
0.2230
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-30-52-BL
30
52
40
Plain
0.2190
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-30-62-BL
30
62
40
Plain
0.2500
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-50-38-BL
50
38
60
Plain
0.2730
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-50-42-BL
50
42
60
Plain
0.2710
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-50-46-BL
50
46
60
Plain
0.2690
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-50-50-BL
50
50
60
Plain
0.2690
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-50-52-BL
50
52
60
Plain
0.2690
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-50-54-BL
50
54
60
Plain
0.2690
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-50-56-BL
50
56
60
Plain
0.2640
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-50-58-BL
50
58
60
Plain
0.2700
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-50-60-BL
50
60
60
Plain
0.2720
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-50-62-BL
50
62
60
Plain
0.2640
83016000
YES
Stainless Steel Latch GN ...
GN 515-NI-SG-50-66-BL
50
66
60
Plain
0.2750
83016000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 119 - Stainless Steel-Door locks with triangular spindle
Ganter
19.06.2024
GN 425 - Stainless Steel-Cabinet "U" handles
Ganter
19.06.2024
GN 217 - Latches with and without Lock, Type A, with straight latch
Ganter
19.06.2024
GN 115 - Latches, Stainless Steel with Opearting Element, Type SG with stai...
Ganter
19.06.2024
GN 515 - Latches with Extended Housing, with Operating Elements, Lockable, ...
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表