您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 653.10 NI - Stainless Steel-Knurled Screws
Elesa+Ganter
紧固旋钮
GN 653.10
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/gn653_10/gn653_10_ni.prj},{NB=Edelstahl Raendelschraube GN 653.10-M6-20-NI-MS},{PARTNUMBER=GN 653.10-M6-20-NI-MS},{D1=M6},{NDM=6},{L1=20},{L1X=12,16,20,25,30},{WDVIS=Messing},{WDX='MS','Messing','KU','Kunststoff'},{D3=24},{K=5},{CH=0.7},{P=1.0},{WEIGHT=0.0202},{CTN=73181595},{ROHS=YES},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
D2
[mm]
WDVIS
Material of the thrust pad
ⁿ/ₐ
D3
[mm]
K
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Knurled S...
GN 653.10-M5-12-NI-KU
M5
12
1.0
3.0
Kunststoff
20
4
0.0110
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M5-12-NI-MS
M5
12
0.5
3.0
Messing
20
4
0.0112
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M5-16-NI-KU
M5
16
1.0
3.0
Kunststoff
20
4
0.0114
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M5-16-NI-MS
M5
16
0.5
3.0
Messing
20
4
0.0116
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M5-20-NI-KU
M5
20
1.0
3.0
Kunststoff
20
4
0.0118
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M5-20-NI-MS
M5
20
0.5
3.0
Messing
20
4
0.0108
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M5-25-NI-KU
M5
25
1.0
3.0
Kunststoff
20
4
0.0122
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M5-25-NI-MS
M5
25
0.5
3.0
Messing
20
4
0.0124
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M6-12-NI-KU
M6
12
1.3
3.5
Kunststoff
24
5
0.0188
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M6-12-NI-MS
M6
12
1.0
4.0
Messing
24
5
0.0191
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M6-16-NI-KU
M6
16
1.3
3.5
Kunststoff
24
5
0.0196
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M6-16-NI-MS
M6
16
1.0
4.0
Messing
24
5
0.0198
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M6-20-NI-KU
M6
20
1.3
3.5
Kunststoff
24
5
0.0200
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M6-20-NI-MS
M6
20
1.0
4.0
Messing
24
5
0.0202
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M6-25-NI-KU
M6
25
1.3
3.5
Kunststoff
24
5
0.0214
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M6-25-NI-MS
M6
25
1.0
4.0
Messing
24
5
0.0100
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M6-30-NI-KU
M6
30
1.3
3.5
Kunststoff
24
5
0.0220
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M6-30-NI-MS
M6
30
1.0
4.0
Messing
24
5
0.0223
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M8-16-NI-KU
M8
16
1.6
5.0
Kunststoff
30
6
0.0362
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M8-16-NI-MS
M8
16
1.5
6.0
Messing
30
6
0.0369
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M8-20-NI-KU
M8
20
1.6
5.0
Kunststoff
30
6
0.0370
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M8-20-NI-MS
M8
20
1.5
6.0
Messing
30
6
0.0384
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M8-25-NI-KU
M8
25
1.6
5.0
Kunststoff
30
6
0.0393
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M8-25-NI-MS
M8
25
1.5
6.0
Messing
30
6
0.0401
73181595
YES
Stainless Steel-Knurled S...
GN 653.10-M8-30-NI-KU
M8
30
1.6
5.0
Kunststoff
30
6
0.0403
73181595
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MBT.p - Diamond cut knurled knobs
Elesa
24.06.2024
GN 653.10 ST - Knurled Screws
Elesa+Ganter
21.06.2024
MCT. - Knurled knobs
Elesa
24.06.2024
DIN 467 - Flat knurled nuts, Steel, zinc plated
Elesa+Ganter
21.06.2024
DIN 467 - Flat knurled nuts
Elesa+Ganter
21.06.2024
DIN 467 - Stainless Steel-Flat knurled nuts
Elesa+Ganter
21.06.2024
GN 31 - Stainless Steel-Levelling feet rubber black/white
Elesa+Ganter
14.06.2024
GN 21 - Stainless Steel-Levelling feet, with turned foot plate, without fix...
Ganter
19.06.2024
GN 20 - Leveling Feet, Stainless Steel, Hygienic Design, Type B, with mount...
Elesa+Ganter
21.06.2024
GN 30 - Levelling feet, Steel sheet, zinc plated / with rubber underlay
Elesa+Ganter
14.06.2024
GN 20 - Leveling Feet, Stainless Steel, Hygienic Design, Type A, without mo...
Elesa+Ganter
21.06.2024
GN 606 AN - Stainless Steel - Ball point screws , Type AN, full ball
Elesa+Ganter
21.06.2024
GN 23 - Stainless Steel-Levelling feet, with turned foot plate, with fixing...
Ganter
19.06.2024
GN 3663 - Torque knurled knobs, with Thread
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表